Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


B004-DPUA2-K

2-Port DisplayPort KVM Switch with Audio, Cables and USB 3.0 SuperSpeed Hub

More Info
Check Prices
OVERVIEW
Technology
DisplayPort; Stereo Audio
 
 
 
 
VIDEO
Max Supported Video Resolution
2560 x 1600 @60Hz
 
 
 
 
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.8A
AC Power Adapter Output Specs (V / A)
9V / 2A
AC Power Adapter Cord Length (ft.)
6
AC Power Adapter Cord Length (m)
1.83
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
 
 
POWER
Power Source Type
AC Adapter
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
5.8
CONNECTIONS
Number of Ports
2
PC/Server Connections
USB; DisplayPort
Side A - Connector 1
(2) DISPLAYPORT (FEMALE)
Side A - Connector 2
(2) USB 3.0 B (FEMALE)
Side A - Connector 3
(4) 3.5MM (FEMALE)
Side B - Connector 1
DISPLAYPORT (FEMALE)
Side B - Connector 2
(2) USB 3.0 A (FEMALE)
Side B - Connector 3
(2) USB A (FEMALE)
Side B - Connector 4
(2) 3.5MM (FEMALE)
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
Displayport
Console Keyboard and Mouse Interface
USB
Console Monitor Interface
Displayport
Connector Plating
Nickel
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red (USB); White (Selected PC)
PHYSICAL
Color
Black
Material of Construction
Steel
Cable Jacket Color
Black
Unit Dimensions (hwd / in.)
1.800 x 6.500 x 3.500
Unit Packaging Type
Box
Unit Weight (lbs.)
1.3
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0%-90% RH, Non-Condensing
BTUs
19.8 BTU/Hr
 
COMMUNICATIONS
IP Remote Access
No
 
 
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
2
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
NIAP-Certified Secure
No
Number of Users
1
Autoscan (Y,N)
Y
Port Selection
Pushbutton; Hotkey
Displayport Specification
1.1
Driver Required
No
Autoscan Duration
10 to 60 seconds (DEFAULTS AT 10, USER DEFINABLE IN 10 SECOND INTERVALS).
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; UL; cUL; TUV; GS; BS; RCM; CB
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
 
 
 
 
DATA
 
 
B004-VUA2-K-R

2-Port Compact USB KVM Switch with Audio and Cable

More Info
Check Prices
OVERVIEW
Technology
VGA/SVGA; Stereo Audio
Product Type
KVM
Console
No
Max CPU
1
Host Connector
(2) USB A (FEMALE)
VIDEO
Max Supported Video Resolution
2048 x 1536 @60Hz
Video Input
HD15 (FEMALE)
Video Output
HD15 (FEMALE)
Number of Monitors Supported
1
Video Ports
(3) HD15 (FEMALE)
INPUT
 
 
 
 
 
 
Bus Powered
Yes
Power Source
Bus; USB
POWER
 
 
Power Consumption (Watts)
0.5
CONNECTIONS
Number of Ports
2
PC/Server Connections
USB; VGA
Side A - Connector 1
(2) HD15 (FEMALE)
 
 
Side B - Connector 1
HD15 (FEMALE)
Side B - Connector 2
(2) USB A (FEMALE)
Side B - Connector 3
(2) 3.5MM (FEMALE)
Side B - Connector 4
(2) USB MINI-B 5-PIN (FEMALE)
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
VGA
Console Keyboard and Mouse Interface
USB
Console Monitor Interface
VGA
Connector Plating
Nickel
Daisy-Chain Port
No
Firmware Upgrade Port
No
Included Cable (Side A) - Connector 1
Yes
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Selected PC)
PHYSICAL
Color
Black
Material of Construction
ABS
Cable Jacket Color
Black
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.22
Total Number of Ports
9
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0%-90% RH, Non-Condensing
BTUs
1.7 BTU/Hr
ESD Protection
Yes
COMMUNICATIONS
IP Remote Access
No
Hotkey
Yes
EDID Compatible
Yes
IR Remote Extension Support
No
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
 
USB Specification
USB 2.0 (up to 480 Mbps)
NIAP-Certified Secure
No
Number of Users
1
Autoscan (Y,N)
Y
Port Selection
Pushbutton; Hotkey; Software
 
Driver Required
No
Autoscan Duration
10 - 60 seconds
On-Screen Display (OSD)
No
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
Audio Ports
(2) 3.5MM (FEMALE)
Audio Ports Details
  • Connect a microphone and speaker via the dual 3.5mm audio ports
Audio Input
3.5mm
Audio Output
3.5mm
Audio Specification
Stereo Audio
DATA
Data Ports
(2) USB A (FEMALE)
Data Ports Details
(2) USB-A - USB 2.0

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.