Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA B021-000-19-HD

1U Rack-Mount Console with 19" LCD, DVI or VGA

More Info
Check Prices
OVERVIEW
Technology
DVI; PS/2; VGA/SVGA
VIDEO
Max Supported Video Resolution
1366 x 768 @ 60Hz
Extended Mode
No
Mirror Mode
No
INPUT
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Input Current
120V (1.2A) / 230V (0.7A)
Power Input Receptacle
IEC-320-C14
 
 
POWER
Power Source Type
Power Cord
Power Consumption (Watts)
30
Power Consumption Detail
(Line Mode) 30W / (Standby Mode) 5W
CONNECTIONS
Number of Ports
1
Daisy-Chain Port
No
Firmware Upgrade Port
No
PC/Server Connections
DVI; USB; VGA
Side A - Connector 1
USB A (FEMALE)
Side A - Connector 2
DVI-I (FEMALE)
Side B - Connector 1
USB A (FEMALE)
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
DVI-I Single-Link
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (CAPS LOCK, SCROLL LOCK, NUM LOCK)
PHYSICAL
Color
Black
Material of Construction
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
LCD Monitor (in.)
19
Total Number of Ports
1
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.700 x 18.780 x 27.260
Unit Packaging Type
Box
Unit Weight (lbs.)
27.6
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
BTUs
(Line Mode) 102 BTU/Hr / (Standby Mode) 17.06 BTU/Hr
COMMUNICATIONS
Hotkey
No
IP Remote Access
No
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
NIAP-Certified Secure
No
Number of Users
1
Driver Required
No
BUILT-IN CONSOLE
Console Screen Size (inches)
19
Console Screen Aspect Ratio
16:9
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
Product Compliance
RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B021-000-19-HD2

1U Rack-Mount Console with 19 in. LCD, 1920 x 1080 (1080p), DVI or VGA Video, TAA

More Info
Check Prices
OVERVIEW
Technology
DVI; PS/2; USB 2.0 (High Speed); VGA/SVGA
VIDEO
Max Supported Video Resolution
Up to 1920 x 1080 (1080p) @60Hz
Extended Mode
No
Mirror Mode
No
INPUT
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Input Current
100-240V~2A
 
Electrical Consumption (Max)
(Line Mode) 30W / (Standby Mode) 5W
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
POWER
Power Source Type
Power Cord
 
 
CONNECTIONS
Number of Ports
0
Daisy-Chain Port
No
Firmware Upgrade Port
No
PC/Server Connections
DVI; USB; VGA
Side A - Connector 1
(1) DVI-I DUAL LINK (FEMALE)
Side A - Connector 2
(1) USB A (FEMALE)
Side B - Connector 1
(1) USB A (FEMALE)
 
 
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
Color
Black
Material of Construction
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
LCD Monitor (in.)
19
Total Number of Ports
1
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.700 x 18.780 x 27.260
 
Unit Weight (lbs.)
27.78
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-13° to 140°F (-25° to 60°C)
Relative Humidity
20% to 90% (Non-Condensing)
BTUs
(Line Mode) 102 BTU/Hr / (Standby Mode) 17.06 BTU/Hr
COMMUNICATIONS
Hotkey
No
IP Remote Access
No
FEATURES & SPECIFICATIONS
 
NIAP-Certified Secure
No
Number of Users
1
 
BUILT-IN CONSOLE
 
 
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
Product Compliance
RoHS; CE (Europe); FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.