Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA B070-008-19

NetCommander 8-Port Cat5 1U Rack-Mount Console KVM Switch with 19-in. LCD

More Info
Check Prices
OVERVIEW
Console
Yes
Max CPU
128
Technology
Cat5/5e; PS/2; VGA/SVGA
VIDEO
Max Supported Video Resolution
1366 x 768 @60Hz
Max. Distance (Between any 2 Units)
100 ft (30.5m)
Max Number of Ports (Entire Chain)
128
 
 
INPUT
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Input Current
120V (1.4A) / 230V (0.8A)
Power Input Receptacle
IEC-320-C14
 
 
 
 
 
 
POWER
Power Consumption (Watts)
30
Power Consumption Detail
(Line Mode) 30W / (Standby Mode) 5W
 
CONNECTIONS
Number of Ports
8
PC/Server Connections
PS/2; USB; VGA
Side A - Connector 1
(8) RJ45 (FEMALE)
Side B - Connector 1
(2) HD15 (FEMALE)
Side B - Connector 2
(4) MINI DIN-6 (FEMALE)
Side B - Connector 3
(1) RJ11 (FEMALE)
Computer Keyboard and Mouse Interface
PS/2; USB
Computer Monitor Interface
VGA
 
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (CAPS LOCK, SCROLL LOCK, NUM LOCK)
PHYSICAL
Color
Black
Material of Construction
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
LCD Monitor (in.)
19
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.710 x 17.690 x 28.440
Unit Packaging Type
Box
Unit Weight (lbs.)
31.00
 
 
ENVIRONMENTAL
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
0% to 80% RH, Non-Condensing
Operating Temperature
32 to 104 F (0 to 40 C)
BTUs
(Line Mode) 102 BTU/Hr / (Standby Mode) 17.1 BTU/Hr
 
COMMUNICATIONS
IP Remote Access
No
 
 
 
PORT EXPANSION
Daisy-chainable or Cascadable
Cascadeable
FEATURES & SPECIFICATIONS
NIAP-Certified Secure
No
Number of Users
1
Autoscan (Y,N)
Y
On-Screen Display (OSD)
Yes
Port Selection
Hotkey; OSD
Driver Required
No
Autoscan Duration
Variable
Recommended Category Cable
Cat5e/Cat6/Cat6a Cables
 
 
BUILT-IN CONSOLE
Console Screen Size (inches)
19
Console Screen Aspect Ratio
16:9
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
Product Compliance
RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
REMOTE ACCESS
 
TAA B070-016-19

NetCommander 16-Port Cat5 1U Rack-Mount Console KVM Switch with 19-in. LCD

More Info
Check Prices
OVERVIEW
Console
Yes
Max CPU
256
Technology
Cat5/5e; PS/2; VGA/SVGA
VIDEO
Max Supported Video Resolution
1366 x 768 @ 60Hz
Max. Distance (Between any 2 Units)
100 ft (30.5m)
Max Number of Ports (Entire Chain)
256
 
 
INPUT
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Input Current
120V (1.4A) / 230V (0.8A)
Power Input Receptacle
IEC-320-C14
 
 
 
 
 
 
POWER
Power Consumption (Watts)
30
Power Consumption Detail
(Line Mode) 30W / (Standby Mode) 5W
 
CONNECTIONS
Number of Ports
16
PC/Server Connections
PS/2; USB; VGA
Side A - Connector 1
(2) HD15 (FEMALE)
Side B - Connector 1
(16) RJ45 (FEMALE)
 
 
Computer Keyboard and Mouse Interface
PS/2; USB
Computer Monitor Interface
VGA
Side A - Connector 2
(4) MINI DIN-6 (FEMALE)
Side A - Connector 3
RJ11 (FEMALE)
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (CAPS LOCK, SCROLL LOCK, NUM LOCK)
PHYSICAL
Color
Black
Material of Construction
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
LCD Monitor (in.)
19
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.710 x 17.690 x 28.440
Unit Packaging Type
Box
Unit Weight (lbs.)
31.00
 
 
ENVIRONMENTAL
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
0% to 80% RH, Non-Condensing
Operating Temperature
32 to 104 F (0 to 40 C)
BTUs
(Line Mode) 102 BTU/Hr / (Standby Mode) 17.1 BTU/Hr
 
COMMUNICATIONS
IP Remote Access
No
 
 
 
PORT EXPANSION
Daisy-chainable or Cascadable
Cascadeable
FEATURES & SPECIFICATIONS
NIAP-Certified Secure
No
Number of Users
1
Autoscan (Y,N)
Y
On-Screen Display (OSD)
Yes
Port Selection
Hotkey; OSD
Driver Required
No
Autoscan Duration
Variable
Recommended Category Cable
Cat5e/6/6a Cables
 
 
BUILT-IN CONSOLE
Console Screen Size (inches)
19
Console Screen Aspect Ratio
16:9
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
Product Compliance
RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
REMOTE ACCESS
 
TAA B070-016-19-IP

NetCommander 16-Port Cat5 KVM over IP Switch - 19 in. LCD, 1 Remote + 1 Local User, 1U Rack-Mount

More Info
Check Prices
OVERVIEW
Console
Yes
 
Technology
Cat5/5e; PS/2; VGA/SVGA
VIDEO
Max Supported Video Resolution
Console: 1366 x 768 @ 60Hz; Remote: 1920 x 1080 @ 60Hz
 
 
 
 
INPUT
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Input Current
120V (1.2A) / 230V (0.7A)
Power Input Receptacle
IEC-320-C14
 
 
 
 
 
 
POWER
Power Consumption (Watts)
30
Power Consumption Detail
(Line Mode) 30W / (Standby Mode) 5W
 
CONNECTIONS
Number of Ports
16
PC/Server Connections
PS/2; USB; VGA
Side A - Connector 1
(4) RJ45 (FEMALE)
Side B - Connector 1
(16) RJ45 (FEMALE)
 
 
Computer Keyboard and Mouse Interface
PS/2; USB
Computer Monitor Interface
VGA
Side A - Connector 2
USB A (FEMALE)
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (CAPS LOCK, SCROLL LOCK, NUM LOCK)
PHYSICAL
Color
Black
Material of Construction
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
LCD Monitor (in.)
19
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.710 x 17.360 x 28.430
Unit Packaging Type
Box
Unit Weight (lbs.)
29.00
 
 
ENVIRONMENTAL
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
0% to 80% RH, Non-Condensing
Operating Temperature
32 to 104 F (0 to 40 C)
BTUs
(Line Mode) 102 BTU/Hr / (Standby Mode) 17.1 BTU/Hr
 
COMMUNICATIONS
IP Remote Access
Yes
Network Compatibility
100 Mbps (Fast Ethernet)
 
 
PORT EXPANSION
 
FEATURES & SPECIFICATIONS
NIAP-Certified Secure
No
Number of Users
2
Autoscan (Y,N)
N
On-Screen Display (OSD)
Yes
Port Selection
Hotkey; OSD; Remote Selector
Driver Required
No
 
Recommended Category Cable
Cat5e/6/6a Cables
USB Specification
USB 2.0 (up to 480 Mbps)
Authentication Supported
RADIUS; LDAPS
BUILT-IN CONSOLE
Console Screen Size (inches)
19
Console Screen Aspect Ratio
16:9
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
Product Compliance
RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
REMOTE ACCESS
Virtual Media Speed
Up to 12 Mbps (using B078-101-USB2)
TAA B072-008-1

NetCommander 8-Port Cat5 KVM Switch 1U Rack-Mount

More Info
Check Prices
OVERVIEW
Console
No
Max CPU
128
Technology
Cat5/5e; PS/2; VGA/SVGA
VIDEO
Max Supported Video Resolution
1600 X 1200 @75 Hz
Max. Distance (Between any 2 Units)
100 ft (30.5m)
Max Number of Ports (Entire Chain)
128
 
 
INPUT
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Input Current
120V (0.7A) / 230V (0.3A)
Power Input Receptacle
IEC-320-C14
 
 
 
 
 
 
POWER
Power Consumption (Watts)
8.00
 
 
CONNECTIONS
Number of Ports
8
PC/Server Connections
VGA; USB; PS/2
Side A - Connector 1
(8) RJ45 (FEMALE)
Side B - Connector 1
(1) HD15 (FEMALE)
Side B - Connector 2
(2) MINI DIN-6 (FEMALE)
 
Computer Keyboard and Mouse Interface
PS/2; USB
Computer Monitor Interface
VGA
Side A - Connector 2
(1) RJ11 (FEMALE)
 
Console Keyboard and Mouse Interface
PS/2
Console Monitor Interface
VGA
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green(CPU ON, SELECTED)
PHYSICAL
Color
Black
Material of Construction
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
 
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.710 x 16.780 x 4.770
Unit Packaging Type
Box
Unit Weight (lbs.)
3.50
 
 
ENVIRONMENTAL
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
0% to 80% RH, Non-Condensing
 
BTUs
27.3 BTU/Hr
Operating Temperature Range
32° to 104°F (0° to 40°C)
COMMUNICATIONS
IP Remote Access
No
 
 
 
PORT EXPANSION
Daisy-chainable or Cascadable
Cascadeable
FEATURES & SPECIFICATIONS
NIAP-Certified Secure
No
Number of Users
1
 
On-Screen Display (OSD)
Yes
Port Selection
Pushbutton; Hotkey; OSD
Driver Required
No
 
Recommended Category Cable
Cat5e/6 Cables
 
 
BUILT-IN CONSOLE
 
 
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
Product Compliance
RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
REMOTE ACCESS
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.