Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P516-001

VGA Monitor Y Splitter Cable (HD15 M/2xF), 1 ft. (0.31 m)

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Technology
VGA/SVGA
Host Connector
HD15 (MALE)
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
Side B - Connector 1
(2) HD15 (FEMALE)
Latching or Gripping Connector
No
Input x Output
1 x 2
Daisy-chainable / Cascadable
No
 
 
 
 
 
 
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
1
Cable Length (in.)
12
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
MST Support
No
IP68 Rated
No
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
INPUT
 
 
 
 
 
 
 
 
 
POWER
 
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
 
COMMUNICATIONS
 
 
 
 
 
 
 
 
 
 
 
 
PORT EXPANSION
 
AUDIO
 
 
 
P516-001-HR

VGA Monitor Y Splitter Cable, High Resolution (HD15 M to 2x HD15 F), 1 ft. (0.31 m)

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Technology
VGA/SVGA
Host Connector
HD15 (MALE)
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
Side B - Connector 1
(2) HD15 (FEMALE)
Latching or Gripping Connector
No
Input x Output
1 x 2
Daisy-chainable / Cascadable
No
 
 
 
 
 
 
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
1
Cable Length (in.)
12
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
MST Support
No
IP68 Rated
No
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
INPUT
 
 
 
 
 
 
 
 
 
POWER
 
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
 
COMMUNICATIONS
 
 
 
 
 
 
 
 
 
 
 
 
PORT EXPANSION
 
AUDIO
 
 
 
P574-001

DMS-59 to Dual VGA Splitter Y Cable (M to 2xF), 1 ft. (0.31 m)

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Technology
VGA/SVGA
Host Connector
DMS59 (MALE)
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
DMS59 (MALE)
Side B - Connector 1
(2) HD15 (FEMALE)
Latching or Gripping Connector
No
Input x Output
1 x 2
Daisy-chainable / Cascadable
No
 
 
 
 
 
 
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
1
Cable Length (in.)
12
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
MST Support
No
IP68 Rated
No
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
INPUT
 
 
 
 
 
 
 
 
 
POWER
 
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
 
COMMUNICATIONS
 
 
 
 
 
 
 
 
 
 
 
 
PORT EXPANSION
 
AUDIO
 
 
 
B114-002-R

2-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/2xF)

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Technology
VGA/SVGA
Host Connector
HD15 (MALE)
 
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
Side B - Connector 1
(2) HD15 (FEMALE)
 
Input x Output
1 x 2
Daisy-chainable / Cascadable
Yes
Number of Ports
2
Connector Plating
Nickel
Daisy-chainable / Cascadable Details
Up to 3 Levels
 
 
 
 
 
PHYSICAL
Color
Black
 
Cable Length (ft.)
0
 
Material of Construction
Steel
Unit Dimensions (hwd / in.)
1.700 x 5.200 x 3.700
Unit Packaging Type
Box
Unit Weight (lbs.)
1.00
 
 
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
MST Support
No
 
Driver Required
No
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
External Power Supply Certifications
FCC; UL; cUL; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
Max Supported Video Resolution
2048 x 1536 @ 60Hz
Max. Distance (Between any 2 Units)
246 ft. (75m)
Max Number of Ports (Entire Chain)
32
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.4A
AC Power Adapter Output Specs (V / A)
9V / 1A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Product Length (in.)
5.2
Product Length (ft.)
0.43
 
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 0.4A; Output: 9V, 1A, 5 ft.
DC Barrel Plug
OD: 5.5 x 2.1 x 12mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
1.8
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power)
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
BTUs
6.1 BTU/Hr
COMMUNICATIONS
Signal Range (ft.)
210
EDID Compatible
Yes
 
 
 
 
 
 
 
 
 
 
PORT EXPANSION
Daisy-chainable or Cascadable
Cascadable
AUDIO
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.