Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA B156-002-H8K

2-Port DisplayPort to HDMI Multi-Monitor Splitter, MST Hub, 8K/4K 60 Hz, DP 1.4, TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Technology
DisplayPort
Host Connector
DISPLAYPORT (FEMALE)
VIDEO
Video Input
DISPLAYPORT (FEMALE)
Video Output
HDMI (FEMALE)
Resolutions Supported

Video Wall Mode: (1x2) 3840 x 4320@ 60hz; (2x1)7680 x 2160@ 60hz

Extented Desktop Mode: 3840x2160@ 60hz (Display 1 & Display 2)

Mirror Mode: 3840x2160@ 60hz (Display 1 & Display 2)

Max Supported Video Resolution
7680 x 2160 (8K) @ 60 Hz
Max Supported Color Depth
16-bit Deep Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
EDID Support
Yes
 
 
 
 
 
 
 
 
AUDIO
Audio Specification
2ch LPCM, AC3,DTS, Bit depth up to 24bits, sample rate up to 192Khz.
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Bus Powered
No
POWER
Power Source Type
AC Adapter
Power Over Cable (PoC) Support
Yes
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Power Consumption (Watts)
26.50
CONNECTIONS
Number of Ports
2
Side B - Connector 1
(2) HDMI (FEMALE)
Connector Plating
Nickel
Contact Plating
Gold
Input x Output
1 x 2
Daisy-chainable / Cascadable
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x2) Orange (Monitor Signal); (x1) Green (Power)
PHYSICAL
Color
Black
Material of Construction
ABS Plastic
Cable Length (ft.)
0
Rackmountable
No
Unit Dimensions (hwd / in.)
1.169 x 5.039 x 3.937
Unit Dimensions (in.)
5.04 x 3.94 x 1.17
Unit Weight (lbs.)
1.5
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0-85% non-condensing
BTUs
90.365 BTU/h
COMMUNICATIONS
EDID Compatible
No
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
 
 
 
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Integrated/Removable Cable
No
MST Support
Yes
Mounting Accessory Included
No
Multi-Resolution Support
No
Displayport Specification
1.4
HDCP Specification
1.4; 2.3
Driver Required
No
DIN Mountable
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; UL; cUL
Product Compliance
CE (Europe); FCC (USA); RoHS; Trade Agreements Act (TAA); UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B156-003-H8K

3-Port DisplayPort to HDMI Multi-Monitor Splitter, MST Hub, 8K/4K 60 Hz, DP 1.4, TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Technology
DisplayPort
Host Connector
DISPLAYPORT (FEMALE)
VIDEO
Video Input
DISPLAYPORT (FEMALE)
Video Output
HDMI (FEMALE)
Resolutions Supported

Video Wall Mode: (1x3) 3840 x 6480@ 60hz; (3x1) 11520 x 2160@ 60hz

Extented Desktop Mode: 3840x2160@ 60hz (Display 1, Display 2 & Display 3)

Mirror Mode: 3840x2160@ 60hz (Display 1, Display 2 & Display 3)

Max Supported Video Resolution
11520 x 2160 (8K) @ 60 Hz
Max Supported Color Depth
16-bit Deep Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
EDID Support
Yes
 
 
 
 
 
 
 
 
AUDIO
Audio Specification
2ch LPCM, AC3,DTS, Bit depth up to 24bits, sample rate up to 192Khz.
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Bus Powered
No
POWER
Power Source Type
AC Adapter
Power Over Cable (PoC) Support
Yes
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Power Consumption (Watts)
26.50
CONNECTIONS
Number of Ports
3
Side B - Connector 1
(3) HDMI (FEMALE)
Connector Plating
Nickel
Contact Plating
Gold
Input x Output
1 x 3
Daisy-chainable / Cascadable
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x3) Orange (Monitor Signal); (x1) Green (Power)
PHYSICAL
Color
Black
Material of Construction
ABS Plastic
Cable Length (ft.)
0
Rackmountable
No
Unit Dimensions (hwd / in.)
1.169 x 5.039 x 3.937
Unit Dimensions (in.)
5.04 x 3.94 x 1.17
Unit Weight (lbs.)
1.5
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0-85% non-condensing
BTUs
90.365 BTU/h
COMMUNICATIONS
EDID Compatible
No
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
 
 
 
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Integrated/Removable Cable
No
MST Support
Yes
Mounting Accessory Included
No
Multi-Resolution Support
No
Displayport Specification
1.4
HDCP Specification
1.4; 2.3
Driver Required
No
DIN Mountable
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; UL; cUL
Product Compliance
CE (Europe); FCC (USA); RoHS; Trade Agreements Act (TAA); UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B156E-002-H8K-K

2-Port DisplayPort to HDMI Splitter/Extender Kit over Cat6, MST Hub, 8K/4K 60 Hz, DP 1.4, Up to 230 ft. (70 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter; Extender Kit
Technology
DisplayPort
Host Connector
DISPLAYPORT (FEMALE)
VIDEO
Video Input
DISPLAYPORT (FEMALE)
Video Output
HDMI (MALE)
Resolutions Supported

Video Wall Mode: (1x2) 3840 x 4320@ 60hz; (2x1)7680 x 2160@ 60hz

Extented Desktop Mode: 3840x2160@ 60hz (Display 1 & Display 2)

Mirror Mode: 3840x2160@ 60hz (Display 1 & Display 2)

Max Supported Video Resolution
7680 x 2160 (8K) @ 60Hz
Max Supported Color Depth
12-bit True Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
EDID Support
No
Max 720P Range (ft)
230
Max 1080P Range (ft)
230
Max 1280 x 720 (720p) Range (ft)
230
Max 1920 x 1080 (1080p) Range (ft)
230
Transmitter Video Input
DisplayPort
Transmitter - Number of Video Outputs
2
Receiver/Transceiver Video Output
DisplayPort; HDMI
Maximum Signal Range (ft)
230
AUDIO
Audio Specification
2ch LPCM, AC3,DTS, Bit depth up to 24bits, sample rate up to 192Khz.
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Bus Powered
No
POWER
Power Source Type
AC Adapter
Power Over Cable (PoC) Support
Yes
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Power Consumption (Watts)
26.50
CONNECTIONS
Number of Ports
2
Side B - Connector 1
(2) HDMI (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Input x Output
1 x 2
Daisy-chainable / Cascadable
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x2) Orange (Monitor Signal); (x1) Green (Power)
PHYSICAL
 
Material of Construction
ABS Plastic
Cable Length (ft.)
0
Rackmountable
No
Unit Dimensions (hwd / in.)
1.169 x 9.252 x 3.937
Unit Dimensions (in.)
9.25 x 3.94 x 1.17
Unit Weight (lbs.)
2.5
Receiver Unit Dimensions (hwd / in.)
2.95 x 1.85 x 0.73
Receiver Unit Weight (lbs.)
0.4850
Transmitter Unit Dimensions (hwd / in.)
9.25 x 3.94 x 1.17
Transmitter Unit Weight (lbs.)
1.433
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0-85% non-condensing
BTUs
90.365 BTU/h
COMMUNICATIONS
EDID Compatible
No
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
Max 1024 x 768 Range (ft)
230
Signal Range (ft.)
230
Max 480P Range (ft)
230
Transmission Distance
230
Max 1440 x 900 Range (ft)
230
Max 1080i Range (ft)
230
Max 1920 x 1440 Range (ft)
230
Max 4K UHD Range (ft)
230
Max 480i Range (ft)
230
Max 640 x 480 Range (ft)
230
Max 800 x 600 Range (ft)
230
Latency
Zero Latency
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Integrated/Removable Cable
No
MST Support
Yes
Mounting Accessory Included
No
Multi-Resolution Support
No
Displayport Specification
1.4
HDCP Specification
2.3
Driver Required
No
DIN Mountable
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; UL; cUL
Product Compliance
CE (Europe); FCC (USA); RoHS; Trade Agreements Act (TAA); UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B156E-003-H8K-K

3-Port DisplayPort to HDMI Splitter/Extender Kit over Cat6, MST Hub, 8K/4K 60 Hz, DP 1.4, Up to 230 ft. (70 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter; Extender Kit
Technology
DisplayPort
Host Connector
DISPLAYPORT (FEMALE)
VIDEO
Video Input
DISPLAYPORT (FEMALE)
Video Output
HDMI (MALE)
Resolutions Supported

Video Wall Mode: (1x3) 3840 x 6480@ 60hz; (3x1)11520 x 2160@ 60hz

Extented Desktop Mode: 3840 x 2160@ 60hz (Display 1, Display 2 & & Display3)

Mirror Mode: 3840x2160@ 60hz (Display 1, Display 2 & Display3)

Max Supported Video Resolution
11520 x 2160 (8K) @ 60 Hz
Max Supported Color Depth
12-bit True Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
EDID Support
No
Max 720P Range (ft)
230
Max 1080P Range (ft)
230
Max 1280 x 720 (720p) Range (ft)
230
Max 1920 x 1080 (1080p) Range (ft)
230
Transmitter Video Input
DisplayPort
Transmitter - Number of Video Outputs
3
Receiver/Transceiver Video Output
DisplayPort; HDMI
Maximum Signal Range (ft)
230
AUDIO
Audio Specification
2ch LPCM, AC3,DTS, Bit depth up to 24bits, sample rate up to 192Khz.
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Bus Powered
No
POWER
Power Source Type
AC Adapter
Power Over Cable (PoC) Support
Yes
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Power Consumption (Watts)
26.50
CONNECTIONS
Number of Ports
3
Side B - Connector 1
(3) HDMI (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Input x Output
1 x 3
Daisy-chainable / Cascadable
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x3) Orange (Monitor Signal); (x1) Green (Power)
PHYSICAL
 
Material of Construction
ABS Plastic
Cable Length (ft.)
0
Rackmountable
No
Unit Dimensions (hwd / in.)
1.169 x 9.252 x 3.937
Unit Dimensions (in.)
9.25 x 3.94 x 1.17
Unit Weight (lbs.)
2.5
Receiver Unit Dimensions (hwd / in.)
2.95 x 1.85 x 0.73
Receiver Unit Weight (lbs.)
1.058
Transmitter Unit Dimensions (hwd / in.)
9.25 x 3.94 x 1.17
Transmitter Unit Weight (lbs.)
1.433
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0-85% non-condensing
BTUs
90.365 BTU/h
COMMUNICATIONS
EDID Compatible
No
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
Max 1024 x 768 Range (ft)
230
Signal Range (ft.)
230
Max 480P Range (ft)
230
Transmission Distance
230
Max 1440 x 900 Range (ft)
230
Max 1080i Range (ft)
230
Max 1920 x 1440 Range (ft)
230
Max 4K UHD Range (ft)
230
Max 480i Range (ft)
230
Max 640 x 480 Range (ft)
230
Max 800 x 600 Range (ft)
230
Latency
Zero Latency
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Integrated/Removable Cable
No
MST Support
Yes
Mounting Accessory Included
No
Multi-Resolution Support
No
Displayport Specification
1.4
HDCP Specification
2.3
Driver Required
No
DIN Mountable
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; UL; cUL
Product Compliance
CE (Europe); FCC (USA); RoHS; Trade Agreements Act (TAA); UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.