Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA BP192V787C-1PH

External 192V Battery Pack For SU5000RT4U, SU6000RT4U & SU8000RT4U - Tower, TAA

More Info
OVERVIEW
 
INPUT
Input Phase
Single-Phase
Maximum Input Amps Details
Built-in 7A battery charger requires 60Hz 120V (26A max) or 208/240V (16A max) input
Input Connection Type
Hardwire AC input (input cabling is contractor supplied)
Voltage Compatibility (VAC)
120; 208/240
Input Frequency
60Hz
 
 
BATTERY
Expandable Runtime
Yes
Expandable Runtime Description
Multiple battery packs can be daisy-chained to the UPS for extended runtime. Configuration specific cabling for multi-battery pack configurations is contractor provided.
DC System Voltage (VDC)
192
UPS Connection
Included cabling enables connection between unique UPS connector and hardwire DC terminals in battery pack. Cabling to connect multiple external battery packs is contractor provided.
 
PHYSICAL
Material of Construction
Metal
External Battery Pack Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Unit Dimensions (hwd / in.)
59.000 x 29.000 x 31.500
Unit Weight (lbs.)
1546
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
 
 
 
 
 
OUTPUT
 
ENVIRONMENTAL
 
 
 
BP240V10RT3U

External 240V 3U Rack/Tower Battery Pack Enclosure + DC Cabling for select UPS Systems (BP240V10RT3U)

More Info
Check Prices
OVERVIEW
 
INPUT
Input Phase
Single-Phase
 
 
 
 
 
 
BATTERY
Expandable Runtime
Yes
 
DC System Voltage (VDC)
240
UPS Connection
Detachable cable with UPS specific DC connector (91.4 cm length, 6 gauge)
Typical Battery Lifespan
4-6 years typical (North America)
PHYSICAL
Material of Construction
Steel
External Battery Pack Form Factor
Rack/Tower
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Unit Dimensions (hwd / in.)
5.250 x 17.500 x 25.000
Unit Weight (lbs.)
158.70
Rack Height
3U
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)
28
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe)
 
WARRANTY & SUPPORT
 
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (International)
1-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
Optional Coverage
3 year, 5 year, next day and on-site warranty coverage available
OUTPUT
 
ENVIRONMENTAL
 
 
 
TAA BP240V400C

External 240V Tower Battery Pack for Select UPS Systems (BP240V400C)

More Info
OVERVIEW
 
INPUT
Input Phase
3-Phase
 
 
 
 
 
 
BATTERY
Expandable Runtime
Yes
 
DC System Voltage (VDC)
240
UPS Connection
Requires BP240EXTNDR15A to connect to UPS
 
PHYSICAL
Material of Construction
Steel
External Battery Pack Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Unit Dimensions (hwd / in.)
59.000 x 29.000 x 31.500
Unit Weight (lbs.)
2090
 
 
 
Form Factors Supported
Tower
Unit Weight Details
Floor loading of 297 lbs per sq. ft. / 1452 kg per sq. meter
STANDARDS & COMPLIANCE
Product Compliance
UKCA; Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
 
 
 
 
 
OUTPUT
 
ENVIRONMENTAL
 
 
 
BP24V9T

External 24V Tower Battery Pack for SMART1500PSGLCD Gaming UPS Battery Backup

More Info
Check Prices
OVERVIEW
 
INPUT
Input Phase
Single-Phase
 
 
 
 
Input Cord Gauge (AWG)
2x10AWG
Input Cord Details
6 in/15cm length
BATTERY
 
 
DC System Voltage (VDC)
0
 
 
PHYSICAL
Material of Construction
ABS
External Battery Pack Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Unit Dimensions (hwd / in.)
11.020 x 4.130 x 16.930
Unit Weight (lbs.)
24.3
Rack Height
0U
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
Product Certifications
UL 1778
WARRANTY & SUPPORT
 
Product Warranty Period (U.S. & Canada)
2-year limited warranty
 
 
 
 
OUTPUT
Overload Protection
Set of 2 40A DC fuses
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 104°F (-15° to 40°C)
Operating Humidity Range
0%~95% non-condensing

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.