Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


BP240V100

±120VDC External Battery Cabinet for Select 10-60K S3M-Series 3-Phase UPS - 20x 100Ah VRLA (AGM) Batteries

More Info
Check Prices
INPUT
Input Phase
3-Phase
BATTERY
Expandable Runtime
Yes
DC System Voltage (VDC)
+/- 120VDC
UPS Connection
Hardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations and complete installation instructions)
PHYSICAL
Material of Construction
Steel
Rack Height
0U
External Battery Pack Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Unit Dimensions (hwd / in.)
47.200 x 31.500 x 35.400
Unit Weight (lbs.)
2052
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
BP240V100L

±120VDC External Battery Cabinet for Select 50-100K S3M-Series 3-Phase UPS - 40x 100Ah VRLA (AGM) Batteries

More Info
Check Prices
INPUT
Input Phase
3-Phase
BATTERY
Expandable Runtime
Yes
DC System Voltage (VDC)
+/- 120VDC
UPS Connection
Hardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations and complete installation instructions)
PHYSICAL
Material of Construction
Steel
Rack Height
0U
External Battery Pack Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Unit Dimensions (hwd / in.)
63.000 x 31.500 x 43.400
Unit Weight (lbs.)
3612
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
BP240V40L

±120VDC External Battery Cabinet for Select 10-50K S3M-Series 3-Phase UPS - 40x 40Ah VRLA (AGM) Batteries

More Info
Check Prices
INPUT
Input Phase
3-Phase
BATTERY
Expandable Runtime
Yes
DC System Voltage (VDC)
+/- 120VDC
UPS Connection
Hardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations and complete installation instructions)
PHYSICAL
Material of Construction
Steel
Rack Height
0U
External Battery Pack Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Unit Dimensions (hwd / in.)
63.000 x 23.600 x 33.500
Unit Weight (lbs.)
1478.4
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
BP240V65

±120VDC External Battery Cabinet for Select 10-50K S3M-Series 3-Phase UPS - 20x 65Ah VRLA (AGM) Batteries

More Info
INPUT
Input Phase
3-Phase
BATTERY
Expandable Runtime
Yes
DC System Voltage (VDC)
+/- 120VDC
UPS Connection
Hardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations and complete installation instructions)
PHYSICAL
Material of Construction
Steel
Rack Height
0U
External Battery Pack Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Unit Dimensions (hwd / in.)
47.200 x 31.500 x 35.400
Unit Weight (lbs.)
1341.6
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.