Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


DM3270SHELF

Laptop Shelf for DMCS3270XP Rolling TV/Monitor Cart

More Info
Check Prices
OVERVIEW
Accessory Type
Rack Shelves
Accessory Class
Display Mount Accessories
 
 
PHYSICAL
Color
Black
Material of Construction
Plastic
Housing Color
Black
Maximum Weight Capacity (lbs.)
11
Receptacle Color
Black
Unit Dimensions (hwd / in.)
16.900 x 13.200 x 11.400
Unit Weight (lbs.)
11
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); IEC/EN 62040; UL 1778
Product Compliance
RoHS; CE (Europe)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
POWER
 
 
 
 
DMBB110V

Rechargeable Battery System for DMCS3270XP and DMCS60100XX Rolling TV Stands, 110V

More Info
Check Prices
OVERVIEW
Accessory Type
Battery; Power Module
Accessory Class
Display Mount Accessories
Product Type
Rechargeable lithium-ion battery system
Device Compatibility
Mobile Cart
PHYSICAL
Color
Black
 
 
 
 
Unit Dimensions (hwd / in.)
32.600 x 18.700 x 16.900
Unit Weight (lbs.)
57
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Certifications
ANSI/AAMI ES60601-1; CAN/CSA-C22.2 No. 601.1; UL 1778; UL 60950-1; UL 60601-1
Product Compliance
RoHS; CE (Europe); EIA/ECA-310-E
Protection Rating
IP20
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
POWER
Input Voltage(s)
120V
Power Cord Length (ft.)
6
Battery

Battery Model Number: Ultralife URB12350
Mobile Power Source: Lithium Iron Phosphate (LFP) Battery
Battery Capacity: 32 Ah
Battery Voltage (VDC): 12.8
Battery Runtime: 90 mins (typical, based on 240W load)

Battery Runtime Details:
  • 180W – 120min
  • 200W – 100 min
  • 240W – 90 min
  • 300W – 75 min
  • 420W – 55 min
Battery Recharge Time: 2.8 hrs
Battery Cycle Life: 1,500 cycles
Inverter/Charger
Inverter Model Number: HC350SNR
Output Voltage: 120V
Pure Sine Wave Output: Yes
Output Capacity: 300W
Battery Recharge: Internal ATS powers connected equipment and recharges battery simultaneously
DMBB230V

Rechargeable Battery System for DMCS3270XP and DMCS60100XX Rolling TV Stands, 230V

More Info
OVERVIEW
Accessory Type
Battery; Power Module
Accessory Class
Display Mount Accessories
Product Type
Rechargeable lithium-ion battery system
Device Compatibility
Mobile Cart
PHYSICAL
Color
Black
 
 
 
 
Unit Dimensions (hwd / in.)
32.600 x 18.700 x 16.900
Unit Weight (lbs.)
57
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
Yes
STANDARDS & COMPLIANCE
Product Certifications
ANSI/AAMI ES60601-1; CAN/CSA-C22.2 No. 601.1; UL 1778; UL 60950-1; UL 60601-1
Product Compliance
RoHS; CE (Europe); EIA/ECA-310-E
Protection Rating
IP20
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
POWER
Input Voltage(s)
230V
Power Cord Length (ft.)
6
Battery

Battery Model Number: Ultralife URB12350
Mobile Power Source: Lithium Iron Phosphate (LFP) Battery
Battery Capacity: 32 Ah
Battery Voltage (VDC): 12.8
Battery Runtime: 90 mins (typical, based on 240W load)
Battery Runtime Details:

  • 180W – 120min
  • 200W – 100 min
  • 240W – 90 min
  • 300W – 75 min
  • 420W – 55 min

Battery Recharge Time: 2.8 hrs

Battery Cycle Life: 1,500 cycles
Inverter/Charger
Inverter Model Number: HCINT350SNR
Output Voltage: 230V
Pure Sine Wave Output: Yes
Output Capacity: 350W
Battery Recharge: Internal ATS powers connected equipment and recharges battery simultaneously
DMCCASTER

Locking Caster Kit for Rolling TV/Monitor Carts - Heavy Duty, Swivel, 4 in. Diameter, 4 Casters

More Info
Check Prices
OVERVIEW
Accessory Type
Rolling Caster Kit
Accessory Class
Display Mount Accessories
 
 
PHYSICAL
Color
Silver
Material of Construction
Steel
 
 
 
Unit Dimensions (hwd / in.)
5.310 x 1.260 x 3.940
Unit Weight (lbs.)
10
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
POWER
 
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.