Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


DMCS3255SG62

Premier Rolling TV Cart for 32” to 55” Displays, Black Glass Base and Shelf, Locking Casters

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black; Silver
Material of Construction
Aluminum, Steel
VESA Pattern (mm)
75x75; 100x100; 200x100; 200x200; 300x300; 400x200; 400x300; 400x400
Motion
Fixed
Mounting Location
Floor
Degrees of Motion
-45° to +45°
Minimum Screen Size (in.)
32
Maximum Screen Size (in.)
55
Maximum Weight Capacity (lbs.)
130
Number of Displays
1
Unit Dimensions (hwd / in.)
4.700 x 4.700 x 1.800
Unit Weight (lbs.)
41.3
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
Yes
Security Lock
No
Built-in Cable Management
No
Pre-Installed Casters
Yes
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
DMCS3255SG62W

Premier Rolling TV Cart for 32” to 55” Displays, Frosted Glass Base and Shelf, Locking Casters, White

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
White
Material of Construction
Aluminum, Steel
VESA Pattern (mm)
75x75; 100x100; 200x100; 200x200; 300x300; 400x200; 400x300; 400x400
Motion
Fixed
Mounting Location
Floor
Degrees of Motion
-45° to +45°
Minimum Screen Size (in.)
32
Maximum Screen Size (in.)
55
Maximum Weight Capacity (lbs.)
130
Number of Displays
1
Unit Dimensions (hwd / in.)
61.000 x 31.500 x 20.000
Unit Weight (lbs.)
41.3
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
Yes
Security Lock
No
Built-in Cable Management
No
Pre-Installed Casters
Yes
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
DMCS3770SG75

Premier Rolling TV Cart for 37” to 70” Displays, Black Glass Base and Shelf, Locking Casters

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black; Silver
Material of Construction
Aluminum, Steel
VESA Pattern (mm)
100x100; 200x100; 200x200; 300x200; 300x300; 400x200; 400x300; 600x400
Motion
Fixed
Mounting Location
Floor
Degrees of Motion
-45° to +45°
Minimum Screen Size (in.)
37
Maximum Screen Size (in.)
70
Maximum Weight Capacity (lbs.)
175
Number of Displays
1
Unit Dimensions (hwd / in.)
84.600 x 31.500 x 19.000
Unit Weight (lbs.)
49.7
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
Yes
Security Lock
No
Built-in Cable Management
No
Pre-Installed Casters
Yes
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
DMCS3770SG75W

Premier Rolling TV Cart for 37” to 70” Displays, Frosted Glass Base and Shelf, Locking Casters, White

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
White
Material of Construction
Aluminum, Steel
VESA Pattern (mm)
100x100; 200x100; 200x200; 300x200; 300x300; 400x200; 400x300; 600x400
Motion
Fixed
Mounting Location
Floor
Degrees of Motion
-45° to +45°
Minimum Screen Size (in.)
37
Maximum Screen Size (in.)
70
Maximum Weight Capacity (lbs.)
175
Number of Displays
1
Unit Dimensions (hwd / in.)
84.600 x 31.500 x 19.000
Unit Weight (lbs.)
49.7
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
Yes
Security Lock
No
Built-in Cable Management
No
Pre-Installed Casters
Yes
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.