Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


ECO900UPSM

900VA 480W Standby UPS - 12 NEMA 5-15R Outlets, 120V, 50/60 Hz, 5-15P Plug, ENERGY STAR, Master Outlet, Desktop/Wall

More Info
OVERVIEW
UPS Type
Standby
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
10A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-15P
Input Circuit Breakers
10A
UPS Input Cord Length (ft.)
6
Recommended Electrical Service
15A 120V
OUTPUT
Output Capacity (VA)
900
Output Capacity (kVA)
0.9
Output Capacity (Watts)
480
Output Capacity (kW)
0.48
Output Capacity Details
10A @ 120V. (LINE MODE) 110%+/- 10% @ 5 minutes; (BATTERY MODE) 110% +/- 10% @ 5 seconds
Nominal Voltage Details
120V sinusoidal in line mode and 120V PWM in battery mode
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal.
Output Voltage Regulation (Line Mode)
120V (+6%/-12%)
Output Voltage Regulation (Battery Mode)
120V (±10%)
UPS Output Receptacles (Surge Suppression Only)
6 UPS outlets, 6 surge-only outlets
Load Management Receptacles
The ECO Energy-Saving option will automatically POWER OFF four designated ECO outlets when the device connected to the MASTER load-sensing outlet is turned off (after approximately 3 minutes); ECO outlets will immediately POWER ON when the device connected to the MASTER load-sensing outlet begins consuming 24 watts or more (see manual)
Output AC Waveform (AC Mode)
Pure sine wave
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
110V; 115V; 120V
Output Receptacles
(12) 5-15R
Individually Controllable Load Banks
No
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
1.7 min. (480W)
Runtime Half Load (min.)
7.8 min. (240W)
Expandable Runtime
No
DC System Voltage (VDC)
12
Battery Recharge Rate (Included Batteries)
8 hours (10% to 90%)
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
 RBC51 
Battery Replacement Description
Replaceable internal batteries (see manual)
VOLTAGE REGULATION
Voltage Regulation Description
Input voltage range of 90 to 145
 
 
USER INTERFACE, ALERTS & CONTROLS
Switches
UPS remains silent in battery backup mode; Alarm sounds only to report low-battery, fault, overload and replace-battery conditions
Audible Alarm
Alarm reports low-battery, fault, overload and replace battery conditions
LED Indicators
3 Status LEDs; GREEN #1 LED reports ECO mode off/on status; GREEN #2 LED reports line/battery mode operation, low-battery condition, overload and replace-battery notifications; RED LED reports battery-low, overload, replace-battery and fault conditions (see manual)
 
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
316
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL or Ethernet
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Desktop
Installation Form Factors Supported with Included Accessories
Tower; Ultra-compact desktop; Wallmount
Primary UPS Depth (mm)
310
Primary UPS Height (mm)
85
Primary UPS Width (mm)
130
UPS Housing Material
Plastic
UPS Power Module Dimensions (hwd, in.)
3.35 x 5.12 x 12.2
UPS Power Module Weight (kg)
3.09
UPS Power Module Weight (lbs.)
6.82
Unit Weight (lbs.)
6.820
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 113°F (-15° to 45°C )
Relative Humidity
0 to 90%, non-condensing
AC Mode BTU / Hr. (Full Load)
8.3
AC Mode Efficiency Rating (100% Load)
>98%
Operating Elevation
0-10000 ft. (0-3000 m)
 
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB interface cable included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management not supported
Communications Interface
USB (HID enabled)
 
LINE / BATTERY TRANSFER
Transfer Time
6 milliseconds typical (10 milliseconds max)
Low Voltage Transfer to Battery Power (Setpoint)
95
High Voltage Transfer to Battery Power (Setpoint)
145
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Power saving auto-shutoff ECO outlets
APPLICATIONS
UPS Applications
Computer/Peripherals; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; ENERGY STAR Qualified; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Product Warranty Period (Latin America)
3-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$100,000 Ultimate Lifetime Insurance 
 
OMNI1500LCDT

OmniSmart 1500VA 810W 120V Line-Interactive UPS - 10 Outlets, AVR, USB, LCD, Tower

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
12A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-15P
Input Circuit Breakers
15A
UPS Input Cord Length (ft.)
6
Recommended Electrical Service
15A 120V
OUTPUT
Output Capacity (VA)
1500
Output Capacity (kVA)
1.5
Output Capacity (Watts)
810
Output Capacity (kW)
0.81
 
Nominal Voltage Details
120v nominal output in battery mode
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
Output Voltage Regulation (Line Mode)
120V (+9% / -12%)
Output Voltage Regulation (Battery Mode)
+/- 5%
UPS Output Receptacles (Surge Suppression Only)
5 UPS outlets, 5 surge-only outlets
 
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
110V; 115V; 120V
Output Receptacles
(10) 5-15R
Individually Controllable Load Banks
No
Output Voltage Regulation (Economy Line Mode)
120V (±10%)
Hot-Swap PDU options
PDUB15 (2U / 8 5-15R outlets)
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
1.8 min. (810W)
Runtime Half Load (min.)
7.5 min. (405W)
Expandable Runtime
No
DC System Voltage (VDC)
24
Battery Recharge Rate (Included Batteries)
Less than 8 hours from 10% to 90%
 
Internal UPS Replacement Battery Cartridge
 RBC51  (requires 2)
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 92 to 150
Overvoltage Correction
Input voltages between 129 and 147 are reduced by 15%
Undervoltage Correction
Input voltages between 92 and 108 are boosted by 18%
USER INTERFACE, ALERTS & CONTROLS
Switches
Power switch offers whole UPS power control; Scroll/mute button enables LCD selection options and silences audible alarm; Test button initiates self test
Audible Alarm
Audible alarm indicates power-failure and low-battery conditions
 
Front Panel LCD Display
LCD screen with scroll buttons indicates Input voltage, Output voltage, Frequency (Hz), AVR boost / cut status, Output load in watts, Output load percentage, Battery voltage and Estimated runtime in minutes
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
650
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet; Coax jacks (1 set)
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
396
Primary UPS Height (mm)
203
Primary UPS Width (mm)
146
 
UPS Power Module Dimensions (hwd, in.)
8 x 5.75 x 15.6
UPS Power Module Weight (kg)
11.52
UPS Power Module Weight (lbs.)
25.4
Unit Weight (lbs.)
22.700
Cooling Method
Fan
Unit Dimensions (hwd / in.)
8.000 x 5.750 x 15.600
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
5 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
98
AC Mode Efficiency Rating (100% Load)
95%
 
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
826
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management not supported
Communications Interface
USB (HID enabled)
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
LINE / BATTERY TRANSFER
Transfer Time
2 milliseconds (AC to battery mode), 6 milliseconds (battery to AC mode)
Low Voltage Transfer to Battery Power (Setpoint)
92
High Voltage Transfer to Battery Power (Setpoint)
150
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS Applications
Home/Office Desktop; Audio/Video; High-End Desktop/Small Network; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; ENERGY STAR Qualified; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
 
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
Product Warranty Period (Puerto Rico)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.