Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA IS1000

Isolator Series 120V 1000W Isolation Transformer-Based Power Conditioner, 4 Outlets

More Info
Check Prices
OVERVIEW
Efficiency
96%
Let-through Voltage (Combination Wave)
L-N: <130V L-G: <10V N-G: <0.5V IEEE C62.41 Cat. B
Let-through Voltage (Ring Wave)
L-N: <10V L-G: <10V N-G: <0.5V IEEE C62.41 Cat. A
Nominal Voltage / Frequency
120V / 60Hz
Surge Test Conditions
Per ANSI/IEEE C62.41 - (IEEE587) Cat. A & B test waveforms
VA / Watt Capacity
1000
Suppression Joule Rating
680
Transformer Type
Low Impedence transformer-based line isolation transformer
INPUT
Input Plug Type
NEMA 5-15P
Total Harmonic Distortion
less than 1%
Input Cord Length (ft.)
6
 
 
 
 
 
 
 
OUTPUT
Output Receptacles
(4) 5-15R
Output Amp Capacity
8.3
 
 
SURGE / NOISE SUPPRESSION
Noise Suppression Rating
33-65 dB normal mode; > 80 dB common mode
 
 
PHYSICAL
Cooling Method
Convection
Form Factors Supported
Tower
Unit Dimensions (hwd / in.)
5.500 x 6.250 x 8.500
Unit Weight (lbs.)
22.60
 
 
FEATURES & SPECIFICATIONS
Over Current Protection
Yes, 9.0A circuit breaker
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
ISOLATION
 
 
ENVIRONMENTAL
 
 
 
 
OPERATION
 
TAA IS1000HG

Isolator Series 120V 1000W UL 60601-1 Medical-Grade Isolation Transformer with 4 Hospital-Grade Outlets

More Info
Check Prices
OVERVIEW
Efficiency
96%
Let-through Voltage (Combination Wave)
L-N: 250V L-G: 250V N-G: 0.5V
Let-through Voltage (Ring Wave)
L-N: 20V L-G: 20V N-G: 0.5V
Nominal Voltage / Frequency
120V / 60Hz
 
VA / Watt Capacity
1000
 
Transformer Type
Medical Grade, Low Impedance transformer-based line isolation transformer
INPUT
Input Plug Type
NEMA 5-15P-HG
Total Harmonic Distortion
Less than 1%
Input Cord Length (ft.)
10
Nominal Input Voltage(s) Supported
120V AC
 
 
 
 
 
 
OUTPUT
Output Receptacles
(4) 5-15R-HG
Output Amp Capacity
8.8
Nominal Output Voltage(s) Supported
120V
 
SURGE / NOISE SUPPRESSION
Noise Suppression Rating
35-65 dB
 
 
PHYSICAL
Cooling Method
Convection
Form Factors Supported
Tower
Unit Dimensions (hwd / in.)
7.250 x 7.250 x 10.500
 
 
 
FEATURES & SPECIFICATIONS
Over Current Protection
1 x Thermal, 2 pole, 10 amp
STANDARDS & COMPLIANCE
Product Compliance
RoHS; Trade Agreements Act (TAA)
Product Certifications
UL 60601-1
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
ISOLATION
Leakage Current
Less than 100 microamps
 
ENVIRONMENTAL
 
 
 
 
OPERATION
 
IS1000HGDV

Isolator Series Dual-Voltage 115/230V 1000W 60601-1 Medical-Grade Isolation Transformer, C14 Inlet, 8 C13 Outlets

More Info
Check Prices
OVERVIEW
Efficiency
96%
 
 
Nominal Voltage / Frequency
115/230 VAC 50/60 HZ (Voltage Selected by Input Power Module Fuse Installation
 
VA / Watt Capacity
1000
 
Transformer Type
Medical Grade, Low Impedence Toroid- Line Isolation (Pass Through or Step UP or Step Down)
INPUT
 
 
 
 
Nominal Input Voltage Description
115/230 VAC (Selected by Input Power Module Fuse Installation) Operating Input Voltage Range 100-125Vac or 200-250VAC
Input Frequency
50/60HZ
Maximum Surge Amps
70A
Input Current
10A @ 115V / 5A @ 230V
THDi
Less than 1%
Power Input Receptacle
IEC-320-C14
OUTPUT
Output Receptacles
(8) C13
Output Amp Capacity
8.7@ 115V/ 4.3@230V
 
Output Nominal Voltage
115V/230V (Selected by Output Switch) Can also be step up or step down, Selected when Installing Fuses.
SURGE / NOISE SUPPRESSION
Noise Suppression Rating
35-65 dB
AC Suppression Joule Rating
240
IEEE587 Cat. A Ringwave Let-Through
Reduced to 0.5v Common Mode
PHYSICAL
Cooling Method
Convection
 
Unit Dimensions (hwd / in.)
5.130 x 9.840 x 11.810
Unit Weight (lbs.)
30.25
Color
White
Material of Construction
Metal (Cabinet)
FEATURES & SPECIFICATIONS
Over Current Protection
2 x 10A @ 115V and 2 x 5A at 230V ( Both Fuses included with Product as Accesories)
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe)
Product Certifications
IEC 60601-1; CAN/CSA-C22.2 No. 60601-1 (Canada); NOM (Mexico)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
ISOLATION
Leakage Current
Max AC Leakage Current 80 (uA)
Output Isolation Transformer
Toroid with AC output Floating with Respect to Earth Ground. POAG Connector and Earth Ground Stud.
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C), Intended Application is in a controlled environment at approx. 77°F.
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Operating Elevation
0-10000 ft. (0-3000 m)
Operating Humidity Range
5% to 95% RH (Non-Condensing)
OPERATION
System Type Selections
Input Voltage equals Output Voltage OR 120V input equals 230V output OR 230V Input equals 120V output - (Selectable when installing Fuses) Input Frequency always equals Output Frequency
TAA IS500HG

Isolator Series 120V 500W UL 60601-1 Medical-Grade Isolation Transformer with 4 Hospital-Grade Outlets

More Info
Check Prices
OVERVIEW
Efficiency
96%
Let-through Voltage (Combination Wave)
L-N: 250V L-G: 250V N-G: 0.5V
Let-through Voltage (Ring Wave)
L-N: 20V L-G: 20V N-G: 0.5V
Nominal Voltage / Frequency
120V / 60Hz
 
VA / Watt Capacity
500
 
Transformer Type
Medical Grade, Low Impedance transformer-based line isolation transformer
INPUT
Input Plug Type
NEMA 5-15P-HG
Total Harmonic Distortion
Less than 1%
Input Cord Length (ft.)
10
 
 
 
 
 
 
 
OUTPUT
Output Receptacles
(4) 5-15R-HG
Output Amp Capacity
4.2
 
 
SURGE / NOISE SUPPRESSION
Noise Suppression Rating
35-65 dB
 
 
PHYSICAL
Cooling Method
Convection
Form Factors Supported
Tower
Unit Dimensions (hwd / in.)
5.750 x 6.250 x 9.250
 
 
 
FEATURES & SPECIFICATIONS
Over Current Protection
1 x Thermal, 2 Pole, Rocker
STANDARDS & COMPLIANCE
Product Compliance
RoHS; Trade Agreements Act (TAA)
Product Certifications
UL 60601-1
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
ISOLATION
Leakage Current
Less than 100 microamps
 
ENVIRONMENTAL
 
 
 
 
OPERATION
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.