Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


N286-100G-SR4-S

Cisco-Compatible QSFP-100G-SR4-S QSFP28 Transceiver - 100GBase-SR4, Multimode MTP/MPO, 850 nm, 100 m

More Info
Check Prices
OVERVIEW
Brand Compatibility
Cisco
CONNECTIONS
Side A - Connector 1
12-STRAND MTP/MPO (MALE)
Side B - Connector 1
QSFP28 (MALE)
PHYSICAL
Unit Dimensions (hwd / in.)
0.330 x 0.720 x 4.580
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Relative Humidity
5% to 85%
Operating Temperature
32 to 158 F (0 to 70 C)
 
COMMUNICATIONS
Network Compatibility
100 Gbps
Wavelength
850nm
Transmission Distance
100 m
FEATURES & SPECIFICATIONS
Data Transfer Rate
100 Gbps
Multi-Source Agreement (MSA) Compliant
Yes
Optical Port
MPO/MTP
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 
N286-40G-LR4

Cisco-Compatible QSFP-40G-LR4 QSFP+ Transceiver - 40GBase-LR4, Singlemode LC, 1270-1330 nm, 10 km

More Info
Check Prices
OVERVIEW
Brand Compatibility
Cisco
CONNECTIONS
Side A - Connector 1
LC DUPLEX (FEMALE)
Side B - Connector 1
QSFP+ (MALE)
PHYSICAL
Unit Dimensions (hwd / in.)
0.330 x 0.720 x 4.770
Unit Packaging Type
Box
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Relative Humidity
5% to 85%
Operating Temperature
32 to 158 F (0 to 70 C)
 
COMMUNICATIONS
Network Compatibility
40 Gbps
Wavelength
1270nm; 1310nm; 1330nm
Transmission Distance
10 km
FEATURES & SPECIFICATIONS
Data Transfer Rate
40 Gbps
Multi-Source Agreement (MSA) Compliant
Yes
Optical Port
LC
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 
N286-40G-PLR4

Cisco-Compatible QSFP+ Transceiver - 40GBase-PLR4, Singlemode MPO/MTP, 1310 nm, 10 km (6.2 mi.)

More Info
Check Prices
OVERVIEW
Brand Compatibility
Cisco
CONNECTIONS
Side A - Connector 1
MTP/MPO (FEMALE)
Side B - Connector 1
QSFP+ (MALE)
PHYSICAL
Unit Dimensions (hwd / in.)
0.330 x 0.530 x 2.680
Unit Packaging Type
Box
Color
Silver
Material of Construction
Zinc Alloy
Unit Dimensions (in.)
0.330 x 0.530 x 2.680
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
 
 
Operating Humidity Range
5 - 85 % RH
COMMUNICATIONS
Network Compatibility
40 Gbps
Wavelength
1270nm; 1310nm; 1330nm
Transmission Distance
10 km
FEATURES & SPECIFICATIONS
Data Transfer Rate
40 Gbps
Multi-Source Agreement (MSA) Compliant
Yes
Optical Port
MPO/MTP
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); MSA SFF-8436; REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
Power Consumption (Watts)
2.00

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.