Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


N484-01U

Copper/Fiber Enclosure for 4 High-Density Cassettes, 1U

More Info
Check Prices
OVERVIEW
Accessory Type
Pass-Through Panel
Technology
Cat5/5e; Cat6; Cat6a; Multimode
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
1.750 x 21.260 x 19.000
Unit Weight (lbs.)
4.4
Panel Style
Cassette Type
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Firmware / Software Docs
 
CONNECTIONS
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
 
N484-01U-MINI

Enclosure Mini Panel for 4 Copper/Fiber Cassettes, 1U

More Info
Check Prices
OVERVIEW
Accessory Type
Pass-Through Panel
Technology
Cat5/5e; Cat6; Cat6a; Multimode
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
1.730 x 18.980 x 1.190
Unit Weight (lbs.)
1.37
Panel Style
Cassette Type
Primary Form Factor
Rackmount
Material of Construction
Aluminum, Steel
Rack Height
1U
Rackmountable
Yes
ENVIRONMENTAL
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Firmware / Software Docs
Offset Ports
No
CONNECTIONS
Cassette Capacity
4
Side A - Connector 1
Cassette Cutout
Side B - Connector 1
Cassette Cutout
FEATURES & SPECIFICATIONS
All-in-One Kit
No
Numbered Ports
No
Keystone Jacks
No
Built-in Cables
No
Color-Coded Connections
No
EIA/TIA 2/32 Spacing
No
Labeled Ports
No
Down-Angled Ports
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.