Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


N48LSM-16X16

Spine-Leaf MPO Panel with Key-Up to Key-Up MTP/MPO Adapter - 12F MTP/MPO-PC M/M, 8F OM4 Multimode, 16 x 16 Ports, 1U

More Info
Check Prices
OVERVIEW
Product Type
Spine-Leaf
Technology
Fiber
Optical Mode
OM4
Panel Dimensions
17.56" X 1.73" X 14.76"
Mode Type
Multimode
Firmware / Software Docs
Offset Ports
No
CONNECTIONS
Number of Ports
32
Side A - Connector 1
(16) 12-STRAND MTP/MPO (MALE)
Side B - Connector 1
(16) 12-STRAND MTP/MPO (MALE)
Endface Polish
PC
PHYSICAL
Primary Form Factor
Rackmount
Color
Black
Rack Height
1U
Connector Color
Gray
Clad Diameter (microns)
125
Core Diameter (microns)
50
Number of Fibers
8
Total Number of Ports
32
Unit Dimensions (hwd / in.)
1.730 x 14.760 x 18.970
Panel Style
Spine-Leaf
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
5% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 85% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
100 Gbps; 40 Gbps; 400 Gbps
Wavelength
1300nm; 850nm
Attenuation @ 850NM
3.0 dB / km
Attenuation @ 1300NM
1.0 dB / km
Insertion Loss
≤ 0.35 dB
 
 
FEATURES & SPECIFICATIONS
All-in-One Kit
Yes
Network Speed Support
100 Gbps; 40 Gbps; 400 Gbps
Push/Pull Tabs
No
Breakout
No
Trunk
No
Numbered Ports
Yes
Keystone Jacks
No
Built-in Cables
Yes
Color-Coded Connections
No
EIA/TIA 2/32 Spacing
No
Labeled Ports
Yes
Optical Port
MPO/MTP
Down-Angled Ports
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N48LSM-32X32

Spine-Leaf MPO Panel with Key-Up to Key-Up MTP/MPO Adapter - 12F MTP/MPO-PC M/M, 8F OM4 Multimode, 32 x 32 Ports, 1U

More Info
Check Prices
OVERVIEW
Product Type
Spine-Leaf
Technology
Fiber
Optical Mode
OM4
Panel Dimensions
17.56" X 1.73" X 14.76"
Mode Type
Multimode
Firmware / Software Docs
Offset Ports
No
CONNECTIONS
Number of Ports
64
Side A - Connector 1
(32) 12-STRAND MTP/MPO (MALE)
Side B - Connector 1
(32) 12-STRAND MTP/MPO (MALE)
Endface Polish
PC
PHYSICAL
Primary Form Factor
Rackmount
Color
Black
Rack Height
1U
Connector Color
Gray
Clad Diameter (microns)
125
Core Diameter (microns)
50
Number of Fibers
8
Total Number of Ports
64
Unit Dimensions (hwd / in.)
1.730 x 14.760 x 18.970
Panel Style
Spine-Leaf
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
5% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 85% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
100 Gbps; 40 Gbps; 400 Gbps
Wavelength
1300nm; 850nm
Attenuation @ 850NM
3.0 dB / km
Attenuation @ 1300NM
1.0 dB / km
Insertion Loss
≤ 0.35 dB
 
 
FEATURES & SPECIFICATIONS
All-in-One Kit
Yes
Network Speed Support
100 Gbps; 40 Gbps; 400 Gbps
Push/Pull Tabs
No
Breakout
No
Trunk
No
Numbered Ports
Yes
Keystone Jacks
No
Built-in Cables
Yes
Color-Coded Connections
No
EIA/TIA 2/32 Spacing
No
Labeled Ports
Yes
Optical Port
MPO/MTP
Down-Angled Ports
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N48LSS-32X32

Spine-Leaf MPO Panel with Key-Up to Key-Down MTP/MPO Adapter - 12F MTP/MPO-APC M/M, 8F OS2 Singlemode, 32 x 32 Ports, 1U

More Info
Check Prices
OVERVIEW
Product Type
Spine-Leaf
Technology
Fiber
Optical Mode
OS2
Panel Dimensions
17.56" X 1.73" X 14.76"
Mode Type
Singlemode
Firmware / Software Docs
Offset Ports
No
CONNECTIONS
Number of Ports
64
Side A - Connector 1
(32) 12-STRAND MTP/MPO (MALE)
Side B - Connector 1
(32) 12-STRAND MTP/MPO (MALE)
Endface Polish
APC
PHYSICAL
Primary Form Factor
Rackmount
Color
Black
Rack Height
1U
Connector Color
Black
Clad Diameter (microns)
125
Core Diameter (microns)
9
Number of Fibers
8
Total Number of Ports
64
Unit Dimensions (hwd / in.)
1.730 x 14.760 x 18.970
Panel Style
Spine-Leaf
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
5% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 85% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
100 Gbps; 40 Gbps; 400 Gbps
Wavelength
1310nm; 1550nm
 
 
Insertion Loss
≤ 0.70 dB
Attenuation @ 1310NM
0.36 dB / km
Attenuation @ 1550NM
0.22 dB / km
FEATURES & SPECIFICATIONS
All-in-One Kit
Yes
Network Speed Support
100 Gbps; 40 Gbps; 400 Gbps
Push/Pull Tabs
No
Breakout
No
Trunk
No
Numbered Ports
Yes
Keystone Jacks
No
Built-in Cables
Yes
Color-Coded Connections
No
EIA/TIA 2/32 Spacing
No
Labeled Ports
Yes
Optical Port
MPO/MTP
Down-Angled Ports
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.