Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


NCM-JHC08-25

J-Hook Cable Support - 3/4”, Batwing, Galvanized Steel, 25 Pack

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Support
Accessory Class
Audio Video Accessories
PHYSICAL
Color
Silver
Cable Jacket Color
Silver
Maximum Weight Capacity (lbs.)
60
Unit Dimensions (hwd / in.)
3.110 x 0.860 x 0.750
Unit Weight (lbs.)
0.073
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
ISO/IEC 14763-2; RoHS; TIA-568-C; TIA-569-C; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
NCM-JHC20-25

J-Hook Cable Support - 2", Batwing, Galvanized Steel, 25 Pack

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Support
Accessory Class
Audio Video Accessories
PHYSICAL
Color
Silver
Cable Jacket Color
Silver
Maximum Weight Capacity (lbs.)
60
Unit Dimensions (hwd / in.)
4.770 x 1.400 x 2.000
Unit Weight (lbs.)
0.1759
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
ISO/IEC 14763-2; RoHS; TIA-568-C; TIA-569-C; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
NCM-JHW08-25

J-Hook Cable Support - 3/4”, Wall Mount, Galvanized Steel, 25 Pack

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Support
Accessory Class
Audio Video Accessories
PHYSICAL
Color
Silver
Cable Jacket Color
Silver
Maximum Weight Capacity (lbs.)
60
Unit Dimensions (hwd / in.)
3.110 x 0.860 x 0.750
Unit Weight (lbs.)
0.0556
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
ISO/IEC 14763-2; RoHS; TIA-568-C; TIA-569-C; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
NCM-JHW13-25

J-Hook Cable Support - 1-5/16", Wall Mount, Galvanized Steel, 25 Pack

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Support
Accessory Class
Audio Video Accessories
PHYSICAL
Color
Silver
Cable Jacket Color
Silver
Maximum Weight Capacity (lbs.)
60
Unit Dimensions (hwd / in.)
4.130 x 1.400 x 1.300
Unit Weight (lbs.)
0.1323
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
ISO/IEC 14763-2; RoHS; TIA-568-C; TIA-569-C; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.