Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA NFI-U08-1

8-Port Unmanaged Fast Industrial Ethernet Switch - 10/100 Mbps, Ruggedized, -40° to 75°C, DIN/Wall Mount, TAA

More Info
Check Prices
OVERVIEW
Product Type
Unmanaged Industrial Fast Ethernet Switch
INPUT
Electrical Consumption (Max)
0
Maximum Input Amps Details
Maximum of 0.2A DC power. Device power shall be supplied by LPS (Limited Power Source).
Voltage Compatibility (VAC)
Input
Voltage Compatibility (VDC)
18-30
Input Plug Type
Hard-wire
Power Source
3-Pin Terminal Block
 
 
 
POWER
Power Consumption (Watts)
4.00
 
CONNECTIONS
Number of Ports
8
Ports
8
Ports Detail

8x 10/100Base-T

SFP Uplink Ports
0
PoE Supported Ports
0
Network Switch Ports
(8) 10/100 (RJ45)
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
1- PWR(Green): for Power; 2- 100(Green): for Ethernet speed 100Mbps; 3- LNK/ACT(Green): for data transmitting/receiving
PHYSICAL
Primary Form Factor
DIN-Rail; Wall-mount
Color
Black
Material of Construction
Metal casing
Unit Dimensions (hwd / in.)
3.540 x 4.300 x 1.210
Unit Weight (lbs.)
0.32
 
 
ENVIRONMENTAL
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Relative Humidity
5% to 95% (Non-Condensing)
Operating Temperature
-40 to 167 F (-40 to 75 C)
 
 
 
COMMUNICATIONS
Network Compatibility
100 Mbps (Fast Ethernet)
Network Compatibility Details

Auto-negotiable

Switching Capacity
1.6Gbps
Switching Capacity Details
200Mbps Per Port with Full Duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
1536
Console Port
No
MAC Auto Learning
Yes
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); IEEE 802.3 Auto-Negotiation; IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
NG16

16-Port 10/100/1000 Mbps 1U Rack-Mount/Desktop Gigabit Ethernet Unmanaged Switch, Metal Housing

More Info
Check Prices
OVERVIEW
Product Type
Unmanaged Switch
INPUT
Electrical Consumption (Max)
7W
 
Voltage Compatibility (VAC)
100-240
 
Input Plug Type
NEMA 5-15P
 
Nominal Input Voltage Description
Accepts 100-240V AC nominal input
Plug Type
Includes NEMA 5-15P input plug
Input Cord Length (ft.)
5
POWER
Power Consumption (Watts)
7
 
CONNECTIONS
Number of Ports
16
Ports
16
Ports Detail
16x 10/100/1000BASE-T
SFP Uplink Ports
0
PoE Supported Ports
0
Network Switch Ports
(16) 10/100/1000 (RJ45)
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Power LED (Green for Power On); One LED per RJ45 port (Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity)
PHYSICAL
Primary Form Factor
Desktop; Rackmount
Color
Black
 
Unit Dimensions (hwd / in.)
4.960 x 11.023 x 1.730
Unit Weight (lbs.)
3.2
Form Factors Supported
Desktop, Rackmount
Rack Units
1
ENVIRONMENTAL
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
10 to 90% (non-condensing)
Operating Temperature
32 to 104 F (0 to 40 C)
 
 
 
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details
Auto-negotiable
Switching Capacity
32 Gbps
Switching Capacity Details
2 Gbps per port with full duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
10000
Console Port
No
MAC Auto Learning
Yes
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
Fans (Type/Quantity)
Fanless
 
STANDARDS & COMPLIANCE
Product Compliance
IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
NG5

5-Port 10/100/1000 Mbps Desktop Gigabit Ethernet Unmanaged Switch, Metal Housing

More Info
Check Prices
OVERVIEW
Product Type
Unmanaged Switch
INPUT
Electrical Consumption (Max)
1W
 
Voltage Compatibility (VAC)
100-240
 
Input Plug Type
NEMA 1-15P
 
Nominal Input Voltage Description
Included 5V DC output power adapter accepts 100-240V AC nominal input
Plug Type
Power adapter includes NEMA 1-15P non-polarized input plug
Input Cord Length (ft.)
5
POWER
Power Consumption (Watts)
1
 
CONNECTIONS
Number of Ports
5
Ports
5
Ports Detail
5x 10/100/1000BASE-T
SFP Uplink Ports
0
PoE Supported Ports
0
Network Switch Ports
(5) 10/100/1000 (RJ45)
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Power LED (Green for Power On); One LED per RJ45 port (Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity)
PHYSICAL
Primary Form Factor
Desktop
Color
Black
 
Unit Dimensions (hwd / in.)
1.100 x 3.070 x 5.510
Unit Weight (lbs.)
0.56
Form Factors Supported
Desktop, Wall mount
Rack Units
0
ENVIRONMENTAL
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
10 to 90% (non-condensing)
Operating Temperature
32 to 104 F (0 to 40 C)
 
 
 
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details
Auto-negotiable
Switching Capacity
10 Gbps
Switching Capacity Details
2 Gbps per port with full duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
9000
Console Port
No
MAC Auto Learning
Yes
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
Fans (Type/Quantity)
Fanless
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; FCC Part 15 Class B (USA)
Product Certifications
EN 55022; EN 55024; EN 60950-1; IEC 60950-1; NOM (Mexico)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
TAA NGI-U08C2

8-Port Unmanaged Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, 2 GbE SFP Slots, -40° to 75°C, DIN Mount, TAA

More Info
Check Prices
OVERVIEW
Product Type
Unmanaged Plus Industrial Gigabit Ethernet Switch
INPUT
 
Maximum Input Amps Details
Maximum of 0.4A DC. The device power shall be supplied by LPS (Limited Power Source)
 
Voltage Compatibility (VDC)
24-48
 
Power Source
6-Pin Terminal Block
 
 
 
POWER
Power Consumption (Watts)
11.00
Power Consumption Detail
11w
CONNECTIONS
Number of Ports
8
Ports
8
Ports Detail

8 - RJ-45F (10/100/1000Mbps)

SFP Uplink Ports
2
PoE Supported Ports
0
Network Switch Ports
(8) 10/100/1000 (RJ45)
SFP Uplink Ports Detail

2 - SFP (1000Base-X)

PoE Power Budget (Watts)
0
PoE Port Description
NA
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
1- PWR(Green): for Power, 2- RPS(Green): for Power by terminal block RPS, 3- ALM(Rad): for PWR & RPS fails, 4- SFP 9~10(Green): for SFP link up 1000; 5- (Green): for Ethernet speed 1000Mbps, 6- LNK/ACT(Green): for data Transmitting/Receiving
PHYSICAL
Primary Form Factor
DIN-Rail
Color
Black
Material of Construction
Metal casing
Unit Dimensions (hwd / in.)
3.940 x 1.970 x 4.570
Unit Weight (lbs.)
1.23
Form Factors Supported
DIN-Rail Mountable
 
ENVIRONMENTAL
Storage Temperature Range
-40° to 176°F (-40° to 80°C)
Relative Humidity
5 to 95% (non-condensing)
 
Operating Temperature Range
-40° to 167°F (-40° to 75°C)
Operating Elevation
0-6562 ft. (0-2000 m)
 
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details

Auto-negotiable

Switching Capacity
20Gbps
Switching Capacity Details
1Gbps Per Port with Full Duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
10000
Console Port
No
MAC Auto Learning
Yes
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
Fans (Type/Quantity)
Fanless
MAC Addresses
8000
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); IEEE 802.1p Class of Service (Europe); IEEE 802.3 10Base-T; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; IEEE 802.3z 1000Base-SX/LX; REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.