Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


NRFP-BRKT

Eaton SmartRack 4-Post Rack-Mount Rail Kit for the Robotic Fiber Panel System

More Info
How to Order
OVERVIEW
Accessory Type
Rack-Mount Rail Kit
Accessory Class
Rack Accessories
CONNECTIONS
Crossover Wiring
No
PHYSICAL
Color
Silver
Material of Construction
Steel
Unit Dimensions (hwd / in.)
2.000 x 1.130 x 29.500
Unit Weight (lbs.)
44
FEATURES & SPECIFICATIONS
Snagless Connector
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
 
OUTPUT
 
BATTERY
 
RK2PA

Eaton 2-Post Rack-Mount Installation Kit for Select 1U 5P UPS systems and select 1U 9PX lithium-ion EBMs

More Info
How to Order
OVERVIEW
Accessory Type
Rack-Mount Rail Kit
Accessory Class
UPS Accessories
CONNECTIONS
 
PHYSICAL
 
 
Unit Dimensions (hwd / in.)
2.910 x 4.640 x 5.700
 
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
 
Product Warranty Period (U.S. & Canada)
3-year limited warranty
OUTPUT
 
BATTERY
 
RK2PC

2-Post Rack-Mount Installation Kit for Select UPS Systems

More Info
How to Order
OVERVIEW
Accessory Type
Rack-Mount Rail Kit
Accessory Class
UPS Accessories
CONNECTIONS
 
PHYSICAL
 
 
Unit Dimensions (hwd / in.)
5.500 x 9.800 x 9.800
 
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
 
Product Warranty Period (U.S. & Canada)
3-year limited warranty
OUTPUT
Individually Controllable Load Banks
No
BATTERY
Expandable Runtime
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.