Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


NRFP-BRKT

Eaton SmartRack 4-Post Rack-Mount Rail Kit for the Robotic Fiber Panel System

More Info
How to Order
OVERVIEW
Accessory Type
Rack-Mount Rail Kit
Accessory Class
Rack Accessories
CONNECTIONS
Crossover Wiring
No
PHYSICAL
Color
Silver
Material of Construction
Steel
Unit Dimensions (hwd / in.)
2.000 x 1.130 x 29.500
Unit Weight (lbs.)
44
FEATURES & SPECIFICATIONS
Snagless Connector
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
 
OUTPUT
 
BATTERY
 
RK2PA

Eaton 2-Post Rack-Mount Installation Kit for Select 1U 5P UPS systems and select 1U 9PX lithium-ion EBMs

More Info
How to Order
OVERVIEW
Accessory Type
Rack-Mount Rail Kit
Accessory Class
UPS Accessories
CONNECTIONS
 
PHYSICAL
 
 
Unit Dimensions (hwd / in.)
2.910 x 4.640 x 5.700
 
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
 
Product Warranty Period (U.S. & Canada)
3-year limited warranty
OUTPUT
 
BATTERY
 
RK2PC

2-Post Rack-Mount Installation Kit for Select UPS Systems

More Info
How to Order
OVERVIEW
Accessory Type
Rack-Mount Rail Kit
Accessory Class
UPS Accessories
CONNECTIONS
 
PHYSICAL
 
 
Unit Dimensions (hwd / in.)
5.500 x 9.800 x 9.800
 
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
 
Product Warranty Period (U.S. & Canada)
3-year limited warranty
OUTPUT
Individually Controllable Load Banks
No
BATTERY
Expandable Runtime
No
RK4PRS

Ship-in-Rack 4-Post Adjustable Mounting Rail Kit for Eaton 5PX G2 UPS Systems

More Info
Check Prices
OVERVIEW
Accessory Type
Rack-Mount Rail Kit
Accessory Class
Rack Accessories
CONNECTIONS
 
PHYSICAL
 
 
Unit Dimensions (hwd / in.)
0.100 x 0.100 x 0.100
 
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
 
 
OUTPUT
 
BATTERY
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.