Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P006-010-HG13CL

Hospital-Grade Power Cord, NEMA 5-15P to C13 - Green Dot, 13A, 125V, 16 AWG, 10 ft. (3.05 m), Clear Plugs

More Info
Check Prices
OVERVIEW
Device Compatibility
Mobile Cart; Computer; Printer; Monitor/HDTV; Server; UPS; PDU
Country/Region
North America
INPUT
Maximum Input Amps
13
Voltage Compatibility (VAC)
125
CONNECTIONS
Side A - Connector 1
NEMA 5-15P-HG
Side B - Connector 1
IEC-320-C13
PHYSICAL
Plug Color
Clear
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
FT2
Power Cord Jacket Type
SJT
Cable Outer Diameter (OD)
9mm
Number of Conductors
3
Wire Gauge (AWG)
16
Cable Length (ft.)
10
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
20% to 80% RH
Storage Humidity Range
20% to 80% RH
 
FEATURES & SPECIFICATIONS
Antibacterial
No
Angled Plug
No
High Voltage
No
Locking Plug
No
Coiled Power Cord
No
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P006AB-010-HG

Safe-IT Antibacterial Hospital-Grade Power Cord, 5-15P to C13 - Green Dot, 13A, 125V, 16 AWG, Black, 10 ft. (3 m)

More Info
Check Prices
OVERVIEW
Device Compatibility
Mobile Cart; Computer; Printer; Monitor/HDTV; Server; UPS; PDU
Country/Region
North America
INPUT
Maximum Input Amps
13
Voltage Compatibility (VAC)
125
CONNECTIONS
Side A - Connector 1
NEMA 5-15P
Side B - Connector 1
IEC-320-C13
PHYSICAL
Plug Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
FT2
Power Cord Jacket Type
SJT
Cable Outer Diameter (OD)
8.25mm
Number of Conductors
3
Wire Gauge (AWG)
16
Cable Length (ft.)
10
Connector Color
Black
 
 
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 221°F (-20° to 105°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
20% to 80% RH, Non-Condensing
Storage Humidity Range
20% to 80% RH, Non-Condensing
 
FEATURES & SPECIFICATIONS
Antibacterial
Yes
Angled Plug
No
High Voltage
No
Locking Plug
No
Coiled Power Cord
No
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); cUL Listed; UL Listed
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P022-010-13A

Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 13A, 120V, 16 AWG, 10 ft. (3 m), Black

More Info
Check Prices
OVERVIEW
Device Compatibility
Computer; Monitor/HDTV; Printer; Server; UPS; PDU
Country/Region
North America
INPUT
Maximum Input Amps
13
Voltage Compatibility (VAC)
125
CONNECTIONS
Side A - Connector 1
NEMA 5-15P
Side B - Connector 1
NEMA 5-15R
PHYSICAL
Plug Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
FT2
Power Cord Jacket Type
SJT
Cable Outer Diameter (OD)
8.3mm
Number of Conductors
3
Wire Gauge (AWG)
16
Cable Length (ft.)
10
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
20% TO 80% RH, NON-CONDENSING
Storage Humidity Range
20% to 80% RH, Non-Condensing
 
FEATURES & SPECIFICATIONS
Antibacterial
No
Angled Plug
No
High Voltage
No
Locking Plug
No
Coiled Power Cord
No
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL Listed
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P024-010-13A

Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 13A, 120V, 16 AWG, 10 ft. (3.05 m), Black

More Info
Check Prices
OVERVIEW
Device Compatibility
Computer; Monitor/HDTV; Printer; Server; UPS; PDU
Country/Region
North America
INPUT
Maximum Input Amps
13
Voltage Compatibility (VAC)
125
CONNECTIONS
Side A - Connector 1
NEMA 5-15P
Side B - Connector 1
NEMA 5-15R
PHYSICAL
Plug Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Power Cord Jacket Type
SJT
Cable Outer Diameter (OD)
8.5mm
Number of Conductors
3
Wire Gauge (AWG)
16
Cable Length (ft.)
10
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
10% to 65% RH
Storage Humidity Range
10% to 65% RH
 
FEATURES & SPECIFICATIONS
Antibacterial
No
Angled Plug
No
High Voltage
No
Locking Plug
No
Coiled Power Cord
No
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.