Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P440-89FF

DB9 to RJ45 Modular Serial Adapter (F/F), RS-232, RS-422, RS-485

More Info
Check Prices
OVERVIEW
Technology
Cat5/5e; Cat6; Cat6a
 
CONNECTIONS
Side A - Connector 1
DB9 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
 
 
 
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
 
 
POWER
 
 
COMMUNICATIONS
 
 
 
 
 
INPUT
 
 
 
ENVIRONMENTAL
 
 
 
P440-89FM

DB9 to RJ45 Modular Serial Adapter (M/F), RS-232, RS-422, RS-485

More Info
Check Prices
OVERVIEW
Technology
Cat5/5e; Cat6; Cat6a
 
CONNECTIONS
Side A - Connector 1
DB9 (MALE)
Side B - Connector 1
RJ45 (FEMALE)
 
 
 
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
0.500 x 3.940 x 5.300
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
 
 
POWER
 
 
COMMUNICATIONS
 
 
 
 
 
INPUT
 
 
 
ENVIRONMENTAL
 
 
 
TAA B165-101

Serial over Cat5/Cat6 RS232 Extender, Transmitter and Receiver, Up to 3280 ft. (999.74 m), TAA

More Info
Check Prices
OVERVIEW
 
Product Type
Cat5/Cat6 Extender Kit
CONNECTIONS
Side A - Connector 1
DB9 (FEMALE)
Side B - Connector 1
DB9 (FEMALE)
Number of Ports
1
Side A - Connector 2
RJ45 (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
PHYSICAL
Color
Black
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
VIDEO
HDR Support
No
Maximum Signal Range (ft)
3280
POWER
Power Over Cable (PoC) Support
No
AC Adapter
(x2) Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
COMMUNICATIONS
IR Remote Extension Support
No
RS-232 Serial Extension Support
Yes
USB Extension Support
No
 
 
INPUT
 
 
 
ENVIRONMENTAL
 
 
 
U336-06N-2P5-B

USB to RJ45 Gigabit Ethernet Network Adapter (M/F) - USB 3.1 Gen 1, 2.5 Gbps Ethernet, Black

More Info
Check Prices
OVERVIEW
Technology
Cat5/5e; Cat6; Cat6a
 
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
RJ45 (FEMALE)
 
 
 
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
0.980 x 1.570 x 3.350
Unit Packaging Type
Polybag
FEATURES & SPECIFICATIONS
 
 
USB Specification
USB 3.1 Gen 1 (up to 5 Gbps)
Data Transfer Rate
2.5 Gbps
Full Duplex Support
Yes
Remote Wakeup Support
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
 
 
POWER
 
 
COMMUNICATIONS
 
 
 
Network Compatibility
2.5 Gbps
IEEE Standards Supported
802.1p; 802.1q; 802.3; 802.3ab; 802.3az; 802.3bz; 802.3u; 802.3x
INPUT
Built-In Cable Length (ft.)
0.98
Built-In Cable Length (in.)
11.8
Bus Powered
Yes
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Relative Humidity
0% to 90% RH

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.