Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


T040-001-DP

DisplayPort Cable Tester with Carrying Case

More Info
OVERVIEW
Accessory Type
Cable Tester
Technology
DisplayPort
Accessory Class
Audio Video Accessories
 
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (FEMALE); MINI DISPLAYPORT (FEMALE)
Side B - Connector 1
DISPLAYPORT (FEMALE); MINI DISPLAYPORT (FEMALE)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
VIDEO
 
 
 
INPUT
 
 
 
 
OUTPUT
 
 
USER INTERFACE, ALERTS & CONTROLS
 
SURGE / NOISE SUPPRESSION
 
 
DATALINE SURGE SUPPRESSION
 
 
 
PHYSICAL
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
 
 
 
 
 
 
COMMUNICATIONS
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
 
POWER
 
TAA B110-SP-CAT

In-Line Network Surge Protector - HDBaseT/10Gbps, Cat5e/6, Metal Case, IEC Compliant, TAA

More Info
Check Prices
OVERVIEW
Accessory Type
Surge Protector
Technology
Cat5/5e; Cat6
Accessory Class
Audio Video Accessories
Product Type
In-Line Surge Protector
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
VIDEO
Max Supported Video Resolution
4K x 2K @60Hz (HDBaseT)
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Input Plug Type
RJ45
Input Cord Length (ft.)
0
Right-Angle Plug
No
OUTPUT
Output Receptacles
Network
Right-Angle Outlets
No
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
No
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
0
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
Yes
Telephone/DSL Protection
No
PHYSICAL
Color
Black
Material of Construction
Aluminium
Housing Color
Black
Rackmountable
Yes
Unit Dimensions (hwd / in.)
2.630 x 3.430 x 1.060
Unit Packaging Type
Box
Unit Weight (lbs.)
0.28
 
 
ENVIRONMENTAL
Operating Temperature Range
14° to 167°F (10° to 75°C)
Storage Temperature Range
-40° to 194°F (-40° to 90°C)
Relative Humidity
0% to 95% RH, Non-Condensing
ESD Protection
15kV (Air), 8kV (Contact)
Lightning Protection
2kA (8/20μs), 6kV (8/20μs)
 
COMMUNICATIONS
Network Compatibility
10 Gbps
Insertion Loss
<0.2 dB
 
 
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
IP68 Rated
No
IP20 Rated
No
Driver Required
No
Recommended Category Cable
Cat5e/6 Cables
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
POWER
 
TAA B110-SP-HDMI

In-Line HDMI Surge Protector - 4K, HDCP, Metal Case, IEC Compliant, TAA

More Info
Check Prices
OVERVIEW
 
Technology
HDMI
Accessory Class
Audio Video Accessories
 
CONNECTIONS
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Connector Plating
Nickel
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
VIDEO
Max Supported Video Resolution
3840 x 2160 @ 30Hz
3D Video Supported
No
 
INPUT
 
 
Input Cord Length (ft.)
0
Right-Angle Plug
No
OUTPUT
Output Receptacles
HDMI
Right-Angle Outlets
No
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
No
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
0
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
 
Material of Construction
Aluminium
Housing Color
Black
Rackmountable
No
Unit Dimensions (hwd / in.)
1.000 x 2.300 x 1.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.08
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 131°F (0° to 55°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Relative Humidity
0% to 95% RH, Non-Condensing
ESD Protection
15kV (Air), 8kV (Contact)
Lightning Protection
5A (8/20μs)
EFT Protection
40A (5/50ns)
COMMUNICATIONS
 
 
 
 
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
IP68 Rated
No
IP20 Rated
No
 
 
HDCP Specification
2.2
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
POWER
 
P350-10N-10

Hook-and-Loop Cable Ties, 10" L x 5/8" W - 10-Pack

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Ties
Technology
Cat6
Accessory Class
Networking Accessories
 
CONNECTIONS
 
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
 
 
 
INPUT
 
 
 
 
OUTPUT
 
 
USER INTERFACE, ALERTS & CONTROLS
 
SURGE / NOISE SUPPRESSION
 
 
DATALINE SURGE SUPPRESSION
 
 
 
PHYSICAL
Color
Black
 
 
 
 
 
 
Cable Jacket Color
Black
Cable Length (in.)
10
ENVIRONMENTAL
 
 
 
 
 
 
COMMUNICATIONS
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
POWER
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.