Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P782-006-DH

HDMI/DVI/USB KVM Cable Kit, 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Kit
Technology
DVI; HDMI
Accessory Class
KVM Switch Accessories
CONNECTIONS
Side A - Connector 1
HDMI (FEMALE); HDMI (MALE); USB B (MALE)
Side B - Connector 1
DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK); HDMI (MALE); USB A (MALE)
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
6
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
 
FEATURES & SPECIFICATIONS
 
 
P782-010-DH

HDMI/DVI/USB KVM Cable Kit, 10 ft. (3.05 m) - USB 2.0, 4K 60Hz

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Kit
Technology
DVI; HDMI
Accessory Class
KVM Switch Accessories
CONNECTIONS
Side A - Connector 1
DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK); HDMI (MALE); USB B (MALE)
Side B - Connector 1
HDMI (MALE); USB A (MALE)
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
10
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
Max Supported Video Resolution
HDMI: 3840 x 2160 @60Hz, DVI: 1920 x 1080 @60Hz
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
HDCP Specification
2.2
P782-015-DH

HDMI/DVI/USB KVM Cable Kit, 15 ft. (4.57 m)

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Kit
Technology
DVI; HDMI
Accessory Class
KVM Switch Accessories
CONNECTIONS
Side A - Connector 1
HDMI (FEMALE); HDMI (MALE); USB B (MALE)
Side B - Connector 1
DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK); HDMI (MALE); USB A (MALE)
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
15
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
 
FEATURES & SPECIFICATIONS
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.