Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


PCE-U2-PX4

U.2 to PCIe Adapter for 2.5" NVMe U.2 SSD, SFF-8639, PCI Express (x4) Card

More Info
Check Prices
OVERVIEW
Drives Supported
U.2 SSD/HDD
Device Compatibility
Computer
Technology
PCIe
INPUT
Bus Powered
Yes
 
 
 
 
 
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
SF-8639 (MALE)
Side B - Connector 1
7-PIN SATA (FEMALE)
 
PHYSICAL
Color
Black
Cable Length (ft.)
1.38
Cable Length (in.)
16.5
Unit Dimensions (hwd / in.)
5.510 x 4.760 x 0.860
 
 
 
ENVIRONMENTAL
Operating Temperature Range
50° to 158°F (10° to 70°C)
Storage Temperature Range
32° to 149°F (0° to 65°C)
Relative Humidity
10% to 80% RH
STANDARDS & COMPLIANCE
Product Certifications
EN 55032
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS3; UKCA
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
POWER
 
 
USER INTERFACE, ALERTS & CONTROLS
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
U439-001-CG2

USB-C to SATA Quick Dock - USB 3.1 Gen 2 (10 Gbps), 2.5/3.5 in. HDD/SDD, Thunderbolt 3 Compatible

More Info
Check Prices
OVERVIEW
 
 
Technology
SATA/eSATA
INPUT
Bus Powered
No
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
12V / 2A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
CONNECTIONS
Number of Ports
1
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
7-PIN SATA (FEMALE)
Connector Plating
Nickel
PHYSICAL
Color
Black
 
 
Unit Dimensions (hwd / in.)
2.300 x 5.100 x 3.000
Material of Construction
Plastic
Unit Packaging Type
Box
Unit Weight (lbs.)
1.1
ENVIRONMENTAL
Operating Temperature Range
50° to 122°F (10° to 50°C)
Storage Temperature Range
32° to 148°F (0° to 65°C)
Relative Humidity
10% to 80% RH, Non-Condensing
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; REACH; FCC (USA)
External Power Supply Certifications
FCC; UL; cUL; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 0.6A; Output: 12V, 2A, 4.9 ft.
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power and Data)
FEATURES & SPECIFICATIONS
USB Specification
USB 3.1 Gen 2 (up to 10 Gbps)
IP68 Rated
No
IP20 Rated
No
UASP Support
Yes
Driver Required
No
 
U457-1M2-NVMEG2

USB-C to M.2 NVMe SSD (M-Key) Enclosure Adapter - USB 3.1 Gen 2 (10 Gbps), Thunderbolt 3, UASP

More Info
Check Prices
OVERVIEW
Drives Supported
PCIe M.2 NVMe M-Key SSD
 
Technology
PCIe
INPUT
Bus Powered
Yes
 
 
 
 
 
 
CONNECTIONS
 
Side A - Connector 1
USB C (FEMALE)
Side B - Connector 1
M.2 NGFF NVMe (M-KEY)
Connector Plating
Nickel
PHYSICAL
Color
Black
 
 
Unit Dimensions (hwd / in.)
0.570 x 4.110 x 1.430
Material of Construction
Metal
Unit Packaging Type
Box
Unit Weight (lbs.)
0.164
ENVIRONMENTAL
Operating Temperature Range
50° to 122°F (10° to 50°C)
Storage Temperature Range
32° to 149°F (0° to 65°C)
Relative Humidity
10% to 80% RH, Non-Condensing
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Data/Power)
FEATURES & SPECIFICATIONS
USB Specification
USB 3.1 Gen 2 (up to 10 Gbps)
IP68 Rated
No
IP20 Rated
No
UASP Support
Yes
Driver Required
No
Thunderbolt Specification
Thunderbolt 3 (up to 20Gbps long or passive cables)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.