Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA PDU1215

1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount

More Info
Check Prices
OVERVIEW
PDU Type
Basic
INPUT
Input Phase
Single-Phase
PDU Input Voltage
120
Recommended Electrical Service
Single-phase 15A 120V service
Maximum Input Amps
15
PDU Plug Type
NEMA 5-15P
Input Cord Length (ft.)
15
 
 
 
OUTPUT
Output Capacity (kW)
1.8
Output Capacity Details
1.8kW (120V) / 15A total capacity; 12A max per 5-15R outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(13) 5-15R
Output Nominal Voltage
120V
Overload Protection
15A Breaker
 
USER INTERFACE, ALERTS & CONTROLS
Switches
No power switch
 
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Form Factors Supported
1U rackmount, 0U vertical rackmount, wall-mount and undercounter installation supported
Minimum Required Rack Depth (inches)
7.5
Outlets Measurement (Center to Center)
30.2mm
PDU Form Factor
Horizontal (1U)
Unit Dimensions (hwd / in.)
2.000 x 20.000 x 4.500
Unit Weight (lbs.)
4.9
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
Grounding
Grounding lug
 
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); CAN/CSA-22.2 No. 308-14 (Canada); NOM (Mexico); UL 1363
Product Compliance
RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
COMMUNICATIONS
 
 
 
 
 
 
PDU1415

1.8kW Single-Phase 120V Basic PDU, 14 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 0U Vertical

More Info
Check Prices
OVERVIEW
PDU Type
Basic
INPUT
Input Phase
Single-Phase
PDU Input Voltage
120
Recommended Electrical Service
Single-phase 15A 120V service
Maximum Input Amps
15
PDU Plug Type
NEMA 5-15P
Input Cord Length (ft.)
15
 
 
 
OUTPUT
 
Output Capacity Details
1.8kW (120V) total capacity; 12A max per 5-15R outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(14) 5-15R
Output Nominal Voltage
120V
Overload Protection
15A Breaker
 
USER INTERFACE, ALERTS & CONTROLS
Switches
No power switch
 
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Form Factors Supported
0U vertical rackmount, wall-mount
 
 
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
1.750 x 25.750 x 2.250
Unit Weight (lbs.)
4.6
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
Grounding
Grounding lug
 
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
COMMUNICATIONS
 
 
 
 
 
 
TAA PDUMH15

1.4kW Single-Phase Local Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount

More Info
Check Prices
OVERVIEW
PDU Type
Local Metered
INPUT
Input Phase
Single-Phase
PDU Input Voltage
120
Recommended Electrical Service
Single-phase 15A 120V service
Maximum Input Amps
12
PDU Plug Type
NEMA 5-15P
Input Cord Length (ft.)
15
Maximum Input Amps Details
Agency de-rated to 12A continuous
 
 
OUTPUT
 
Output Capacity Details
1.44kW (120V) / 12A total capacity; 12A max per outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(13) 5-15R
Output Nominal Voltage
120V
Overload Protection
15A Breaker
 
USER INTERFACE, ALERTS & CONTROLS
 
Front Panel LCD Display
Digital display reports total PDU output current in amps
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Form Factors Supported
1U rackmount, 0U vertical rackmount, wall-mount, and under-counter installation
Minimum Required Rack Depth (inches)
7.5
Outlets Measurement (Center to Center)
Rear Side = 30.20mm
PDU Form Factor
Horizontal (1U)
Unit Dimensions (hwd / in.)
2.000 x 20.000 x 4.500
Unit Weight (lbs.)
4.5
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
Grounding
Rear grounding lug
 
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); NOM (Mexico); UL 60950-1
Product Compliance
RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
COMMUNICATIONS
 
 
 
 
 
 
TAA PDUMH15AT

1.4kW Single-Phase Local Metered Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA

More Info
Check Prices
OVERVIEW
PDU Type
Auto-Transfer Switch; Local Metered
INPUT
Input Phase
Single-Phase
PDU Input Voltage
120
Recommended Electrical Service
Two single-phase 15A 120V circuits
Maximum Input Amps
12
PDU Plug Type
(2) NEMA 5-15P
Input Cord Length (ft.)
12
Maximum Input Amps Details
Agency de-rated to 12A continuous
Input Cord Details
Set of 2 inputs enable connection to separate PRIMARY and SECONDARY power sources
 
OUTPUT
 
Output Capacity Details
1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 12A total capacity; 12A max per outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(8) 5-15R
Output Nominal Voltage
120V
 
 
USER INTERFACE, ALERTS & CONTROLS
 
Front Panel LCD Display
Two digit current meter reports whole PDU output load in amps
Front Panel LEDs
8 front panel LEDs display power on / off status for each outlet, plus 2 additional LEDs to indicate input power status for primary and secondary inputs
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Form Factors Supported
1U rackmount
Minimum Required Rack Depth (inches)
17.5
 
PDU Form Factor
Horizontal (1U)
Unit Dimensions (hwd / in.)
1.750 x 17.500 x 14.500
Unit Weight (lbs.)
11
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
Grounding
Rear grounding lug
High Availability PDU Features
Auto-Transfer Switching
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
COMMUNICATIONS
Network Management Cards
SNMPWEBCARD; WEBCARDLX;  WEBCARDLXE 
SNMP Compatibility
Includes slot for optional SNMPWEBCARD or WEBCARDLX accessory to add built-in network interface and enable remote individual outlet control over IP
 
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.