Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


S3MT-100KWR480V

SmartOnline S3MT-Series 3-Phase 100kVA Input (480V to 208V)/Output (208V to 480V) Isolation Transformers

More Info
How to Order
OVERVIEW
Efficiency
96.7% @ full load
Nominal Voltage / Frequency
Input transfomers (T-in) 480V / Output transformer (T-out) 208V, 3-PH / 60Hz
VA / Watt Capacity
100000
Transformer Type
Dry type, Input step-down isolation transformer and Output step-up Auto Transformer
 
INPUT
Input Phase
3-Phase
Nominal Input Voltage(s) Supported
480V 3-PH Delta
UPS Input Connection Type
Hardwire
 
 
 
 
 
OUTPUT
Output Capacity (VA)
100000
Output Capacity (kVA)
100
Nominal Output Voltage(s) Supported
480V 3-PH Wye
Output Receptacles
Hardwire
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
PHYSICAL
Primary Form Factor
Tower
Cooling Method
8 x BALL BEARING, 172x152mm (1928 TOTAL CFM)
Form Factors Supported
Tower
Unit Dimensions (hwd / in.)
77.600 x 23.600 x 33.500
Unit Weight (lbs.)
1960
 
 
 
 
 
 
ENVIRONMENTAL
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
22526
 
 
 
 
 
 
 
 
 
 
INPUT TRANSFORMER
Input Voltage
480V 3-PH Delta
Input Voltage Range
(-45%, +25%) for 40% load (-20%, +25%) for 100% load
Input Amp(s)
168 A
AC Input Configuration
Delta
AC Input Frequency
50/60
Frequency Range
40/70Hz
Voltage Selection
NONE
Input Inrush Current
1450 A
VA Rating
100K
Input Number of Phases
3PH
AC Output Voltage (V)
120/208V 3-PH Wye
AC Output Amps
374 A
Output Number of Phases
3PH + N
AC Output Configuration
WYE
Output Isolation
Yes
Output Breaker Rating
400 A
Connection Type
COPPER BAR
LED Warning Light Functions
The over-temperature warning LED light will turn ON when the output/secondary of the Input transformer reaches 160°C ±5°C and will turn OFF wthen the corresponding transfomer cools down to 125°C ±5°C
Over Temperature Reset

The transformers include an over-temperature protection relay and thermal switch on the secondary sides of the input (T-in) transformer and on the primary side of the output (T-out) transformer to protect the transformer from overheating. Thermal switches on input and output transformers will open the corresponding transformer breaker if either of the transformer reaches 155°C/311°F to 165°C/329°F. Once the transformer cools down to 120°C/248°F to 130°C/266°F, the corresponding warning LED light will turn OFF, and the corresponding transformer breaker maybe closed to restart operation.

Efficiency @ Half Load
97.80%
Efficiency @ Full Load
96.70%
Heat Dissipation (BTU/Hr) @ Full Load
22526
Audible Noise (dBA @ 1m)
65dB max
APPLICATIONS
UPS Applications
Mission Critical Applications
OUTPUT TRANSFORMER
Input Voltage
480V 3-PH Delta
Input Voltage Range
(-45%, +25%) for 40% load (-20%, +25%) for 100% load
Input Amp(s)
168 A
AC Input Configuration
Delta
AC Input Frequency
50/60
Frequency Range
40/70Hz
Input Inrush Current
1450 A
Input Number of Phases
3PH
VA Rating
100K
AC Output Voltage (V)
120/208V 3-PH Wye
AC Output Amps
374 A
Output Number of Phases
3PH + N
AC Output Configuration
WYE
Output Isolation
Yes
Output Breaker Rating
400 A
Connection Type
COPPER BAR
LED Warning Light Functions
The over-temperature warning LED light will turn ON when the output/secondary of the Input transformer reaches 160°C ±5°C and will turn OFF wthen the corresponding transfomer cools down to 125°C ±5°C
Over Temperature Reset

The transformers include an over-temperature protection relay and thermal switch on the secondary sides of the input (T-in) transformer and on the primary side of the output (T-out) transformer to protect the transformer from overheating. Thermal switches on input and output transformers will open the corresponding transformer breaker if either of the transformer reaches 155°C/311°F to 165°C/329°F. Once the transformer cools down to 120°C/248°F to 130°C/266°F, the corresponding warning LED light will turn OFF, and the corresponding transformer breaker maybe closed to restart operation.

Efficiency @ Half Load
97.80%
Efficiency @ Full Load
96.70%
Heat Dissipation (BTU/Hr) @ Full Load
22526
Audible Noise (dBA @ 1m)
65dB max
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Product Warranty Period (U.S. & Canada)
2-year limited warranty
 
 
 
 
BATTERY
 
 
 
 
 
 
VOLTAGE REGULATION
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
 
 
 
 
SURGE / NOISE SUPPRESSION
 
 
COMMUNICATIONS
 
 
 
 
 
LINE / BATTERY TRANSFER
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
S3M80K

3-Phase 208/220/120/127V 80kVA/kW Double-Conversion UPS - Unity PF, External Batteries Required

More Info
How to Order
OVERVIEW
 
 
 
 
UPS Type
On-Line
INPUT
Input Phase
3-Phase
Nominal Input Voltage(s) Supported
120/208V 3-PH Wye; 127/220V 3-PH Wye
UPS Input Connection Type
Hardwire
Rated input current (Maximum Load)
299.4 (166VAC) / 283.1 (176VAC)
Nominal Input Voltage Description
3-Phase Wye, 4 wire (L1, L2, L3, N, G)
Input Circuit Breakers
400A 3 pole magnetic breaker
Power Factor (Input)
>0.99 (maximum resistive load)
THDi
<3% (100% load)
OUTPUT
Output Capacity (VA)
80000
Output Capacity (kVA)
80
Nominal Output Voltage(s) Supported
120/208V 3-PH Wye; 127/220V 3-PH Wye
Output Receptacles
Hardwire
Output Capacity (Watts)
80000
Output Capacity (kW)
80
Output Capacity Details
Supports parallel connection of up to 6 S3M80K systems for 480kVA max capacity or N+N fault tolerance redundancy; Supports up to 100% load continuously, 110% load for 60 minutes, 125% load for up to 10 minutes, 150% load for up to 1 minute and over 150% transfers to bypass mode; Automatic inverter restart is available when the load level recovers to 95% or less after overload-related transfer to bypass
Power Factor
1.0
Crest Factor
3:1
Nominal Voltage Details
Factory default output voltage is 120/208V; Less than 3% THDi (full load resistive); Less than 0.2V Max DC Offset; Less than ±1° Max Phase Angle Deviation; Less than ± 3% Max Voltage Unbalance Deviation
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Auto-selectable frequency configuration
Output Voltage Regulation (Line Mode)
±1%
Output Voltage Regulation (Economy Line Mode)
±10%
Output Voltage Regulation (Battery Mode)
±1%
Output Circuit Breakers
400A 3 pole magnetic breaker
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Individually Controllable Load Banks
No
PHYSICAL
Primary Form Factor
Tower
Cooling Method
Fans
 
Unit Dimensions (hwd / in.)
62.990 x 23.620 x 33.460
Unit Weight (lbs.)
624
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
850
Primary UPS Height (mm)
1,600
Primary UPS Width (mm)
600
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
62.99 x 23.62 x 33.46
ENVIRONMENTAL
 
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
32° to 95° F (0° to 35°C) (with batteries installed) 5° to 140° F (-15° to 60°C) (without batteries)
Relative Humidity
Up to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
19932
AC Economy Mode BTU / Hr. (Full Load)
6007
AC Mode Efficiency Rating (100% Load)
93%
AC Economy Mode Efficiency Rating (100% Load)
98.5%
Operating Elevation (ft.)
0 to 3280 feet, but derates 1% per 328 ft above 3280 ft
Audible Noise
Less than 73.9 dBA at 1m
Operating Elevation (m)
0 to 1000m, but derates 1% per 100 m above 1000 m
INPUT TRANSFORMER
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
APPLICATIONS
UPS Applications
Mission Critical Applications
OUTPUT TRANSFORMER
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); ENERGY STAR Qualified; REACH; FCC Part 15 Class A (USA)
Product Certifications
RETIE (Colombia); CSA (Canada); UL 1778
WARRANTY & SUPPORT
 
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Product Warranty Period (Puerto Rico)
2-year limited warranty
3-Phase Warranty Statement
Tripp Lite 3-Phase UPS Factory Warranty
BATTERY
Expandable Runtime
Yes
Expandable Runtime Description
External battery pack cabling supplied by contractor or installer
External Battery Pack Compatibility
BP240V100L;  BP240V100L-NIB ; BP240V65L;  BP240V65L-NIB 
DC System Voltage (VDC)
±120 VDC
Battery Recharge Rate (Included Batteries)
Depends on the battery pack model
Typical Battery Lifespan
Life span depends on ambient temperature and battery maintenance
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning maintains ±1% output voltage regulation
Overvoltage Correction
Maintains continuous operation without using battery power during overvoltages up to 275 VAC
Undervoltage Correction
Maintains continuous operation without using battery power during brownout/undervoltage conditions to 125Vac
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Large touchscreen color LCD display (5in/ 12.7cm) enables comprehensive local monitoring, diagnostics and control through an advanced, intuitive and user-friendly interface. The display has seven sub-screens: HOME, STATUS, ALARM, SETTING, MAINT, COMMON and ABOUT. Each of these screens is intuitive and comprehensive providing specifics from voltages, frequencies, battery charge status, system operating mode (online, standby, ECO, Battery, fault) status, specific measurement in every operating mode, current and event history to enable diagnostics and system fault troubleshooting. It is powerful local management tool at your fingertips. LCD supports English, Spanish and French.
Switches
POWER button turns UPS system on and off; EPO (Emergency Power Off) button turns UPS output off and disables Bypass output, and Cold Start Button turns UPS on with batteries in battery mode.
Alarm Cancel Operation
Alarm can be silenced in sub-screen ALARM by muting the buzzer.
Audible Alarm
Alarms signal a variety of operational conditions: low-battery, overload, shutdown, bypass and more
LED Indicators
Four LEDs indicate AC mode (Green), Bypass (Yellow), Battery (Yellow) and Fault (Red) modes
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
Yes
AC Suppression Response Time
Instantaneous
COMMUNICATIONS
Network Management Cards
WEBCARDLX;  WEBCARDLXMINI 
Network Monitoring Port Description
Additional built-in set of INPUT and OUTPUT contacts support remote notification of Online Mode operation, Battery Mode operation, Bypass Mode operation, Abnormal Bypass Mode Source, Battery Test Failure and Low Battery conditions
PowerAlert Software
Available via free download from https://tripplite.eaton.com/products/power-alert
Communications Cable
DB9 (RS-232) cabling included USB Cable included Paralleling UPS Cable
Communications Interface
DB9 Serial; EPO (emergency power off); RS-232; Slot for SNMP/Web interface; USB; USB-B
LINE / BATTERY TRANSFER
Transfer Time
Online mode: No transfer time (0 ms.); (AC to battery, and Inverter to Bypass, 0 ms)
Low Voltage Transfer to Battery Power (Setpoint)
Maintains continuous operation without using battery power during brownout/undervoltage conditions down to 125VAC (at <50% load). Below this point, output is maintained utilizing reserve battery power
High Voltage Transfer to Battery Power (Setpoint)
Maintains continuous operation without using battery power during overvoltages to 275VAC. Above this point, output is maintained utilizing reserve battery power
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-Start dedicated button on the back of the UPS
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLXMINI); Automatic inverter bypass; Manual bypass switch; On-Line/Double-Conversion; On-Line (VFI) Operation; Pure sine wave output; Remote management; Sine wave output; Surge/noise protection; Zero transfer time
Green Energy-Saving Features
High efficiency economy mode operation; Schedulable daily hours of economy mode operation
Grounding Details
Yes
IP68 Rated
No
IP20 Rated
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.