Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA SM5000RT3UTAA

TAA SmartPro 208/120V 5kVA 4kW Line-Interactive Sine Wave UPS, 6U, Extended Run, Network Card Options, USB, DB9

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Nominal Input Voltage(s) Supported
208V AC
UPS Input Connection Type
L6-30P
Input Circuit Breakers
30A double-pole
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
30A 208V
 
 
 
 
 
 
 
OUTPUT
Output Capacity (VA)
5000
Output Capacity (kVA)
5
Output Capacity (Watts)
4000
Output Capacity (kW)
4
Output Capacity Details
Maximum output increases to 4800W when hardwire or user supplied 50A rated input plug is used
Power Factor
0.8
Nominal Voltage Details
208/120V nominal output in battery mode
Frequency Compatibility
60 Hz
Output Voltage Regulation (Line Mode)
208 & 120V (-10%, +20%)
Output Voltage Regulation (Battery Mode)
+/- 5%
Load Management Receptacles
Eight switchable single-outlet 5-15R load banks
Output Circuit Breakers
15A branch rated (x3) - 2 breakers support 5 5-15R outlets each, one breaker supports 2 5-20R outlets, L6-30R and L14-30R outlets are unbreakered
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
110V; 115V; 120V; 208V
Output Receptacles
(10) 5-15R; (2) 5-15/20R; (1) L14-30R; (1) L6-30R
Individually Controllable Load Banks
Yes
 
 
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
16 min. (4000W)
Runtime Half Load (min.)
38 min. (2000W)
Expandable Runtime
Yes
External Battery Pack Compatibility
 BP48V24-2U  (limit 1); BP48V60RT-3U (multi-pack compatible);  BP48V27-2US  (multi-pack compatible)
DC System Voltage (VDC)
48
Battery Recharge Rate (Included Batteries)
3 hours
Battery Replacement Description
Hot-swappable, user replaceable batteries
 
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 151 to 282
Overvoltage Correction
Input voltages between 240V and 282 are reduced by 12%
Undervoltage Correction
Input voltages between 180V and 199 are boosted by 12%
Severe Undervoltage Correction
Input voltages between 151V and 179 are boosted by 24%
USER INTERFACE, ALERTS & CONTROLS
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarm
Audible alarm indicates power-failure, overload and low-battery conditions
LED Indicators
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
1020
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
 
 
 
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
6U
Cooling Method
Fans
Included Battery Pack Dimensions (hwd / in.)
5.2 x 17.5 x 22.8
Included Battery Pack Weight (lbs.)
135
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)
3
Minimum Required Rack Depth with External Battery Pack (cm)
75
Minimum Required Rack Depth with External Battery Pack (in.)
29.5
Minimum Required Rack Depth without External Battery Pack (cm)
72
Minimum Required Rack Depth without External Battery Pack (in.)
28.25
Optional Mounting Accessory Notes
2 sets of  2POSTRMKITHD  required for 2 post rackmount installation of separate power module and battery pack
Primary UPS Depth (mm)
572
Primary UPS Height (mm)
132
Primary UPS Width (mm)
445
Unit Dimension Details
Includes 3U UPS/power module and 3U external battery pack
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
5.2 x 17.5 x 22.5
UPS Power Module Weight (kg)
42.18
UPS Power Module Weight (lbs.)
93
Unit Dimensions (hwd / in.)
5.200 x 17.530 x 22.520
Unit Weight (lbs.)
93
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode Efficiency Rating (100% Load)
94%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1518
Audible Noise
45 dBA maximum, front side 1m
 
 
 
 
 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions; 2 USB ports, 1 DB9 serial and 1 DB9 contact closure port (4 total)
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card optional
Communications Interface
Contact closure; DB9 Serial; USB
LINE / BATTERY TRANSFER
Transfer Time
2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
151
High Voltage Transfer to Battery Power (Setpoint)
282
 
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
Grounding Details
Back panel grounding lug
 
APPLICATIONS
UPS Applications
Large Network
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
SMART5000RT3U

SmartPro 208 & 120V 5kVA 4kW Line-Interactive Sine Wave UPS, 6U, Extended Run, Network Card Options, USB, DB9

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Nominal Input Voltage(s) Supported
208V AC
UPS Input Connection Type
L6-30P
Input Circuit Breakers
30A double-pole
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
30A 208V
Rated input current (Maximum Load)
24A max. in factory L6-30P configuration; 27A max. when powered by 50A plug or hardwire input
 
 
 
 
 
 
OUTPUT
Output Capacity (VA)
5000
Output Capacity (kVA)
5
Output Capacity (Watts)
4000
Output Capacity (kW)
4
Output Capacity Details
Maximum output increases to 4800W when hardwire or user-supplied 50A rated input plug is used
Power Factor
0.8
Nominal Voltage Details
208/120V nominal output in battery mode
Frequency Compatibility
60 Hz
Output Voltage Regulation (Line Mode)
208 & 120V (-10% / +10%)
Output Voltage Regulation (Battery Mode)
+/- 5%
Load Management Receptacles
Eight switchable single-outlet 5-15R load banks
Output Circuit Breakers
15A branch rated (x3) - 2 breakers support 5 5-15R outlets each, one breaker supports 2 5-20R outlets, L6-30R and L14-30R outlets are unbreakered
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
110V; 115V; 120V; 208V
Output Receptacles
(10) 5-15R; (2) 5-15/20R; (1) L14-30R; (1) L6-30R
Individually Controllable Load Banks
Yes
 
 
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
16 min. (4000W)
Runtime Half Load (min.)
38 min. (2000W)
Expandable Runtime
Yes
External Battery Pack Compatibility
 BP48V24-2U  (limit 1); BP48V60RT-3U (multi-pack compatible);  BP48V27-2US  (multi-pack compatible)
DC System Voltage (VDC)
48
Battery Recharge Rate (Included Batteries)
Less than 4 hours from 10% to 90% (typical, full load discharge)
Battery Replacement Description
Hot-swappable, user replaceable batteries
 
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 151 to 260
Overvoltage Correction
Input voltages between 240V and 260 are reduced by 12%
Undervoltage Correction
Input voltages between 180V and 199 are boosted by 12%
Severe Undervoltage Correction
Input voltages between 151V and 179 are boosted by 24%
USER INTERFACE, ALERTS & CONTROLS
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarm
Audible alarm indicates power-failure, overload and low-battery conditions
LED Indicators
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
1020
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
 
 
 
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
6U
Cooling Method
Fans
Included Battery Pack Dimensions (hwd / in.)
5.2 x 17.5 x 25
Included Battery Pack Weight (lbs.)
163
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITHD ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)
3
Minimum Required Rack Depth with External Battery Pack (cm)
75
Minimum Required Rack Depth with External Battery Pack (in.)
29.5
Minimum Required Rack Depth without External Battery Pack (cm)
72
Minimum Required Rack Depth without External Battery Pack (in.)
28.25
Optional Mounting Accessory Notes
Optional  2-9USTAND  enables upright tower UPS placement (1 required);  2POSTRMKITHD  enables 2-post rackmount installation (2 required);  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm, requires 2)
Primary UPS Depth (mm)
572
Primary UPS Height (mm)
132
Primary UPS Width (mm)
445
Unit Dimension Details
Includes 3U UPS/power module and 3U external battery pack
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
5.2 x 17.5 x 22.5
UPS Power Module Weight (kg)
42.18
UPS Power Module Weight (lbs.)
93
 
Unit Weight (lbs.)
321.62
Included Mounting Accessory Description
Set of two included 4POSTRAILKIT mounting brackets enables installation of UPS and Battery Pack in 4 post racks from 20.5 to 36 inches (521 to 914mm)
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode Efficiency Rating (100% Load)
94%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1518
Audible Noise
45 dBA maximum, front side 1m
 
 
 
 
 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions; 2 USB ports, 1 DB9 serial and 1 DB9 contact closure port (4 total)
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card optional
Communications Interface
Contact closure; DB9 Serial; USB
LINE / BATTERY TRANSFER
Transfer Time
2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
151
High Voltage Transfer to Battery Power (Setpoint)
260
 
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
Grounding Details
Back panel grounding lug
 
APPLICATIONS
UPS Applications
Large Network
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
SMART5000TEL3U

SmartPro 208V 5kVA 3.75kW Line-Interactive Sine Wave UPS, 3U Rack/Tower, Network Card Options, USB, DB9 Serial

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Nominal Input Voltage(s) Supported
208V AC
UPS Input Connection Type
L6-30P
 
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
30A 208V
Rated input current (Maximum Load)
24A
 
 
 
 
 
 
OUTPUT
Output Capacity (VA)
5000
Output Capacity (kVA)
5
Output Capacity (Watts)
3750
Output Capacity (kW)
3.75
Output Capacity Details
120V 5-15R outlets are limited to 450 watts (max.)
Power Factor
0.75
Nominal Voltage Details
120V output is limited to 450 watts
Frequency Compatibility
60 Hz
Output Voltage Regulation (Line Mode)
208 & 120V (-6%, +20%)
Output Voltage Regulation (Battery Mode)
+/- 5%
 
Output Circuit Breakers
20A double pole breaker supports L6-20R outlets, 5A breaker supports 5-15R outlets, L6-30R outlet is unbreakered
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
208V
Output Receptacles
(2) 5-15R; (2) L6-20R; (1) L6-30R
Individually Controllable Load Banks
No
 
 
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
8.5 min. (3750W)
Runtime Half Load (min.)
20 min. (1875W)
Expandable Runtime
No
 
DC System Voltage (VDC)
48
Battery Recharge Rate (Included Batteries)
Less than 4 hours from 10% to 90% (typical, full load discharge)
Battery Replacement Description
Hot-swappable, user replaceable batteries
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC94-3U  (quantity 3)
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 167 to 260
Overvoltage Correction
Input voltages between 228V and 260V are reduced by 12%
Undervoltage Correction
Input voltages between 167V and 194V are boosted by 12%
 
USER INTERFACE, ALERTS & CONTROLS
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarm
Audible alarm indicates power-failure, overload and low-battery conditions
LED Indicators
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
1020
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
 
 
 
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
3U
Cooling Method
Fan
 
 
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)
30
 
 
 
 
 
Primary UPS Depth (mm)
635
Primary UPS Height (mm)
133
Primary UPS Width (mm)
445
 
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
5.25 x 17.5 x 25
UPS Power Module Weight (kg)
65.00
UPS Power Module Weight (lbs.)
143.3
 
Unit Weight (lbs.)
143.3000
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode Efficiency Rating (100% Load)
97%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1423
Audible Noise
45 dBA maximum, front side 1m
AC Mode BTU / Hr. (Full Load)
366
 
 
 
 
COMMUNICATIONS
Network Management Cards
 TLNETCARD ;  WEBCARDLXE 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card optional
Communications Interface
Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB
LINE / BATTERY TRANSFER
Transfer Time
7 milliseconds (AC to Battery), 1 millisecond (Battery to AC)
Low Voltage Transfer to Battery Power (Setpoint)
167
High Voltage Transfer to Battery Power (Setpoint)
260
 
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring (requires WEBCARDLXE); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Grounding Details
Back panel grounding lug
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS Applications
Large Network
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); UL 1778
Product Compliance
RoHS; ENERGY STAR Qualified; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
SMART5000XFMRXL

SmartPro 208 & 120V 5kVA 3.75kW Line-Interactive Sine Wave UPS, 3U, Extended Run, Network Card Options, USB, DB9

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Nominal Input Voltage(s) Supported
208V AC
UPS Input Connection Type
L6-30P
 
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
30A 208V
Rated input current (Maximum Load)
24A
 
 
 
 
 
 
OUTPUT
Output Capacity (VA)
5000
Output Capacity (kVA)
5
Output Capacity (Watts)
3750
Output Capacity (kW)
3.75
 
Power Factor
0.75
Nominal Voltage Details
208/120V nominal output in battery mode
Frequency Compatibility
60 Hz
Output Voltage Regulation (Line Mode)
208 & 120V (+/- 10%)
Output Voltage Regulation (Battery Mode)
+/- 5%
Load Management Receptacles
Eight switchable single-outlet 5-15/20R load banks
Output Circuit Breakers
20A double pole breaker supports L6-20R outlets, 20A branch rated breaker (x2) supports 4 5-15/20R outlets each, L6-30R outlet is unbreakered
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
110V; 115V; 120V; 208V
Output Receptacles
(8) 5-15/20R; (2) L6-20R; (1) L6-30R
Individually Controllable Load Banks
Yes
 
 
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
8.5 min. (3750W)
Runtime Half Load (min.)
20 min. (1875W)
Expandable Runtime
Yes
External Battery Pack Compatibility
 BP48V27-2US  (multi-pack compatible); BP48V60RT-3U (multi-pack compatible)
DC System Voltage (VDC)
48
Battery Recharge Rate (Included Batteries)
6.8 hours from 10% to 90% (typical, full load discharge)
Battery Replacement Description
Hot-swappable, user replaceable batteries
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC94-3U  (quantity 3)
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 167 to 260
Overvoltage Correction
Input voltages between 228 and 260 are reduced by 12%
Undervoltage Correction
Input voltages between 167 and 194 are boosted by 12%
 
USER INTERFACE, ALERTS & CONTROLS
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarm
Audible alarm indicates power-failure, overload and low-battery conditions
LED Indicators
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
1020
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
 
 
 
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
3U
Cooling Method
Fan
 
 
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)
28
Minimum Required Rack Depth with External Battery Pack (cm)
81
Minimum Required Rack Depth with External Battery Pack (in.)
32
Minimum Required Rack Depth without External Battery Pack (cm)
76
Minimum Required Rack Depth without External Battery Pack (in.)
30
 
Primary UPS Depth (mm)
635
Primary UPS Height (mm)
132
Primary UPS Width (mm)
445
 
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
5.2 x 17.5 x 25
UPS Power Module Weight (kg)
65.00
UPS Power Module Weight (lbs.)
143.3
 
Unit Weight (lbs.)
143.3000
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
5 to 95%, non-condensing
AC Mode Efficiency Rating (100% Load)
97%
 
Audible Noise
45 dBA maximum, front side 1m
AC Mode BTU / Hr. (Full Load)
366
 
 
 
 
COMMUNICATIONS
Network Management Cards
 TLNETCARD ;  WEBCARDLXE 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB
LINE / BATTERY TRANSFER
Transfer Time
7 ms (AC to Battery); 1 ms (Battery to AC) typical
Low Voltage Transfer to Battery Power (Setpoint)
167
High Voltage Transfer to Battery Power (Setpoint)
260
 
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Grounding Details
Back panel grounding lug
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Individually controllable load banks
APPLICATIONS
UPS Applications
Large Network
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); CAN/CSA-C22.2 No. 107.3 (Canada); IEC/EN 62040; NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.