Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SR2319ADAPT

SmartRack Adapter Kit for Mounting 19 in. Rack Equipment in 23 in. Racks

More Info
Check Prices
OVERVIEW
Accessory Type
Rackmount Kit; Mounting Accessories
Accessory Class
Rack Accessories
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRBOLTDOWN

SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor

More Info
Check Prices
OVERVIEW
Accessory Type
Rackmount Kit; Mounting Accessories
Accessory Class
Rack Accessories
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRCOLOKIT42U

SmartRack Colocation Kit for 42U Rack Enclosures

More Info
Check Prices
OVERVIEW
Accessory Type
Rackmount Kit; Mounting Accessories
Accessory Class
Rack Accessories
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
 
SRCOLOKIT48U

SmartRack Colocation Kit for 48U Rack Enclosures

More Info
Check Prices
OVERVIEW
Accessory Type
Rackmount Kit; Mounting Accessories
Accessory Class
Rack Accessories
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.