Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SRCOMBO

SmartRack Door Handles with Combination Lock with Bypass Key, 2-pack for Front and Rear Doors

More Info
Check Prices
OVERVIEW
Accessory Type
Handle Kit
Accessory Class
Rack Accessories
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
PHYSICAL
 
 
 
 
 
SRSHELF2P

SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep)

More Info
Check Prices
OVERVIEW
Accessory Type
Rack Shelves
Accessory Class
Rack Accessories
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
PHYSICAL
Unit Dimensions (hwd / in.)
3.500 x 19.000 x 18.000
Unit Weight (lbs.)
5
 
 
 
SRSHELF4PHD

SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm Deep)

More Info
Check Prices
OVERVIEW
Accessory Type
Rack Shelves
Accessory Class
Rack Accessories
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
PHYSICAL
Unit Dimensions (hwd / in.)
1.730 x 19.000 x 26.100
Unit Weight (lbs.)
16.5
 
 
 
SRSHELF4PKYBD

SmartRack Keyboard Shelf (25 lbs / 11.3 kgs capacity; 16 in / 406 mm Deep)

More Info
Check Prices
OVERVIEW
Accessory Type
Rack Shelves
Accessory Class
Rack Accessories
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
PHYSICAL
Unit Dimensions (hwd / in.)
1.730 x 19.000 x 28.900
Unit Weight (lbs.)
10
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.