Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SRCOOL12KE

Portable AC Unit for Server Rooms - 13,000 BTU (3.8 kW), 120V, R32 Refrigerant, Black

More Info
Check Prices
INPUT
Electrical Consumption (Max)
1200 Watts
Nominal Input Voltage(s) Supported
120V AC
Nominal Input Voltage Description
120V AC 60 Hz
Input Connection Type
NEMA 5-15P
Input Plug Features
NEMA 5-15P
Voltage Compatibility (VAC)
120
Input Frequency
60 HZ
Input Cord Length (ft.)
6
COOLING
Airflow
Evaporator = 329 CFM / Condenser = 311 CFM
Cooling Type
Active
Cooling Capacity (BTUs)
13000
Cooling Capacity (kW)
3.8
Refrigerant
R32
Refrigerant Amount
15.5 oz
Equivalent Room Size
258.3 sq. ft. (24 sq. m.)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Touch sensitive control panel with multiple LEDs and numerical temperature readout
PHYSICAL
Color
Black
Material of Construction
ABS
Form Factors Supported
Tower
Unit Dimensions (hwd / in.)
30.630 x 11.810 x 19.880
Unit Weight (lbs.)
71.36
FEATURES & SPECIFICATIONS
Air Supply Tube Length
71 inches
Air Exhaust Tube Length
118 inches
Air Exhaust Tube Diameter
5.16 inches
Compressor Type
Rotary
Dehumidifier
2.5 liters / hour
Sound Level (Noise)
57dB
Amp Draw Nominal
10.5A
Pre-Installed Casters
Yes
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 60335 (Canada); UL 60335
Product Compliance
CEC (California Energy Commission), Title 20, California Code of Regulations (CCR); DOE (Department of Energy), Title 10 Code of Federal Regulations (CFR) 430; EPA (Environmental Protection Agency), American Innovation and Manufacturing (AIM); NRCan (Natural Resources Canada); RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (Latin America)
1-year limited warranty
Product Warranty Period (International)
1-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
SRCOOL12KWTE

Portable AC Unit with Ionizer for Labs and Offices - 13,000 BTU (3.8 kW), 120V, R32 Refrigerant, Cable Lock Set, White

More Info
Check Prices
INPUT
Electrical Consumption (Max)
1400 Watts
Nominal Input Voltage(s) Supported
120V AC
Nominal Input Voltage Description
120V AC 60 Hz
Input Connection Type
NEMA 5-15P
Input Plug Features
NEMA 5-15P
Voltage Compatibility (VAC)
120
Input Frequency
60 HZ
Input Cord Length (ft.)
6
COOLING
Airflow
Evaporator = 329 CFM / Condenser = 311 CFM
Cooling Type
Active
Cooling Capacity (BTUs)
13000
Cooling Capacity (kW)
3.8
Refrigerant
R32
Refrigerant Amount
15.5 oz.
Equivalent Room Size
258.3 sq.ft. (24 sq.m.)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Touch sensitive control panel with multiple LEDs and numerical temperature readout
PHYSICAL
Color
White
Material of Construction
ABS
Form Factors Supported
Tower
Unit Dimensions (hwd / in.)
30.630 x 11.810 x 19.880
Unit Weight (lbs.)
71.46
FEATURES & SPECIFICATIONS
Air Supply Tube Length
71 inches
Air Exhaust Tube Length
118 inches
Air Exhaust Tube Diameter
5.16 inches
Compressor Type
Rotary
Dehumidifier
2.5 liters / hour
Sound Level (Noise)
57dB
Amp Draw Nominal
10.5A
Pre-Installed Casters
Yes
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 60335 (Canada); California Air Resources Board (CARB) - Indoor Air Cleaning Devices; UL 60335
Product Compliance
CEC (California Energy Commission), Title 20, California Code of Regulations (CCR); DOE (Department of Energy), Title 10 Code of Federal Regulations (CFR) 430; EPA (Environmental Protection Agency), American Innovation and Manufacturing (AIM); NRCan (Natural Resources Canada); RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (Latin America)
1-year limited warranty
Product Warranty Period (International)
1-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.