Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SRCTMTCVR300

Roof Panel Kit for Hot/Cold Aisle Containment System - Standard 300 mm Rack Coolers

More Info
Check Prices
OVERVIEW
Accessory Type
Cooling Accessories
Aisle Containment System Component Type
Roof Panel With Riser
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
49.100 x 12.080 x 0.980
Rack Compatibility
300 mm (In-Row Cooler)
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRCTMTCVR600

Roof Panel Kit for Hot/Cold Aisle Containment System - Standard 600 mm Racks

More Info
Check Prices
OVERVIEW
Accessory Type
Cooling Accessories
Aisle Containment System Component Type
Roof Panel With Riser
PHYSICAL
Color
Black
 
Rack Compatibility
600 mm (Standard)
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRCTMTR750SH

Short Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2

More Info
Check Prices
OVERVIEW
Accessory Type
Cooling Accessories
Aisle Containment System Component Type
Riser Panel
PHYSICAL
Color
Black
 
Rack Compatibility
750 mm (Wide)
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRCTMTR750TL

Tall Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2

More Info
Check Prices
OVERVIEW
Accessory Type
Cooling Accessories
Aisle Containment System Component Type
Riser Panel
PHYSICAL
Color
Black
 
Rack Compatibility
750 mm (Wide)
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.