Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SRPDU2PBRKT

Vertical PDU Mounting Bracket Accessory Kit for 2-Post and 4-Post Open Frame Racks

More Info
Check Prices
OVERVIEW
Accessory Type
Mounting Bracket
Accessory Class
PDU Accessories
PHYSICAL
Material of Construction
Steel
 
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRVRTBAR45SGL

SmartRack Rack Enclosure Single-Width Vertical Equipment Management Bars, 45U, 1 Pair

More Info
Check Prices
OVERVIEW
Accessory Type
Mounting Bracket
Accessory Class
Rack Accessories
PHYSICAL
 
Color
Black
Unit Dimensions (hwd / in.)
81.234 x 2.433 x 0.800
Unit Weight (lbs.)
8.00
Cable Manager Form Factor
Vertical
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Compliance
EIA/ECA-310-E; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRVRTBAR48SGL

SmartRack Rack Enclosure Single-Width Vertical Equipment Management Bars, 48U, 1 Pair

More Info
Check Prices
OVERVIEW
Accessory Type
Mounting Bracket
Accessory Class
Rack Accessories
PHYSICAL
 
Color
Black
Unit Dimensions (hwd / in.)
86.496 x 2.433 x 0.800
Unit Weight (lbs.)
8.00
Cable Manager Form Factor
Vertical
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Compliance
EIA/ECA-310-E; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRVRTBARSGL

SmartRack Rack Enclosure Single-Width Vertical Equipment Management Bars, 42U, 1 Pair

More Info
Check Prices
OVERVIEW
Accessory Type
Mounting Bracket
Accessory Class
Rack Accessories
PHYSICAL
 
Color
Black
Unit Dimensions (hwd / in.)
75.984 x 2.433 x 0.800
Unit Weight (lbs.)
8.00
Cable Manager Form Factor
Vertical
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Compliance
EIA/ECA-310-E; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.