Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SRSHELF2P1USHRT

SmartRack Cantilever Fixed Steel Rack Shelf - 1U, Vented, 7 in. (17.8 cm) Deep, Holds up to 40 lb. (18 kg)

More Info
Check Prices
OVERVIEW
Product Type
Accessories / Shelf
Accessory Type
Rack Shelves
Accessory Class
Rack Accessories
 
PHYSICAL
Rack Height
1U
Maximum Weight Capacity (lbs.)
40
Unit Dimensions (hwd / in.)
1.730 x 18.990 x 7.310
Unit Weight (lbs.)
2.5
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
FEATURES & SPECIFICATIONS
 
 
 
 
SRSHELF2PCENTER

SmartRack Center-Mounted Steel Rack Shelf - 2U, Vented, 21.5 in. Deep, Holds up to 100 lb. (45 kg)

More Info
Check Prices
OVERVIEW
Product Type
Accessories / Shelf
Accessory Type
Rack Shelves
Accessory Class
Rack Accessories
Device Compatibility
Network Switch; Router
PHYSICAL
Rack Height
2U
Maximum Weight Capacity (lbs.)
100
Unit Dimensions (hwd / in.)
3.460 x 19.000 x 21.570
Unit Weight (lbs.)
7.00
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
Built-in Cable Management
No
Extra Wide
No
SRSHELF2PUNIV

SmartRack Universal-Mount Steel Rack Shelf - 2U, Vented, 21.7 in. Deep, Holds up to 100 lb. (45 kg)

More Info
Check Prices
OVERVIEW
Product Type
2-Post Shelf, Rackmount Shelf
Accessory Type
Rack Shelves
Accessory Class
Rack Accessories
Device Compatibility
Network Switch; Router
PHYSICAL
Rack Height
2U
Maximum Weight Capacity (lbs.)
100
Unit Dimensions (hwd / in.)
3.460 x 19.090 x 21.890
Unit Weight (lbs.)
8.000
STANDARDS & COMPLIANCE
Product Compliance
EIA/ECA-310-E; REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.