Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SRVRTBAR45SGL

SmartRack Rack Enclosure Single-Width Vertical Equipment Management Bars, 45U, 1 Pair

More Info
Check Prices
OVERVIEW
Accessory Type
Mounting Bracket
Accessory Class
Rack Accessories
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
81.234 x 2.433 x 0.800
Unit Weight (lbs.)
8.00
Cable Manager Form Factor
Vertical
STANDARDS & COMPLIANCE
Product Compliance
EIA/ECA-310-E; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRVRTBAR48SGL

SmartRack Rack Enclosure Single-Width Vertical Equipment Management Bars, 48U, 1 Pair

More Info
Check Prices
OVERVIEW
Accessory Type
Mounting Bracket
Accessory Class
Rack Accessories
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
86.496 x 2.433 x 0.800
Unit Weight (lbs.)
8.00
Cable Manager Form Factor
Vertical
STANDARDS & COMPLIANCE
Product Compliance
EIA/ECA-310-E; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRVRTBARSGL

SmartRack Rack Enclosure Single-Width Vertical Equipment Management Bars, 42U, 1 Pair

More Info
Check Prices
OVERVIEW
Accessory Type
Mounting Bracket
Accessory Class
Rack Accessories
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
75.984 x 2.433 x 0.800
Unit Weight (lbs.)
8.00
Cable Manager Form Factor
Vertical
STANDARDS & COMPLIANCE
Product Compliance
EIA/ECA-310-E; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.