Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SRWF10UMOD

SmartRack 5U Low-Profile Vertical-Mount Switch-Depth Wall-Mount Structured Wiring Enclosure, Adjustable Equipment Brackets

More Info
Check Prices
OVERVIEW
Device Compatibility
Network Switch; Patch Panel; Server
Rack Type
Small Enclosure
PHYSICAL
Color
Black
Rack Height
5U
Rack Depth
Shallow
Maximum Device Depth (in.)
16.5
Unit Dimensions (hwd / in.)
35.560 x 20.000 x 10.700
Unit Weight (lbs.)
42.0000
Weight Capacity - Stationary (lbs.)
150
Number of Vertical Mounting Rails
2
FEATURES & SPECIFICATIONS
Grounding Details
YES
Built-in Cable Management
No
Extra Wide
No
Pre-Installed Casters
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRWF2U36

SmartRack 2U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet

More Info
Check Prices
OVERVIEW
Device Compatibility
Network Switch; Patch Panel; Server
Rack Type
Small Enclosure
PHYSICAL
Color
Black
Rack Height
2U
Rack Depth
Standard
Maximum Device Depth (in.)
36
Unit Dimensions (hwd / in.)
43.000 x 25.600 x 4.500
Unit Weight (lbs.)
58.86
Weight Capacity - Stationary (lbs.)
150
Number of Vertical Mounting Rails
2
FEATURES & SPECIFICATIONS
 
Built-in Cable Management
No
Extra Wide
No
Pre-Installed Casters
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRWF4U36

SmartRack 4U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; Server
Rack Type
Small Enclosure
PHYSICAL
Color
Black
Rack Height
4U
Rack Depth
Standard
Maximum Device Depth (in.)
36
Unit Dimensions (hwd / in.)
43.000 x 25.600 x 8.000
Unit Weight (lbs.)
66.13
Weight Capacity - Stationary (lbs.)
150
Number of Vertical Mounting Rails
2
FEATURES & SPECIFICATIONS
 
Built-in Cable Management
No
Extra Wide
No
Pre-Installed Casters
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRWF5U

SmartRack 5U Low-Profile Vertical-Mount Switch-Depth Wall-Mount Rack Enclosure Cabinet

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch
Rack Type
Small Enclosure
PHYSICAL
Color
Black
Rack Height
5U
Rack Depth
Shallow
Maximum Device Depth (in.)
20
Unit Dimensions (hwd / in.)
28.800 x 25.600 x 9.700
Unit Weight (lbs.)
45
Weight Capacity - Stationary (lbs.)
150
Number of Vertical Mounting Rails
2
FEATURES & SPECIFICATIONS
 
Built-in Cable Management
No
Extra Wide
No
Pre-Installed Casters
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.