Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SR4POST25

25U SmartRack 4-Post Open Frame Rack - Organize and Secure Network Rack Equipment

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS; Server
Rack Type
Open-Frame
 
PHYSICAL
Color
Black
Rack Height
25U
Rack Depth
Standard
Maximum Device Depth (in.)
36
Minimum Device Depth (in.)
22
Unit Dimensions (hwd / in.)
49.300 x 20.200 x 39.300
Unit Weight (lbs.)
45
Weight Capacity - Stationary (lbs.)
1000
Number of Vertical Mounting Rails
4
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Grounding Details
Includes a set of screws, bolts, and washers to secure a user-supplied grounding wire to Front and Back frames
Built-in Cable Management
No
Extra Wide
No
Pre-Installed Casters
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRWF2U36

SmartRack 2U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet

More Info
Check Prices
OVERVIEW
Device Compatibility
Network Switch; Patch Panel; Server
Rack Type
Small Enclosure
 
PHYSICAL
Color
Black
Rack Height
2U
Rack Depth
Standard
Maximum Device Depth (in.)
36
 
Unit Dimensions (hwd / in.)
43.000 x 25.600 x 4.500
Unit Weight (lbs.)
58.86
Weight Capacity - Stationary (lbs.)
150
Number of Vertical Mounting Rails
2
 
FEATURES & SPECIFICATIONS
 
Built-in Cable Management
No
Extra Wide
No
Pre-Installed Casters
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRWF4U

SmartRack 4U Low-Profile Vertical-Mount Switch-Depth Wall-Mount Rack Enclosure Cabinet

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch
Rack Type
Small Enclosure
 
PHYSICAL
Color
Black
Rack Height
4U
Rack Depth
Shallow
Maximum Device Depth (in.)
20
 
Unit Dimensions (hwd / in.)
28.800 x 25.600 x 8.000
Unit Weight (lbs.)
60.18
Weight Capacity - Stationary (lbs.)
150
Number of Vertical Mounting Rails
2
 
FEATURES & SPECIFICATIONS
 
Built-in Cable Management
No
Extra Wide
No
Pre-Installed Casters
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRWF5U36

SmartRack 5U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; Server
Rack Type
Small Enclosure
 
PHYSICAL
Color
Black
Rack Height
5U
Rack Depth
Standard
Maximum Device Depth (in.)
36
 
Unit Dimensions (hwd / in.)
43.200 x 25.600 x 9.700
Unit Weight (lbs.)
74
Weight Capacity - Stationary (lbs.)
150
Number of Vertical Mounting Rails
2
 
FEATURES & SPECIFICATIONS
 
Built-in Cable Management
No
Extra Wide
No
Pre-Installed Casters
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.