Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SRWO12UBRKTSHEL

12U Wall-Mount Bracket with Shelf for Small Switches and Patch Panels, Hinged

More Info
Check Prices
OVERVIEW
Device Compatibility
Network Switch; Patch Panel
Rack Type
Bracket
Accessory Type
Mounting Bracket; Rack-Mount Shelf Kit
Accessory Class
Rack Accessories
PHYSICAL
Color
Black
Rack Height
12U
Rack Depth
Shallow
Maximum Device Depth (in.)
15
Unit Dimensions (hwd / in.)
24.680 x 19.860 x 15.000
Unit Weight (lbs.)
34.570
Weight Capacity - Stationary (lbs.)
150
Number of Vertical Mounting Rails
2
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Built-in Cable Management
No
Extra Wide
No
Pre-Installed Casters
No
 
STANDARDS & COMPLIANCE
Product Certifications
IEC 60297-3
Product Compliance
EIA/ECA-310-E; REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRWO2UBRKT

SmartRack 2U Low-Profile Vertical-Mount Vented Wall-Mount Mini Rack Enclosure, Black

More Info
Check Prices
OVERVIEW
Device Compatibility
Network Switch; Patch Panel; Router
Rack Type
Small Enclosure
 
 
PHYSICAL
Color
Black
Rack Height
2U
Rack Depth
Shallow
Maximum Device Depth (in.)
19.4
Unit Dimensions (hwd / in.)
21.467 x 20.135 x 4.453
Unit Weight (lbs.)
13.250
Weight Capacity - Stationary (lbs.)
75
Number of Vertical Mounting Rails
2
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Built-in Cable Management
No
Extra Wide
No
Pre-Installed Casters
No
 
STANDARDS & COMPLIANCE
 
Product Compliance
EIA/ECA-310-E; REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRWO4UBRKT

SmartRack 4U Low-Profile Vertical-Mount Vented Wall-Mount Mini Rack Enclosure, Black

More Info
Check Prices
OVERVIEW
Device Compatibility
Network Switch; Patch Panel; Router; UPS
Rack Type
Small Enclosure
 
 
PHYSICAL
Color
Black
Rack Height
4U
Rack Depth
Shallow
Maximum Device Depth (in.)
19.4
Unit Dimensions (hwd / in.)
21.467 x 20.135 x 7.953
Unit Weight (lbs.)
15.500
Weight Capacity - Stationary (lbs.)
75
Number of Vertical Mounting Rails
2
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Built-in Cable Management
No
Extra Wide
No
Pre-Installed Casters
No
Grounding Details
N/A
STANDARDS & COMPLIANCE
 
Product Compliance
EIA/ECA-310-E; REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRWO8UBRKT

8U Wall-Mount Bracket for Small Switches and Patch Panels, Hinged

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel
Rack Type
Bracket
Accessory Type
Mounting Accessories
 
PHYSICAL
Color
Black
Rack Height
8U
Rack Depth
Shallow
Maximum Device Depth (in.)
15
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Weight (lbs.)
11.00
Weight Capacity - Stationary (lbs.)
35
Number of Vertical Mounting Rails
2
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Built-in Cable Management
No
Extra Wide
No
Pre-Installed Casters
No
 
STANDARDS & COMPLIANCE
Product Certifications
IEC 60297-3
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.