Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SMART1000RT1U

1000VA 770W 120V Line-Interactive UPS - 5 NEMA 5-15R Outlets, AVR, Network Card Option, USB, DB9, 1U Rack/Tower

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
8.59A (100V); 8.60A (120V); 8.12A (127V)
Nominal Input Voltage(s) Supported
100V AC; 120V AC; 127V AC
UPS Input Connection Type
5-15P
Input Circuit Breakers
(1) 15A
UPS Input Cord Length (ft.)
6
Recommended Electrical Service
15A 120V
 
OUTPUT
Output Capacity (VA)
1000
Output Capacity (kVA)
1
Output Capacity (Watts)
770
Output Capacity (kW)
0.77
Output Capacity Details
120VAC and 127VAC: 770W; 100VAC: 641W
Power Factor
0.77
Nominal Voltage Details
120V sinusoidal in line mode and 120V sinusoidal in battery mode
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal.
Output Voltage Regulation (Line Mode)
For 100V: 90VAC +/-5% -115VAC +/- 5% (78VAC +/- 5% -115VAC +/- 5%(@70VAC Input)) For 120V: 102VAC +/- 5% -139VAC +/- 5%, (78VAC +/- 5% -139VAC +/- 5%(@70VAC Input)), For 127V: 108VAC +/- 5% -145VAC +/- 5% (78VAC +/-5% -145VAC +/- 5% (@70VAC Input))
Output Voltage Regulation (Battery Mode)
-10%, +6%
Load Management Receptacles
LOAD 1 (BANK OF 2 OUTLETS), LOAD 2 (BANK OF 3OUTLETS)
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(5) 5-15R
Individually Controllable Load Banks
Yes
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
3 min. (770W)
Runtime Half Load (min.)
10 min. (385W)
Expandable Runtime
No
DC System Voltage (VDC)
24
Battery Recharge Rate (Included Batteries)
6 Hours to 90%
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
RBC247-1U
Battery Replacement Description
Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 70V (±5%). Input voltage range of 90 to 139
Overvoltage Correction
Reduces incoming voltages by 15% between 115V-139V+/-5% @ 100V nominal, 139V-162V +/-5% @120V nominal, and 145V-162V +/-5% @ 127V nominal.
Undervoltage Correction
Boosts incoming voltages by 15% between 70V-90V+/-5% @ 100V nominal, 70V-102V+/-5% @ 120V nominal, 70V-108V +/-5% @ 127V nominal.
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options (see manual)
Switches
ON button controls UPS ON, Cold-start, Self-test, and menu functions. OFF button controls unit off, fault clearance, and menu functions. Alarm/Enter button control audible alarm state and menu confirmation.
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel button
Audible Alarm
Audible alarm indicates power-failure, overload and low-battery conditions
LED Indicators
2 LEDs indicate AC output status (Green); UPS fault (Solid Red)/ UPS abnormal conditions (Flashing Red).
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
540
AC Suppression Response Time
Instantaneous
 
 
 
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
1U
Cooling Method
FAN
Included Mounting Accessory Description
Included mounting brackets provide installation in 4 post racks, plus upright tower configurations
Installation Form Factors Supported with Included Accessories
2 post 19 inch rackmount; 2 post front mount; 4 post 19 inch rackmount; Tower
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM )
Maximum Device Depth (in.)
21.81
Minimum Required Rack Depth (inches)
24
Primary UPS Depth (mm)
554
Primary UPS Height (mm)
44
Primary UPS Width (mm)
440
UPS Housing Material
Steel
UPS Power Module Weight (kg)
14.80
UPS Power Module Weight (lbs.)
32.63
Unit Dimensions (hwd / in.)
1.750 x 17.500 x 21.810
Unit Weight (lbs.)
32.630
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
307.4
AC Mode Efficiency Rating (100% Load)
97%
Operating Elevation
0-3280 ft. (0-1000 m)
Audible Noise
40 dBA maximum, front side 1m
 
 
 
 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
Network Management Card Description
Network management card optional
Communications Interface
(1) EPO (emergency power off); (1) RS-232; (1) USB (HID enabled)
Emergency Power Off (EPO)/Remote On-Off (ROO)
Yes
Emergency Power Off/Remote On-Off Details
Phoenix-style connection supports Emergency Power Off and Remote ON/OFF functions.
 
 
LINE / BATTERY TRANSFER
Transfer Time
6-8 ms typical ( < 10 ms max)
Low Voltage Transfer to Battery Power (Setpoint)
100V: 80VAC +/- 5% (HI sensitivity), 70VAC +/- 5%, (LO sensitivity), @120V: 89VAC +/- 5% (HI sensitivity), 70VAC+/- 5% (LO sensitivity), @127V: 93VAC+/- 5%, (HI sensitivity), 70VAC+/- 5%, (LO sensitivity)
High Voltage Transfer to Battery Power (Setpoint)
162 VAC (120VAC/127VAC INPUT), 139 VAC (100VAC INPUT) +/- 5%
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Grounding Details
Back panel grounding lug
 
APPLICATIONS
UPS Applications
High-End Desktop/Small Network; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 107.3 (Canada); CSA (Canada); ICES (Canada); NOM (Mexico); RETIE (Colombia); UL 1778
Product Compliance
ENERGY STAR Qualified; FCC Part 15 Class B (USA); RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Extended Warranties
1-year 2-year, and 3-year extensions available
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
SMART1500RM2UL

SmartPro UPS, Lithium Battery Backup - 120V 1500VA / 1440W Line Interactive, 2U, Sine Wave, LCD

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
12A (120V)
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-15P
 
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
15A 120V
 
OUTPUT
Output Capacity (VA)
1500
Output Capacity (kVA)
1.5
Output Capacity (Watts)
1440
Output Capacity (kW)
1.44
 
Power Factor
0.96
Nominal Voltage Details
120v nominal output in battery mode
Frequency Compatibility
60 Hz
 
Output Voltage Regulation (Line Mode)
-14%, +6%
Output Voltage Regulation (Battery Mode)
+/- 5%
Load Management Receptacles
Two switchable single-outlet load banks
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
110V; 115V; 120V
Output Receptacles
(8) 5-15R
Individually Controllable Load Banks
Yes
 
 
BATTERY
Battery Type
Lithium-ion (LiFePO4)
Runtime Full Load (min.)
7.1 min. (1440W)
Runtime Half Load (min.)
15.4 min. (720W)
Expandable Runtime
No
DC System Voltage (VDC)
48
Battery Recharge Rate (Included Batteries)
1.4 hours from 10% to 90% (typical, full load discharge)
 
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 145
Overvoltage Correction
Input voltages between 127 and 145 are reduced by 12%
Undervoltage Correction
Input voltages between 108 and 96 are boosted by 12%
Severe Undervoltage Correction
Input voltages between 83 and 95 are boosted by 24%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
Switches
3 pushbutton switches control OFF / ON power status, MODE selection and MUTE / ENTER control functions
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
 
SURGE / NOISE SUPPRESSION
 
 
UPS AC Suppression Joule Rating
570
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
2U
Cooling Method
Fan
Included Mounting Accessory Description
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
 
Minimum Required Rack Depth (inches)
23
Primary UPS Depth (mm)
494
Primary UPS Height (mm)
87
Primary UPS Width (mm)
440
UPS Housing Material
Steel
UPS Power Module Weight (kg)
9.58
UPS Power Module Weight (lbs.)
21.12
 
Unit Weight (lbs.)
21.120
Optional Mounting Accessory Notes
Optional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
UPS Power Module Dimensions (hwd, in.)
3.43 x 17.32 x 19.46
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
130
AC Mode Efficiency Rating (100% Load)
97%
 
Audible Noise
50.4 dBA maximum, front side 1m
 
 
 
 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE ;  RELAYIOCARD 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
 
Communications Cable
USB, DB9 and EPO cabling included
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
 
 
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
LINE / BATTERY TRANSFER
Transfer Time
5 milliseconds (AC to battery mode), 1 millisecond (Battery to AC mode)
Low Voltage Transfer to Battery Power (Setpoint)
83
High Voltage Transfer to Battery Power (Setpoint)
145
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Remote management; Surge/noise protection
Grounding Details
Back panel grounding lug
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Individually controllable load banks
APPLICATIONS
UPS Applications
Large Network; High-End Desktop/Small Network
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
 
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
SMART1500RT1U

1440VA 1100W 120V Line-Interactive UPS - 5 NEMA 5-15R Outlets, Network Card Option, USB, DB9, 1U Rack/Tower

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
11.3A (100V); 12A (120V); 10.8A (127V)
Nominal Input Voltage(s) Supported
100V AC; 120V AC; 127V AC
UPS Input Connection Type
5-15P
Input Circuit Breakers
15A
UPS Input Cord Length (ft.)
6
Recommended Electrical Service
15A 120V
 
OUTPUT
Output Capacity (VA)
1440
Output Capacity (kVA)
1.44
Output Capacity (Watts)
1100
Output Capacity (kW)
1.1
Output Capacity Details
1440 VA @ 120VAC and 127VAC, 100VAC: 1080 VA
Power Factor
0.76
Nominal Voltage Details
120V sinusoidal in line mode and 120V sinusoidal in battery mode
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal.
Output Voltage Regulation (Line Mode)
For 100V: 90VAC +/-5% -115VAC +/- 5% (78VAC +/- 5% -115VAC +/- 5%(@70VAC Input)) For 120V: 102VAC +/- 5% -139VAC +/- 5%, (78VAC +/- 5% -139VAC +/- 5%(@70VAC Input)), For 127V: 108VAC +/- 5% -145VAC +/- 5% (78VAC +/-5% -145VAC +/- 5% (@70VAC Input))
Output Voltage Regulation (Battery Mode)
-10%, +6%
Load Management Receptacles
LOAD 1 (BANK OF 2 OUTLETS); LOAD 2 (BANK OF 3 OUTLETS)
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(5) 5-15R
Individually Controllable Load Banks
Yes
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
2 min. (1100W)
Runtime Half Load (min.)
8 min. (550W)
Expandable Runtime
No
DC System Voltage (VDC)
36
Battery Recharge Rate (Included Batteries)
6 Hours to 90%
Battery Access
Battery access panel
Internal UPS Replacement Battery Cartridge
RBC367-1U
Battery Replacement Description
Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 90 (±5%). Input voltage range of 90 to 139
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options (see manual)
Switches
ON button controls UPS ON, Cold-start, Self-test, and menu functions. OFF button controls unit off, fault clearance, and menu functions. Alarm/Enter button control audible alarm state and menu confirmation.
 
Audible Alarm
Audible alarm indicates power ON, power-failure, warnings, and low-battery conditions
LED Indicators
2 LEDs indicate AC output status (Green); UPS fault (Solid Red)/ UPS abnormal conditions (Flashing Red).
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
540
AC Suppression Response Time
Instantaneous
 
 
 
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
1U
Cooling Method
Fan
Included Mounting Accessory Description
Included mounting brackets provide front-rail installation in 2 or 4 post racks, plus upright tower configurations
Installation Form Factors Supported with Included Accessories
2 post 19 inch rackmount; 2 post front mount; 4 post 19 inch rackmount; Tower
 
Maximum Device Depth (in.)
21.8
Minimum Required Rack Depth (inches)
25
Primary UPS Depth (mm)
554
Primary UPS Height (mm)
44
Primary UPS Width (mm)
440
UPS Housing Material
Steel
UPS Power Module Weight (kg)
16.80
UPS Power Module Weight (lbs.)
37.037
Unit Dimensions (hwd / in.)
1.730 x 17.320 x 21.810
Unit Weight (lbs.)
37.037
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
48
AC Mode Efficiency Rating (100% Load)
98%
Operating Elevation
0-3280 ft. (0-1000 m)
Audible Noise
40 dBA maximum, front side 1m
AC Economy Mode Efficiency Rating (100% Load)
0.98
 
 
 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included, EPO/ROO jack for Emergency and Remote Shutdown.
Network Management Card Description
Network management card optional
Communications Interface
(1) EPO (emergency power off); (1) RS-232; (1) USB (HID enabled)
Emergency Power Off (EPO)/Remote On-Off (ROO)
Yes
Emergency Power Off/Remote On-Off Details
Phoenix-style connection supports Emergency Power Off and Remote ON/OFF functions.
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
 
LINE / BATTERY TRANSFER
Transfer Time
6-8 ms typical ( < 10 ms max)
Low Voltage Transfer to Battery Power (Setpoint)
100V: 80VAC +/- 5% (HI sensitivity), 70VAC +/- 5%, (LO sensitivity), @120V: 89VAC +/- 5% (HI sensitivity), 70VAC+/- 5% (LO sensitivity), @127V: 93VAC+/- 5%, (HI sensitivity), 70VAC+/- 5%, (LO sensitivity)
High Voltage Transfer to Battery Power (Setpoint)
162 VAC (120VAC/127VAC INPUT), 139 VAC (100VAC INPUT) +/- 5%
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring (requires WEBCARDLXE); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Grounding Details
Back panel grounding lug
 
APPLICATIONS
UPS Applications
High-End Desktop/Small Network; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
ENERGY STAR Qualified; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Extended Warranties
1-year and 2-year extensions available
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
SMART700RT1U

700VA 420W 120V Line-Interactive UPS - 4 NEMA 5-15R Outlets, Network Card Option, USB, DB9, 1U Rack/Tower

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
6.01A (100V); 6.01A (120V); 5.69A (127V)
Nominal Input Voltage(s) Supported
100V AC; 120V AC; 127V AC
UPS Input Connection Type
5-15P
Input Circuit Breakers
(1) 10A
UPS Input Cord Length (ft.)
6
Recommended Electrical Service
15A 120V
 
OUTPUT
Output Capacity (VA)
700
Output Capacity (kVA)
0.7
Output Capacity (Watts)
420
Output Capacity (kW)
0.42
 
Power Factor
0.6
Nominal Voltage Details
120V sinusoidal in line mode and 120V sinusoidal in battery mode
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal.
Output Voltage Regulation (Line Mode)
For 100V: 90VAC +/-5% -115VAC +/- 5% (78VAC +/- 5% -115VAC +/- 5%(@70VAC Input)) For 120V: 102VAC +/- 5% -139VAC +/- 5%, (78VAC +/- 5% -139VAC +/- 5%(@70VAC Input)), For 127V: 108VAC +/- 5% -145VAC +/- 5% (78VAC +/-5% -145VAC +/- 5% (@70VAC Input))
Output Voltage Regulation (Battery Mode)
-10%, +6%
Load Management Receptacles
BANK OF 2 OUTLETS (LOAD 1); BANK OF 2 OUTLETS (BANK 2)
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(4) 5-15R
Individually Controllable Load Banks
Yes
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
3 min. (420W)
Runtime Half Load (min.)
10 min. (210W)
Expandable Runtime
No
DC System Voltage (VDC)
12
Battery Recharge Rate (Included Batteries)
6 Hours to 90%
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
RBC128-1U
Battery Replacement Description
Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 90 (±5%). Input voltage range of 90 to 139
Overvoltage Correction
Voltage reduction of 15% applies when input is 139V to 162V (120V), 145V to 162V (127V), 115V to 139V (100v); All voltage setpoints within ±5% tolerance
Undervoltage Correction
Voltage boost of 15% applies when input is 89V (HI Sensitivity) / 70V (LO sensitivity) to 102V @120V, 93V (HI sensitivity) / 70V (LO sensitivity) to 108V @127V, 80V (Hi sensitivity)/ 70V @100V; All voltage setpoints within ±5% tolerance
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options (see manual)
Switches
ON button controls UPS ON, Cold-start, Self-test, and menu functions. OFF button controls unit off, fault clearance, and menu functions. Alarm/Enter button control audible alarm state and menu confirmation.
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel button
Audible Alarm
Audible alarm indicates power-failure, overload and low-battery conditions
LED Indicators
2 LEDs indicate AC output status (Green); UPS fault (Solid Red)/ UPS abnormal conditions (Flashing Red).
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
540
AC Suppression Response Time
Instantaneous
 
 
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
1U
Cooling Method
Fan
Included Mounting Accessory Description
Included mounting brackets provide front-rail installation in 2 or 4 post racks, plus upright tower configurations
Installation Form Factors Supported with Included Accessories
2 post 19 inch rackmount; 2 post front mount; 4 post 19 inch rackmount; Tower
 
Maximum Device Depth (in.)
20.04
Minimum Required Rack Depth (inches)
25
Primary UPS Depth (mm)
509
Primary UPS Height (mm)
44
Primary UPS Width (mm)
440
UPS Housing Material
Steel
UPS Power Module Weight (kg)
10.20
UPS Power Module Weight (lbs.)
22.49
 
Unit Weight (lbs.)
37.037
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
48
AC Mode Efficiency Rating (100% Load)
98%
Operating Elevation
0-3280 ft. (0-1000 m)
Audible Noise
40 dBA maximum, front side 1m
AC Economy Mode Efficiency Rating (100% Load)
0.98
 
 
 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
Network Management Card Description
Network management card optional
Communications Interface
(1) DB9 Serial; (1) EPO (emergency power off); (1) USB (HID enabled)
Emergency Power Off (EPO)/Remote On-Off (ROO)
Yes
Emergency Power Off/Remote On-Off Details
Phoenix-style connection supports Emergency Power Off and Remote ON/OFF functions.
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
 
LINE / BATTERY TRANSFER
Transfer Time
6-8 ms typical ( < 10 ms max)
Low Voltage Transfer to Battery Power (Setpoint)
100V: 80VAC +/- 5% (HI sensitivity), 70VAC +/- 5%, (LO sensitivity), @120V: 89VAC +/- 5% (HI sensitivity), 70VAC+/- 5% (LO sensitivity), @127V: 93VAC+/- 5%, (HI sensitivity), 70VAC+/- 5%, (LO sensitivity)
High Voltage Transfer to Battery Power (Setpoint)
162 VAC (120VAC/127VAC INPUT), 139 VAC (100VAC INPUT) +/- 5%
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring (requires WEBCARDLXE); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Grounding Details
Back panel grounding lug
 
APPLICATIONS
UPS Applications
High-End Desktop/Small Network; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
ENERGY STAR Qualified; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Extended Warranties
1-year, 2-year, and 3-year extensions available
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.