Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


0DT60001-AC-INT

External Power Supply for USB VGA over Cat5 UTP KVM Console Extender Kit, 12VDC, 1000mA

More Info
OVERVIEW
Accessory Type
Power Supply
Accessory Class
KVM Switch Accessories
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PHYSICAL
 
 
 
 
 
 
 
INPUT
 
 
OUTPUT
 
2-9USTAND

2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems

More Info
Check Prices
OVERVIEW
Accessory Type
Stand
Accessory Class
UPS Accessories
Product Type
Stand
STANDARDS & COMPLIANCE
Product Compliance
REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
PHYSICAL
Color
Black
Material of Construction
Plastic
Unit Dimensions (hwd / in.)
4.750 x 2.750 x 10.500
Unit Weight (lbs.)
1.20
 
 
 
INPUT
 
 
OUTPUT
 
2POSTRMKITHD

2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components

More Info
Check Prices
OVERVIEW
Accessory Type
Rackmount Kit
Accessory Class
UPS Accessories
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
PHYSICAL
 
Material of Construction
Steel
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
Maximum Weight Capacity (lbs.)
240
 
 
INPUT
 
 
OUTPUT
 
2POSTRMKITMB

2-Post Rack-Mount Installation Kit for Select SmartOnline UPS Systems

More Info
Check Prices
OVERVIEW
Accessory Type
Rackmount Kit
Accessory Class
UPS Accessories
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
PHYSICAL
 
Material of Construction
Steel
 
 
 
 
 
INPUT
 
 
OUTPUT
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.