Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SU20KXFMRT4U

18kVA 18kW 4U Step-Down Isolation Transformer - Converts 208/240V 60Hz (Source) to 120/240V split phase (Load)

More Info
Check Prices
OVERVIEW
Accessory Type
Isolation Transformer
Accessory Class
UPS Accessories
INPUT
Nominal Input Voltage(s) Supported
208V AC; 240V AC
Maximum Input Amps
77
Input Connection Type
Hardwire
Voltage Compatibility (VAC)
208; 240
 
 
 
 
OUTPUT
Output Capacity Details
Output capacity with 240V input is 18kVA / 18kW / 18,000 watts; Output capacity de-rates to 16kVA / 16kW / 16,000 watts with 208V input
Frequency Compatibility
60 Hz
Output Nominal Voltage
120, 240V AC
 
 
PHYSICAL
Material of Construction
Steel
Form Factors Supported
Rack/Tower (2U)
Unit Dimensions (hwd / in.)
7.000 x 17.500 x 29.320
Unit Weight (lbs.)
281.09
 
 
ENVIRONMENTAL
Relative Humidity
0-95% (non-condensing)
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); UL 1778
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
TAA SU5000XFMR2UTAA

SmartOnline Step-Down Isolation Transformer, 208V to 120V, 5kVA, 5kW, 2U Rack-Mount, TAA

More Info
Check Prices
OVERVIEW
Accessory Type
Isolation Transformer
Accessory Class
UPS Accessories
INPUT
Nominal Input Voltage(s) Supported
208V AC
Maximum Input Amps
24
Input Connection Type
NEMA L6-30P
Voltage Compatibility (VAC)
120
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
208V 30A
Input Frequency
60 Hz
 
OUTPUT
 
Frequency Compatibility
60 Hz
Output Nominal Voltage
120/208V AC
Output Receptacles
(12) 5-15/20R; (1) L6-30R
Overload Protection
Includes 4 built-in 20A circuit breakers. Each breaker protects 3 5-15/20R outlets each.
PHYSICAL
Material of Construction
Steel
Form Factors Supported
Rack/Tower (2U)
Unit Dimensions (hwd / in.)
3.500 x 17.500 x 20.750
Unit Weight (lbs.)
57
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Minimum Required Rack Depth (inches)
24
ENVIRONMENTAL
Relative Humidity
0-95% (non-condensing)
STANDARDS & COMPLIANCE
 
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
SU5000XFMRT2U

5kVA / 5kW Step-Down Isolation Transformer 208V to 120V, 2U Rack-Mount, L6-30P, 5-15/20R, L6-30R

More Info
Check Prices
OVERVIEW
Accessory Type
Isolation Transformer
Accessory Class
UPS Accessories
INPUT
Nominal Input Voltage(s) Supported
208V AC
Maximum Input Amps
24
Input Connection Type
NEMA L6-30P
Voltage Compatibility (VAC)
120
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
208V 30A
Input Frequency
60 Hz
 
OUTPUT
 
Frequency Compatibility
60 Hz
Output Nominal Voltage
120/208V AC
Output Receptacles
(12) 5-15/20R; (1) L6-30R
Overload Protection
Includes 4 built-in 20A circuit breakers. Each breaker protects 3 5-15/20R outlets each.
PHYSICAL
Material of Construction
Steel
Form Factors Supported
Rack/Tower (2U)
Unit Dimensions (hwd / in.)
3.500 x 17.500 x 20.750
Unit Weight (lbs.)
63.5
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Minimum Required Rack Depth (inches)
24
ENVIRONMENTAL
Relative Humidity
0-95% (non-condensing)
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
SU6000XFMR2U

6kVA / 6kW Stepdown Isolation Transformer - converts 208 or 240V to 120V

More Info
Check Prices
OVERVIEW
Accessory Type
Isolation Transformer
Accessory Class
UPS Accessories
INPUT
Nominal Input Voltage(s) Supported
208V AC; 240V AC
Maximum Input Amps
24
Input Connection Type
L6-30P and hardwire input supported
Voltage Compatibility (VAC)
208; 240
UPS Input Cord Length (ft.)
4
Recommended Electrical Service
208/240V 30A
 
Maximum Input Amps Details
24A with L6-30P, 30A hardwired
OUTPUT
 
Frequency Compatibility
60 Hz
Output Nominal Voltage
120, 208/240V AC
Output Receptacles
(8) 5-15/20R; (4) 5-15R; (1) L6-30R
Overload Protection
(2) 15A single pole breakers protect two 5-15R outlets each; (2) 20A single pole breakers protect four 5-20R each; L6-30R outlet is unbreakered
PHYSICAL
Material of Construction
Steel
Form Factors Supported
Rack/Tower (2U)
Unit Dimensions (hwd / in.)
3.500 x 17.500 x 21.760
Unit Weight (lbs.)
72.6
 
Minimum Required Rack Depth (inches)
25
ENVIRONMENTAL
Relative Humidity
0-95% (non-condensing)
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.