Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SV100KL

SmartOnline SV Series 100kVA Large-Frame Modular Scalable 3-Phase On-Line Double-Conversion 208/120V 50/60 Hz UPS System

More Info
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
3-Phase
Rated input current (Maximum Load)
SV100KL 100kVA Configuration: 300A; Maximum 140kVA Large Chassis Configuration: 420A; 330A maximum inrush current
Nominal Input Voltage(s) Supported
120/208V 3-PH Wye; 127/220V 3-PH Wye
Nominal Input Voltage Description
Set of two hardwire input connections enables 3-Phase Wye, 4 wire (3P, N, G) inputs from two separate power sources
UPS Input Connection Type
Hardwire
Input Circuit Breakers
MAIN and ALTERNATE AC inputs are each protected by 630A 3 pole magnetic breakers
Input Frequency
40 to 70Hz (online mode); 50/60Hz Auto-selectable
Power Factor (Input)
0.99 (full load)
THDi
Less than 3% (full linear load)
OUTPUT
Output Capacity (VA)
100000
Output Capacity (kVA)
100
Output Capacity (Watts)
90000
Output Capacity (kW)
90
Output Capacity Details
OVERLOAD CAPABILITY: Supports 105-110% load for 1 hour, 111-125% load for 10 minutes, 126-150% for 1 minute and Over 150% for 200ms before switching to Bypass; Online operation resumes when load is reduced to 100% or less
Power Factor
0.9
Crest Factor
3:1
Nominal Voltage Details
Output THD full resistive load: <1.5%; Output THD non-linear load: <4%; Max DC offset: ±50mV; Max Phase angle deviation: 2°; Max Voltage unbalance deviation: 1%; Output short-circuit protection included
Frequency Compatibility
50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion
Frequency Compatibility Details
Auto-selectable, user adjustable
Output Receptacle Details
Output wiring: 3P, N, E
Output Circuit Breakers
630A 3 pole magnetic breaker
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120/208V 3-PH Wye; 127/220V 3-PH Wye
Output Receptacles
Hardwire
Output Voltage Regulation
ONLINE, FREQUENCY CONVERSION, BATTERY MODE: 208/120, 220/127 ±1% typical (balanced load); ±2% typical (unbalanced load); ECONOMY MODE: 208/120, 220/127 ±15V; BYPASS MODE: +15% (default, adjustable to +10%, +15% or +20%), -20% (default, adjustable to -10%, -20%, -30%)
Output Frequency Regulation
ONLINE MODE: Output frequency is ±0.05Hz of input frequency when input is within ±4Hz* of the configured 50/60Hz output setting; Output frequency is ±0.05Hz the configured 50/60Hz output setting when input is outside ±4Hz* of the configured 50/60Hz output setting; BATTERY MODE: Output frequency is ±0.1Hz of the configured 50/60Hz output setting; FREQUENCY CONVERTER MODE: Output frequency is ±0.1Hz of the configured 50/60Hz output setting; ECONOMY MODE: Output frequency equals input frequency up to ±4Hz* of the configured 50/60Hz output setting (UPS switches to Online mode if frequency goes outside of this range); BYPASS MODE: Output frequency equals input frequency up to ±4Hz* of the configured 50/60Hz output setting (switches to STANDBY mode if frequency goes outside of this range). *The TRACKING RANGE is factory set to ±4Hz and is user adjustable to ±1Hz, ±2Hz or ±4Hz; The selected TRACKING RANGE setting controls frequency output tolerances as described above in Online, Economy and Bypass modes
Output Amp Capacity
Output Amp Capacity 278A (208/120V); 262A (220/127V)
Individually Controllable Load Banks
No
Modular Upgrade Options
Includes 5 SV20PM 20kVA power modules. Up to 3 additional SV20PM 20kVA power modules can be added for additional capacity or N+1 availability; Add 1 SV20PM for 120kVA capacity (or 100kVA with N+1 redundancy); Add 2 SV20PM for 140kVA capacity (or 120kVA with N+1 redundancy); Add 3 SV20PM for 140kVA total capacity with N+1 redundancy
BATTERY
Expandable Runtime
Yes
Expandable Runtime Description
External battery pack wiring is contractor supplied. Supports extended runtime with optional external battery packs; 500A 3 pole 250VDC breaker recommended for external battery
External Battery Pack Compatibility
 BP240V370 ;  BP240V370NB ; EBP240V2502; EBP240V2502NB; EBP240V3502; EBP240V3502NB; EBP240V5001; EBP240V5001NB; EBP240V5002; EBP240V5002NB; EBP240V6002; EBP240V6002NB; EBP240V6003; EBP240V6003NB
DC System Voltage (VDC)
±120VDC
Battery Recharge Rate (Included Batteries)
User selectable charging current of 1A to 40A (2A factory setting); Recharge rate is dependent on number of external battery packs connected and the selected charge current setting
Battery Replacement Description
Hot-swappable, replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
Overvoltage Correction
Maintains continuous output in online mode, without using battery power, during overvoltages to 253V (Ph-Ph), reducing output to within 1% of selected 208/120V, 220/127V nominal output voltage
Undervoltage Correction
Maintains continuous output in online mode, without using battery power, during brownout/undervoltage conditions to 156V (Ph-Ph) at full load and to 121V (Ph-Ph) at 70% output load or less, increasing output to within 1% of selected 208/120V or 220/127V nominal output voltage
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
145mm front panel LCD display with directional scroll and select buttons offers complete operating status display, plus setting and selection options for all UPS functions
Switches
Front panel buttons include ESC (menu escape), UP/LEFT (menu up / left), DOWN/RIGHT (menu down / right), ENTER (confirm selection), HOME (return to home screen) and POWER (on/off power control); Also includes Manual Bypass switch
Alarm Cancel Operation
Audible alarms can be muted using on-screen prompts
Audible Alarm
Unique audible alarms for POWER ON / POWER OFF (alarm sounds for 2 seconds), BATTERY MODE (alarm sounds every 2 seconds), LOW BATTERY (alarm sounds every 0.5 seconds), UPS ALARM (alarm sounds every 1 second), UPS FAULT (continuous alarm)
LED Indicators
Front panel LED indicators represent INPUT (green), BYPASS (amber), INVERTER (green), BATTERY (red) and ALARM (red)
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
Yes
AC Suppression Joule Rating
2496
AC Suppression Joule Rating Details
2496 joules (Ph-Ph), 2496 joules (Ph-N), 1872 joules (N-E)
AC Suppression Response Time
Instantaneous
PHYSICAL
Primary Form Factor
Tower
Cooling Method
Fans
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
1,100
Primary UPS Height (mm)
2,010
Primary UPS Width (mm)
600
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
79.13 x 23.62 x 43.3
UPS Power Module Weight (kg)
445.88
UPS Power Module Weight (lbs.)
983
Unit Weight (lbs.)
438.7
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C); De-rates to 90% capacity at 95°F / 35°C and 80% capacity at 104°F / 40°C
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
29484
AC Economy Mode BTU / Hr. (Full Load)
2134
AC Economy Mode Efficiency Rating (100% Load)
99%
Operating Elevation
0-3280 ft. (0-1000 m)
Audible Noise
Less than 73 DBA front-side, 1m
COMMUNICATIONS
Network Management Cards
WEBCARDLX;  WEBCARDLXE ; MODBUSCARDSV; RELAYCARDSV
Network Monitoring Port Description
Includes pre-installed Tripp Lite WEBCARDLX network interface
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
DB9 cabling included
SNMP Compatibility
Includes pre-installed WEBCARDLX network interface card
Communications Interface
DB9 Serial; EPO (emergency power off); Pre-installed network card; Slot for SNMP/Web interface
LINE / BATTERY TRANSFER
Transfer Time
No transfer time (0 ms.) in online, double-conversion mode; Less than 20 ms. transfer time in economy mode
Low Voltage Transfer to Battery Power (Setpoint)
Maintains continuous operation without using battery power during brownout/undervoltage conditions to to 156V (Ph-Ph) Full load or 121V (Ph-Ph) 70% load or less; Below the low transfer voltage point, output is maintained utilizing reserve battery power
High Voltage Transfer to Battery Power (Setpoint)
Maintains continuous operation without using battery power during overvoltages to 253V (Ph-Ph), reducing output within 1% of nominal; Above this point, output is maintained utilizing reserve battery power
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic inverter bypass; Hot swappable batteries; Hot swappable UPS power module; Auto Probe Monitoring (included); Zero transfer time; On-Line/Double-Conversion
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; High efficiency economy mode operation; Schedulable daily hours of economy mode operation
IP68 Rated
No
IP20 Rated
No
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
1-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
2-year limited warranty
3-Phase Warranty Statement
Tripp Lite 3-Phase UPS Factory Warranty
SV120KL

SmartOnline SV Series 120kVA Large-Frame Modular Scalable 3-Phase On-Line Double-Conversion 208/120V 50/60 Hz UPS System

More Info
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
3-Phase
Rated input current (Maximum Load)
SV120KL 120kVA Configuration: 360A; Maximum 140kVA Large Chassis Configuration: 420A; 330A maximum inrush current
Nominal Input Voltage(s) Supported
120/208V 3-PH Wye; 127/220V 3-PH Wye
Nominal Input Voltage Description
Set of two hardwire input connections enables 3-Phase Wye, 4 wire (3P, N, G) inputs from two separate power sources
UPS Input Connection Type
Hardwire
Input Circuit Breakers
MAIN and ALTERNATE AC inputs are each protected by 630A 3 pole magnetic breakers
Input Frequency
40 to 70Hz (online mode); 50/60Hz Auto-selectable
Power Factor (Input)
0.99 (full load)
THDi
Less than 3% (full linear load)
OUTPUT
Output Capacity (VA)
120000
Output Capacity (kVA)
120
Output Capacity (Watts)
108000
Output Capacity (kW)
108
Output Capacity Details
OVERLOAD CAPABILITY: Supports 105-110% load for 1 hour, 111-125% load for 10 minutes, 126-150% for 1 minute and Over 150% for 200ms before switching to Bypass; Online operation resumes when load is reduced to 100% or less
Power Factor
0.9
Crest Factor
3:1
Nominal Voltage Details
Output THD full resistive load: <1.5%; Output THD non-linear load: <4%; Max DC offset: ±50mV; Max Phase angle deviation: 2°; Max Voltage unbalance deviation: 1%; Output short-circuit protection included
Frequency Compatibility
50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion
Frequency Compatibility Details
Auto-selectable, user adjustable
Output Receptacle Details
Output wiring: 3P, N, E
Output Circuit Breakers
630A 3 pole magnetic breaker
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120/208V 3-PH Wye; 127/220V 3-PH Wye
Output Receptacles
Hardwire
Output Voltage Regulation
ONLINE, FREQUENCY CONVERSION, BATTERY MODE: 208/120, 220/127 ±1% typical (balanced load); ±2% typical (unbalanced load); ECONOMY MODE: 208/120, 220/127 ±15V; BYPASS MODE: +15% (default, adjustable to +10%, +15% or +20%), -20% (default, adjustable to -10%, -20%, -30%)
Output Frequency Regulation
ONLINE MODE: Output frequency is ±0.05Hz of input frequency when input is within ±4Hz* of the configured 50/60Hz output setting; Output frequency is ±0.05Hz the configured 50/60Hz output setting when input is outside ±4Hz* of the configured 50/60Hz output setting; BATTERY MODE: Output frequency is ±0.1Hz of the configured 50/60Hz output setting; FREQUENCY CONVERTER MODE: Output frequency is ±0.1Hz of the configured 50/60Hz output setting; ECONOMY MODE: Output frequency equals input frequency up to ±4Hz* of the configured 50/60Hz output setting (UPS switches to Online mode if frequency goes outside of this range); BYPASS MODE: Output frequency equals input frequency up to ±4Hz* of the configured 50/60Hz output setting (switches to STANDBY mode if frequency goes outside of this range). *The TRACKING RANGE is factory set to ±4Hz and is user adjustable to ±1Hz, ±2Hz or ±4Hz; The selected TRACKING RANGE setting controls frequency output tolerances as described above in Online, Economy and Bypass modes
Output Amp Capacity
Output Amp Capacity 333A (208/120V); 315A (220/127V)
Individually Controllable Load Banks
No
Modular Upgrade Options
Includes 6 SV20PM 20kVA power modules. Up to 3 additional SV20PM 20kVA power modules can be added for additional capacity or N+1 availability; Add 1 SV20PM for 140kVA capacity (or 120kVA with N+1 redundancy); Add 2 SV20PM for 140kVA capacity with N+1 redundancy
BATTERY
Expandable Runtime
Yes
Expandable Runtime Description
External battery pack wiring is contractor supplied. Supports extended runtime with optional external battery packs; 600A 3 pole 250VDC breaker recommended for external battery
External Battery Pack Compatibility
 BP240V370 ;  BP240V370NB ; EBP240V2502; EBP240V2502NB; EBP240V3502; EBP240V3502NB; EBP240V5002; EBP240V5002NB; EBP240V6002; EBP240V6002NB; EBP240V6003; EBP240V6003NB
DC System Voltage (VDC)
±120VDC
Battery Recharge Rate (Included Batteries)
User selectable charging current of 1A to 48A (2A factory setting); Recharge rate is dependent on number of external battery packs connected and the selected charge current setting
Battery Replacement Description
Hot-swappable, replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
Overvoltage Correction
Maintains continuous output in online mode, without using battery power, during overvoltages to 253V (Ph-Ph), reducing output to within 1% of selected 208/120V, 220/127V nominal output voltage
Undervoltage Correction
Maintains continuous output in online mode, without using battery power, during brownout/undervoltage conditions to 156V (Ph-Ph) at full load and to 121V (Ph-Ph) at 70% output load or less, increasing output to within 1% of selected 208/120V or 220/127V nominal output voltage
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
145mm front panel LCD display with directional scroll and select buttons offers complete operating status display, plus setting and selection options for all UPS functions
Switches
Front panel buttons include ESC (menu escape), UP/LEFT (menu up / left), DOWN/RIGHT (menu down / right), ENTER (confirm selection), HOME (return to home screen) and POWER (on/off power control); Also includes Manual Bypass switch
Alarm Cancel Operation
Audible alarms can be muted using on-screen prompts
Audible Alarm
Unique audible alarms for POWER ON / POWER OFF (alarm sounds for 2 seconds), BATTERY MODE (alarm sounds every 2 seconds), LOW BATTERY (alarm sounds every 0.5 seconds), UPS ALARM (alarm sounds every 1 second), UPS FAULT (continuous alarm)
LED Indicators
Front panel LED indicators represent INPUT (green), BYPASS (amber), INVERTER (green), BATTERY (red) and ALARM (red)
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
Yes
AC Suppression Joule Rating
2496
AC Suppression Joule Rating Details
2496 joules (Ph-Ph), 2496 joules (Ph-N), 1872 joules (N-E)
AC Suppression Response Time
Instantaneous
PHYSICAL
Primary Form Factor
Tower
Cooling Method
Fans
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
1,100
Primary UPS Height (mm)
2,010
Primary UPS Width (mm)
600
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
79.13 x 23.62 x 43.3
UPS Power Module Weight (kg)
479.90
UPS Power Module Weight (lbs.)
1058
Unit Weight (lbs.)
438.7
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C); De-rates to 90% capacity at 95°F / 35°C and 80% capacity at 104°F / 40°C
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
35558
AC Economy Mode BTU / Hr. (Full Load)
2673
AC Economy Mode Efficiency Rating (100% Load)
99%
Operating Elevation
0-3280 ft. (0-1000 m)
Audible Noise
Less than 73 DBA front-side, 1m
COMMUNICATIONS
Network Management Cards
WEBCARDLX;  WEBCARDLXE ; MODBUSCARDSV; RELAYCARDSV
Network Monitoring Port Description
Includes pre-installed Tripp Lite WEBCARDLX network interface
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
DB9 cabling included
SNMP Compatibility
Includes pre-installed WEBCARDLX network interface card
Communications Interface
DB9 Serial; EPO (emergency power off); Pre-installed network card; Slot for SNMP/Web interface
LINE / BATTERY TRANSFER
Transfer Time
No transfer time (0 ms.) in online, double-conversion mode; Less than 20 ms. transfer time in economy mode
Low Voltage Transfer to Battery Power (Setpoint)
Maintains continuous operation without using battery power during brownout/undervoltage conditions to to 156V (Ph-Ph) Full load or 121V (Ph-Ph) 70% load or less; Below the low transfer voltage point, output is maintained utilizing reserve battery power
High Voltage Transfer to Battery Power (Setpoint)
Maintains continuous operation without using battery power during overvoltages to 253V (Ph-Ph), reducing output within 1% of nominal; Above this point, output is maintained utilizing reserve battery power
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic inverter bypass; Hot swappable batteries; Hot swappable UPS power module; Auto Probe Monitoring (included); Zero transfer time; On-Line/Double-Conversion
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; High efficiency economy mode operation; Schedulable daily hours of economy mode operation
IP68 Rated
No
IP20 Rated
No
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
1-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
2-year limited warranty
3-Phase Warranty Statement
Tripp Lite 3-Phase UPS Factory Warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.