Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U206-010

USB to Parallel Printer Cable (USB-A to Centronics 36 M/M), 10 ft. (3.05 m)

More Info
OVERVIEW
Technology
Parallel
 
 
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
CENTRONICS 36 (MALE)
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
10
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
 
POWER
 
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
 
COMMUNICATIONS
 
FEATURES & SPECIFICATIONS
 
 
 
 
U261-001-BT4

Mini Bluetooth 4.0 (Class 1) USB Adapter

More Info
Check Prices
OVERVIEW
Technology
USB 2.0 (High Speed)
Accessory Type
Adapter; Keyboard; Mouse
Accessory Class
Laptop & Tablet Accessories; USB Accessories
CONNECTIONS
Side A - Connector 1
USB A (MALE)
 
PHYSICAL
Color
Black
 
 
Material of Construction
Steel, PVC
Unit Dimensions (hwd / in.)
0.280 x 0.870 x 0.590
Unit Packaging Type
Clamshell
Unit Weight (lbs.)
0.01
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
Bus Powered
Yes
POWER
Power Consumption (Watts)
0.50
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power)
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Relative Humidity
20% to 90% RH, Non-Condensing
BTUs
1.7 BTU/Hr
COMMUNICATIONS
Signal Range (ft.)
164
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
IP68 Rated
No
IP20 Rated
No
Driver Required
Yes

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.