Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U360-004-IND

4-Port Industrial-Grade USB 3.x (5Gbps) Hub - 20 kV ESD Immunity, Metal Housing, Mountable

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
USB 3.x
Host Connector
USB A (MALE)
 
 
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
DATA
Data Ports
(4) USB A (FEMALE)
Data Ports Details
(4) USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
9V - 40V / 3A
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Bus Powered
Yes
Product Length (in.)
6.22
Product Length (cm.)
15.8
Product Length (ft.)
0.518
Product Length (m)
0.158
 
 
 
POWER
Power Source Type
USB
DC Barrel Plug
OD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
18.3
 
 
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB 3.0 B (FEMALE)
Side B - Connector 1
(4) USB 3.0 A (FEMALE)
Connector Plating
Nickel
 
 
 
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power, 1, 2, 3, 4)
PHYSICAL
Color
Black
Material of Construction
Metal
Included Mounting Accessories
Yes
Unit Dimensions (hwd / in.)
1.000 x 5.500 x 2.500
Unit Packaging Type
Box
Unit Weight (lbs.)
0.73
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Relative Humidity
5% to 90% RH, Non-Condensing
BTUs
62.4 BTU/Hr
Power Provided to Connected Device(s)
5V 0.9A (4.5W) Output (USB-A 3.0)
 
 
FEATURES & SPECIFICATIONS
Over Current Protection
Yes
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Driver Required
No
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); UKCA
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
CHARGING
 
 
 
 
 
 
 
 
NETWORK
 
 
STORAGE
 
 
BATTERY
 
COMMUNICATIONS
 
 
 
U360-004-R

4-Port USB 3.x (5Gbps) Hub

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
USB 3.x
Host Connector
USB A (MALE)
 
 
VIDEO
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
DATA
Data Ports
(4) USB A (FEMALE)
Data Ports Details
(4) USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Bus Powered
No
 
 
 
 
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
POWER
Power Source Type
AC Adapter
DC Barrel Plug
OD: 3.5 x 1.35 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
0.7
AC Adapter
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A
Output Power Capacity (Amps)
1.50
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
(4) USB 3.0 A (FEMALE)
Connector Plating
Nickel
 
 
 
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power)
PHYSICAL
Color
Black
Material of Construction
ABS
 
Unit Dimensions (hwd / in.)
1.000 x 4.000 x 2.500
Unit Packaging Type
Box
Unit Weight (lbs.)
0.13
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 158°F (-20° to 70°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Relative Humidity
20% to 80% RH, Non-Condensing
BTUs
2.4 BTU/Hr
Power Provided to Connected Device(s)
5V 0.9A (4.5W) Output per USB Port
 
 
FEATURES & SPECIFICATIONS
 
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Driver Required
No
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
External Power Supply Certifications
FCC; UL; cUL; RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
CHARGING
Charging Ports
(4) USB-A: 5V 1.5A (7.5W)
Charging Ports Details
Any of the 4 ports
Charging Amps per Port
1.5
 
 
 
 
 
NETWORK
 
 
STORAGE
 
 
BATTERY
 
COMMUNICATIONS
 
 
 
U360-007

7-Port USB 3.x (5Gbps) Hub with 1.5A Charging

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
USB 3.x
Host Connector
USB A (MALE)
 
 
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
DATA
Data Ports
(7) USB A (FEMALE)
Data Ports Details
(7) USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.5A
AC Power Adapter Output Specs (V / A)
12V / 3A
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Bus Powered
No
Product Length (in.)
6.102
Product Length (cm.)
15.5
Product Length (ft.)
0.508
Product Length (m)
0.155
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
POWER
Power Source Type
AC Adapter
DC Barrel Plug
OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
1.4
AC Adapter
Input: 100-240V, 50/60Hz, 0.8A Max / Output: 12V, 2A
 
 
 
CONNECTIONS
Number of Ports
7
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
(7) USB 3.0 A (FEMALE)
Connector Plating
Nickel
 
 
 
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power)
PHYSICAL
Color
Black
Material of Construction
ABS
 
Unit Dimensions (hwd / in.)
0.875 x 5.500 x 2.875
Unit Packaging Type
Box
Unit Weight (lbs.)
0.00
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 158°F (-20° to 70°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Relative Humidity
20% to 80% RH, Non-Condensing
BTUs
4.8 BTU/Hr
Power Provided to Connected Device(s)
5V 0.9A (4.5W) Output (USB-A 3.0), 5V 2A (10W) Output (USB 2A Charger)
 
 
FEATURES & SPECIFICATIONS
Over Current Protection
2.93A
USB Hub Ports
Yes
Number of USB Hub Ports
7
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Driver Required
No
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; EAC (Belarus, Kazakhstan, Russia); WEEE; FCC (USA)
External Power Supply Certifications
cUL; RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
CHARGING
Charging Ports
USB-A: 5V 1.5A (7.5W); 2.4A Quick Charge
 
 
Charging Ports / Amps
(1) 2A
 
 
 
 
NETWORK
 
 
STORAGE
 
 
BATTERY
 
COMMUNICATIONS
 
 
 
U360-007-IND

7-Port Industrial-Grade USB 3.x (5Gbps) Hub - 20 kV ESD Immunity, Metal Housing, Mountable

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
USB 3.x
Host Connector
USB A (MALE)
 
 
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
DATA
Data Ports
(7) USB A (FEMALE)
Data Ports Details
(7) USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
9V - 40V / 3A
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Bus Powered
Yes
Product Length (in.)
6.22
Product Length (cm.)
15.8
Product Length (ft.)
0.518
Product Length (m)
0.158
 
 
 
POWER
Power Source Type
USB
DC Barrel Plug
OD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
32.4
AC Adapter
Input: 100-240V, 50/60Hz, 0.6A; Output: 9-40V, 3A
 
 
 
CONNECTIONS
Number of Ports
7
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
(7) USB 3.0 A (FEMALE)
 
 
 
 
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power, 1, 2, 3, 4, 5, 6, 7)
PHYSICAL
Color
Black
Material of Construction
Steel (Galvanized Cold Rolled)
Included Mounting Accessories
Yes
Unit Dimensions (hwd / in.)
1.000 x 5.500 x 2.500
Unit Packaging Type
Box
Unit Weight (lbs.)
0.75
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Relative Humidity
5% to 90% RH, Non-Condensing
BTUs
110.6 BTU/Hr
Power Provided to Connected Device(s)
5V 0.9A (4.5W) Output (USB-A 3.0)
 
 
FEATURES & SPECIFICATIONS
Over Current Protection
Yes
USB Hub Ports
Yes
Number of USB Hub Ports
7
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Driver Required
No
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); UKCA
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
CHARGING
 
 
 
 
 
 
 
 
NETWORK
 
 
STORAGE
 
 
BATTERY
 
COMMUNICATIONS
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.