Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U442-DOCK13-S

USB-C Dock - 4K HDMI, USB 3.x (5Gbps), USB-A/USB-C Hub, GbE

More Info
Check Prices
OVERVIEW
Product Type
Docking Station
Technology
Cat5/5e; Cat6; HDMI; USB 3.x
Host Connector
USB C (MALE)
VIDEO
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 2.2
Resolutions Supported
HDMI: 4K 30Hz (3840 x 2160)
Max Supported Video Resolution
HDMI: 3840 X 2160 (4K X 2K) @ 30HZ
Extended Mode
Yes
Mirror Mode
Yes
Max Supported Color Depth
24-bit True Color
HDR Support
No
Chroma Sub Sampling
4:4:4
 
 
 
 
DATA
Data Ports
(1) USB C (FEMALE); (1) USB A (FEMALE)
Data Ports Details
(1) USB-C - USB 3.2 Gen 1 (5 Gbps); (1) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
AC Power Adapter Output Specs (V / A)
5V / 2A
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Built-In Cable Length (ft.)
0.49
Built-In Cable Length (in.)
5.9
Bus Powered
Yes
Product Length (in.)
12
Product Length (cm.)
30.48
Product Length (ft.)
1
Product Length (m)
0.3
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Source Type
USB
DC Barrel Plug
OD: 3.5 x 1.35 x 9.5mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
2.5
USB Power Delivery (PD) Charging Support
No
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
White (Connection to Power), Green (Link), Yellow (Activity)
CHARGING
Total Charging Watts
0
 
 
 
 
 
 
 
PHYSICAL
Color
Gray
Material of Construction
Aluminium
Cable Jacket Rating
VW-1
Unit Dimensions (hwd / in.)
0.630 x 3.900 x 1.500
Unit Packaging Type
Box
Unit Weight (lbs.)
0.15
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 131°F (0° to 55°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
5% to 95% RH, Non-Condensing
BTUs
8.5 BTU/Hr
Operating Humidity Range
10 to 85% RH, Non-condensing
Storage Humidity Range
5 to 90% RH, Non-condensing
Power Provided to Connected Device(s)
USB-A: 5V/0.9A (4.5W), USB-C: 5V/1.5A (7.5W)
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3
CONNECTIONS
Number of Ports
4
Dock Connectors
USB-C, USB-A 3.0, RJ45, HDMI
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
USB C (FEMALE)
Side B - Connector 3
USB 3.0 A (FEMALE)
Side B - Connector 4
RJ45 (FEMALE)
Connector Plating
Nickel
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
2
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Ethernet Support
Yes
UASP Support
No
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
HDCP Specification
2.2
Driver Required
No
Recommended Category Cable
Cat5/5e/6 Cables
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U444-06N-DP-C

USB-C to Displayport 4K 60Hz Adapter with PD Charging

More Info
Check Prices
OVERVIEW
Product Type
USB-C Adapter
Technology
DisplayPort
Host Connector
USB C (MALE)
VIDEO
Number of Monitors Supported
1
Video Ports
DISPLAYPORT (FEMALE)
Video Ports Details
HDCP 1.3; DisplayPort 1.2
Resolutions Supported

3840 x 2160 @ 60 Hz

Max Supported Video Resolution
3840 x 2160 (4K x 2K) @ 60Hz
Extended Mode
Yes
Mirror Mode
Yes
 
HDR Support
Yes
 
Video Input
USB C (MALE)
Video Output
DISPLAYPORT (FEMALE)
Supported Resolutions
3840x2160 (4K)
3D Video Supported
Yes
DATA
 
 
NETWORK
 
INPUT
 
 
Built-In Cable Length (ft.)
0.33
Built-In Cable Length (in.)
3.94
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
 
 
 
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
60W
USER INTERFACE, ALERTS & CONTROLS
 
CHARGING
Total Charging Watts
60
Number of Charging Ports
1
Total Charging Amps
3
Charging Method
AC
Charging Port Type
USB C (FEMALE)
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Charging Ports Details

Charge the host PC with up to 20V/3A (60W) of power

Charging Ports / Amps
3A / 2A / 1.5A
PHYSICAL
Color
White
Material of Construction
PVC, ABS
Cable Jacket Rating
VW-1
Unit Dimensions (hwd / in.)
0.450 x 1.900 x 1.600
Unit Packaging Type
Box
Unit Weight (lbs.)
0.06
Cable Jacket Color
White
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
4.8mm
Number of Displays
1
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
 
 
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
 
COMMUNICATIONS
 
 
CONNECTIONS
Number of Ports
2
 
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DISPLAYPORT (FEMALE)
 
 
 
Connector Plating
Nickel
FEATURES & SPECIFICATIONS
USB Hub Ports
No
Number of USB Hub Ports
0
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
 
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
HDCP Specification
2.2
Driver Required
No
 
Displayport Specification
1.2
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.