Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


W01-INSTAL-B51

On-Site UPS Installation Service, Select 1-3 kVA UPS, 50-151 lb., USA, Normal Business Hours

More Info
OVERVIEW
Service Description
Let us do the heavy lifting! Tripp Lite’s on-site UPS installation service builds a solid foundation for improved reliability, higher efficiency, reduced costs, enhanced safety, fewer repairs, quicker service and longer UPS lifespan.

Professional service helps you verify and document the proper installation of your UPS at the installation site. It also establishes a working relationship between your organization and the Tripp Lite service team, which is essential for a successful long-term deployment.
INPUT
Input Phase
Single-Phase
SERVICE DETAILS
Service Type
Installation
Service Details
One-Time, On-Site Service
Product Coverage
Single-Phase UPS
Product Coverage Details
Select 1-3 kVA UPS, Weight 50-150 lb.
Scheduled Service Hours
Normal Business Hours (M-F, 9AM - 5PM)
Geographic Coverage
US (Lower 48 States)
Emergency On-Site Service
No
Preventative Maintenance
No
Number of Preventative Maintenance Visits
0
Travel Included
Yes
Labor Included
Yes
Parts Coverage
No
Battery Replacement Included
No
W01-INSTAL-E51

On-Site UPS Installation Service, Select 1-3 kVA UPS, 50-151 lb., USA, Outside Business Hours

More Info
OVERVIEW
Service Description
Let us do the heavy lifting! Tripp Lite’s on-site UPS installation service builds a solid foundation for improved reliability, higher efficiency, reduced costs, enhanced safety, fewer repairs, quicker service and longer UPS lifespan.

Professional service helps you verify and document the proper installation of your UPS at the installation site. It also establishes a working relationship between your organization and the Tripp Lite service team, which is essential for a successful long-term deployment.
INPUT
Input Phase
Single-Phase
SERVICE DETAILS
Service Type
Installation
Service Details
One-Time, On-Site Service
Product Coverage
Single-Phase UPS
Product Coverage Details
Select 1-3 kVA UPS, Weight 50-150 lb.
Scheduled Service Hours
Off Business Hours (M-F, 5PM - 9PM), Weekends (Sat, Sun)
Geographic Coverage
US (Lower 48 States)
Emergency On-Site Service
No
Preventative Maintenance
No
Number of Preventative Maintenance Visits
0
Travel Included
Yes
Labor Included
Yes
Parts Coverage
No
Battery Replacement Included
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.