Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


WWSS1327RWTC

Adjustable-Height Wall-Mount Sit-Stand Workstation, Single-Display

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV; Computer; Laptop
PHYSICAL
Color
Black; Silver
Material of Construction
Steel, Plastic
VESA Pattern (mm)
75x75; 100x100
Motion
Full
Mounting Location
Wall
Degrees of Motion
-15/+15 Tilt; -90/+90 Swivel; 360 Rotate
Minimum Screen Size (in.)
13
Maximum Screen Size (in.)
27
Maximum Weight Capacity (lbs.)
17.5
Number of Displays
1
Unit Dimensions (hwd / in.)
28.700 x 23.600 x 34.800
Unit Weight (lbs.)
11.50
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
Yes
Tools Necessary
Yes
Security Lock
No
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
WWSS1332W

WorkWise Wall-Mounted Workstation, Single Display

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV; Computer; Laptop
PHYSICAL
Color
Black; Silver
Material of Construction
Steel, Plastic
VESA Pattern (mm)
100x100; 100x75; 75x100; 75x75
Motion
Full Motion/Rotate
Mounting Location
Wall
Degrees of Motion
180 swivel and 360 rotate
Minimum Screen Size (in.)
13
Maximum Screen Size (in.)
32
Maximum Weight Capacity (lbs.)
17.6
Number of Displays
1
Unit Dimensions (hwd / in.)
26.200 x 31.100 x 37.600
Unit Weight (lbs.)
19.9
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
Yes
Security Lock
No
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
WWSSDC

WorkWise Height-Adjustable Sit-Stand Workstation, Clamp-on

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV; Computer; Laptop
PHYSICAL
Color
Black
 
 
 
Mounting Location
Desk Clamp
 
 
 
Maximum Weight Capacity (lbs.)
29
Number of Displays
1
Unit Dimensions (hwd / in.)
22.700 x 15.700 x 23.600
Unit Weight (lbs.)
39.00
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
Yes
Tools Necessary
Yes
Security Lock
No
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
DMCS1732S

Mobile Workstation with Monitor Mount - For 17" to 32" Displays, Height Adjustable

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
100x100; 100x75; 75x100; 75x75
Motion
Tilt
Mounting Location
Floor
Degrees of Motion
-30° to +30°
Minimum Screen Size (in.)
17
Maximum Screen Size (in.)
32
Maximum Weight Capacity (lbs.)
18
Number of Displays
1
Unit Dimensions (hwd / in.)
70.100 x 25.700 x 21.000
Unit Weight (lbs.)
22.7
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
Yes
Security Lock
No
Built-in Cable Management
No
Pre-Installed Casters
Yes
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.