Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Server Racks & Cabinets

Paramount Enclosures

Style
  • 2-Post
  • 4-Post
  • Floor-Standing
  • Wall-Mount
Rack Height
  • 0.5U
  • 0U
  • 1U
  • 2U
  • 3U
  • 4U
  • 5U
  • 6U
  • 7U
  • 8U
  • 9U
  • 10U
  • 12U
  • 13U
  • 14U
  • 15U
  • 16U
  • 18U
  • 21U
  • 22U
  • 24U
  • 25U
  • 26U
  • 30U
  • 33U
  • 34U
  • 36U
  • 38U
  • 40U
  • 42U
  • 44U
  • 45U
  • 47U
  • 48U
  • 50U
  • 51U
  • 52U
  • 55U
  • 58U
Rack Depth
  • Deep
  • Extra Deep
  • Mid
  • Shallow
  • Standard
Max Device Depth (in.)
  • 3.8
  • 4.4
  • 5.130
  • 5.5
  • 5.75
  • 8.00
  • 9.00
  • 9
  • 9.450
  • 10.5
  • 11.5
  • 12.00
  • 12.75
  • 15
  • 16.25
  • 16.5
  • 16.9
  • 17.00
  • 17.6
  • 18
  • 18.24
  • 19
  • 19.4
  • 20
  • 20.04
  • 20.5
  • 20.7
  • 20.75
  • 21
  • 21.00
  • 21.8
  • 21.81
  • 22
  • 22.90
  • 23
  • 23.5
  • 24.00
  • 24
  • 24.5
  • 25
  • 26
  • 26.8
  • 27
  • 28
  • 30
  • 30.6
  • 30.8
  • 31
  • 32
  • 32.5
  • 32.6
  • 33
  • 33.46
  • 33.465
  • 34
  • 35
  • 35.25
  • 36
  • 37
  • 37.5
  • 40.5
  • 41
  • 41.3
  • 41.33
  • 41.34
  • 42
  • 45.8
  • 47.16
  • 48
  • 48.7
Weight Capacity (lbs.)
  • 0
  • 17
  • 35
  • 35.00
  • 40
  • 50
  • 60
  • 75
  • 100
  • 110
  • 150
  • 175
  • 200
  • 250
  • 350
  • 400
  • 500
  • 550
  • 750
  • 800
  • 1000
  • 2000
  • 2400
  • 3000
Device Compatibility
  • Amazon Kindle
  • Chromebook
  • Computer
  • DVR
  • Headphones
  • Laptop
  • Mobile Cart
  • Monitor/HDTV
  • Network Switch
  • Patch Panel
  • PDU
  • Phone
  • Printer
  • Projector
  • Radio
  • Router
  • Server
  • Tablet
  • UPS
  • Video Game System
  • Watch
  • Scanner
loading gif

Eaton’s Paramount Enclosure System provides optimized solutions balancing the requirements of airflow management, greater power demands and higher density cabling. From a seal between hot and cold air environments to flexible brushed network tops, to dual rear PDU mounting with no additional bracket, the Paramount family of enclosures can help you solve your most demanding data center challenges.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.