Part Number: P774-010
- Connects a PS/2 Computer to NetDirector KVM Switches (B020- and B022-Series KVM Switches)
- Makes management and organization of cables much easier
- KVM Switch side of the cable kit consists of a HD15 Male cable
- Computer side of the cable kit consists of a HD15 Male cable, a PS/2 (MiniDIN6) Male Mouse cable and a PS/2 (MiniDIN6) Male Keyboard cable
- Molded, color-coded connectors
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This PS/2 (3-in-1) KVM cable kit is designed to connect a PS/2 computer to NetDirector® KVM switches (B020- and B022-Series KVM Switches). The KVM Switch side of the cable kit consists of a HD15 Male cable. The computer side of the cable kit consists of a HD15 Male cable, a PS/2 (MiniDIN6) Male Mouse cable and a PS/2 (MiniDIN6) Male Keyboard cable. This low profile cable is incredibly flexible making cable management a breeze. All cables are manufactured from superior molded cable with integral strain relief and foil shielding for maximum EMI/RFI protection.
Features
- Connects a PS/2 computer to NetDirector KVM switches (B020- and B022-Series KVM Switches)
- KVM Switch side of the cable kit consists of a HD15 Male cable
- Computer side of the cable kit consists of a HD15 Male cable, a PS/2 (MiniDIN6) Male Mouse cable and a PS/2 (MiniDIN6) Male Keyboard cable
- Provides superior performance and cable management
- Molded ends with easy-grip textured overmold
- Low profile cable is super flexible and easy to control
- Superior molded cable with integral strain relief and double shielding (foil and braid) for maximum EMI/RFI protection
System Requirements
- A PS/2 computer or an adapter (model # B015-000) for a non-PS/2 computer.
- A B020 or B022 Series KVM Switch.
Package Includes
- 10 ft. (3.1 m) PS/2 Cable Kit for NetDirector KVM Switches (B020- and B022-Series KVM Switches)
Specifications
OVERVIEW
UPC Code | 037332118745 |
Accessory Type | Cable Kit |
Technology | PS/2; VGA/SVGA |
Accessory Class | KVM Switch Accessories |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 10 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.58 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
KVM Switches
Model Number | Description | |
---|---|---|
![]() |
B020-016-17 | NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 17-in. LCD |
Documents & Downloads
Declarations of Conformity
Product Images