Part Number: P753-010
- Connects a PS/2 computer to a B007-008 KVM switch
- Connects a PS/2 computer or PS/2 KVM Switch to a Console Extender Kit
- Gold plated copper contacts offer superior conductivity
- Double shielding (foil and braid) for maximum EMI/RFI protection
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This PS/2 (3-in-1) KVM cable kit connects a PS/2 computer to a B007-008 KVM switch. This premium 3-in-1 cable is made using innovative cabling that is low profile and super flexible, while maintaining the superior performance exhibited in our other KVM cables. The 3-in-1 design features a VGA (HD15) monitor connector with two PS/2 (MiniDIN6) Keyboard/Mouse connectors all bonded into a single unit. All cables are manufactured from superior molded cable with integral strain relief and foil shielding for maximum EMI/RFI protection.
Features
- Connects a PS/2 computer to a B007-008 KVM switch
- Connects a PS/2 computer or PS/2 KVM switch to a Console Extender Kit
- KVM Switch side of the cable kit consists of a HD15 Female cable, a PS/2 (MiniDIN6) Mouse cable and a PS/2 (MiniDIN6) Keyboard cable
- Computer side of the cable kit consists of a HD15 Male cable, a PS/2 (MiniDIN6) Male Mouse cable and a PS/2 (MiniDIN6) Keyboard cable
- Innovative, low profile design allows the cable to be incredibly flexible and easy to control
- Gold plated copper contacts offer superior conductivity
- Double shielding (foil and braid) for maximum EMI/RFI protection
System Requirements
- A PS/2 computer.
- A PS/2 KVM switch (model # B007-008).
Package Includes
- 10-ft. (3.05 m) PS/2 Super-Flex 3-IN-1 Cable Kit for the B007-008 KVM Switch
Specifications
OVERVIEW
UPC Code | 037332119384 |
Accessory Type | Cable Kit |
Technology | PS/2; VGA/SVGA |
Accessory Class | KVM Switch Accessories |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 10 |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.61 |
CONNECTIONS
KVM Switch Side 1 | HD15 (Female) |
KVM Switch Side 2 | (x2) MiniDIN6 (Male) |
Computer Side 1 | HD15 (Male) |
Computer Side 2 | (x2) MiniDIN6 (Male) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |