Part Number: APSX1012SW
This Model has been retired and has not been replaced. An Owner's Manual and other information for the APSX1012SW is available on the model support page
Features
- Generates 230V pure sine-wave power from 12V battery bank
- Ideal for powering variable-speed tools, computers, LEDs, fans, audio/video components and other sensitive electronics
- Designed for easy installation in RVs, fleet vehicles and emergency vehicles
- Functions as vehicle inverter, standalone AC power source or extended-run UPS
- Unlimited runtime with variety of user-supplied batteries
Pure Sine-Wave Power for Normal and Peak Power Demands
- 1000W of continuous power
- 2000W of peak power to accommodate surge power demands during equipment startup and cycling
- Automatic overload detector, built-in cooling fan and resettable AC circuit breakers protect unit from damage
- High-current DC input terminals for simple hardwired installation
Automatic Transfer Switching
- Transfer relay switches to inverter power during blackout in 16.6 ms
- DIP switches configure high and low voltage auto-transfer
3-Stage 4/40A Selectable Battery Charger
- Serves as battery charger when external 230V AC power is supplied and powering connected equipment
- Protects battery from overcharging and overdischarging
- Low-battery protection prevents excessive battery depletion
- DIP switches configure wet/gel charging profiles
External Ports
- Battery temperature port allows connection of optional remote battery temperature sensor, such as APSSWTEMP
- RJ45 communication port allows connection of optional remote control module, such as APSRMSW with 32-ft. (9.75 m) cord
Easy Operation
- LEDs indicate battery voltage, charger and inverter status
- On/off button provides one-touch control
Rugged Steel Housing
- Resists moisture, vibration, impact and high-humidity environments
- Built-in mounting feet for installation on any rigid horizontal surface
Specifications
OVERVIEW
UPC Code | 037332161338 |
INPUT
Nominal Input Voltage(s) Supported | 220V AC; 230V AC; 240V AC |
Nominal Input Voltage Description | 170-264V +/- 3% |
Maximum Input Amps / Watts | DC INPUT: Full continuous load - 240A at 12VDC. AC INPUT: 17 amps at 230VAC with full inverter and charger load (8.7A max charger-only / combined input load to support charger and AC output is automatically controllable to 66%-33%-0% based on AC output loading using the charger limiting set points - see manual for setting instructions) |
Recommended Electrical Service | DC INPUT: Requires 12VDC input source capable of delivering 240A for the required duration (when used at full continuous capacity - DC requirements increase during OverPower and DoubleBoost operation). For automotive applications, professional hardwire installation with 200A minimum battery system fusing is recommended. |
Input Connection Type | DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: Hardwire via built in junction box with cover plate |
Voltage Compatibility (VAC) | 220-240 |
Voltage Compatibility (VDC) | 12 |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Pure Sine Wave Output | Yes |
Output (Watts) | 1000 |
Nominal Output Voltage(s) Supported | 230V |
Output Receptacles | Hardwire |
Continuous Output Capacity (Watts) | 1000 |
Peak Output Capacity (Watts) | 2000 |
Output Voltage Regulation | Nominal 230v +/- 5% |
Output Frequency Regulation | 50/60 Hz (+/- 0.5 Hz) |
Overload Protection | Includes 7A input breaker dedicated to the charging system and 7A output breaker for AC output loads |
BATTERY
Expandable Runtime | Yes |
Expandable Battery Runtime | Runtime is expandable with any number of user supplied wet or gel type batteries |
Expandable Runtime Description | Runtime is expandable with any number of user supplied wet or gel type batteries |
DC System Voltage (VDC) | 12 |
Battery Pack Accessory (Optional) | 98-121 sealed lead acid battery (optional) |
Battery Charge | Includes selectable 4 / 40A DC charging system. |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | Set of front panel LED's display inverter status, charger status, as well as battery voltage status |
Switches | The inverter provides a RJ-45 port for optional APSRMSW remote control. RJ45 port operates with standard RS485 interface (APSRMSW sold separately) |
Audible Alarm | Audible status indicators 10.5V (low battery)/21V start alarm |
PHYSICAL
Material of Construction | Powder-Coated Steel |
Cooling Method | Fan |
Form Factors Supported | Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information) |
Receptacle Color | Gray |
Shipping Dimensions (hwd / in.) | 13.00 x 12.60 x 21.47 |
Shipping Weight (lbs.) | 36.37 |
Unit Dimensions (hwd / in.) | 7.250 x 9.000 x 18.000 |
Unit Weight (lbs.) | 31.5 |
ENVIRONMENTAL
Relative Humidity | 0%-95% Non-Condensing |
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode) | 16 ms. maximum |
Low Voltage Transfer to Battery Power | 170 VAC (+/- 3%) DEFAULT OR 190V +/-3% (user-selectable) |
High Voltage Transfer to Battery Power | 264 VAC +/- 3% |
FEATURES & SPECIFICATIONS
Load Sensing | 100W |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe) |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images