Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

13-amp extension cord connects two devices with 5-15P/5-15R power connectors or extends your existing power connection.

  • Recommended for powering computers, monitors and other essential peripherals
  • Ideal for home/office applications, small server rooms and data centers
  • Right-angle plug allows easier connection in confined or hard-to-reach spaces
  • Adds 15 ft. to your existing connection to provide more flexibility in placing devices
  • Ideal replacement for worn-out or missing 15 ft. extension cord

Features

15-Foot Extension Cord Connects Printers, Servers and Other Equipment
This power extension cable is designed for small data center or office workstation applications that do not require a heavy-gauge connection. With a right-angle NEMA 5-15P plug on one end and a NEMA 5-15R receptacle on the other, this cord can be used to power a printer or monitor; attach a rack server to a UPS system or PDU; or extend an existing connection up to 15 feet (4.6 meters). The 15-foot length allows you great flexibility in placing equipment with respect to the power outlet.

Right-Angle Plug Makes Connecting in Tight Spaces Easier
The space-saving right-angle NEMA 5-15P connector is easy to install in confined spaces, such as behind your computer desk or workstation. The right-angle construction also relieves strain on the cable and connector and prevents the cable from bending awkwardly.

Package Includes

P022-015-13A15D Power Extension Cord, Right-Angle NEMA 5-15P to NEMA 5-15R, 15 ft. (4.6 m), Black

RoHS compliant

Specifications

OVERVIEW
UPC Code037332275240
Device CompatibilityComputer; Monitor/HDTV; Printer; Server; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps13
Voltage Compatibility (VAC)125
CONNECTIONS
Side A - Connector 1NEMA 5-15P - RIGHT ANGLE
Side B - Connector 1NEMA 5-15R
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingFT2
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)8.3 mm
Number of Conductors3
Wire Gauge (AWG)16
Cable Length (ft.)15
Shipping Dimensions (hwd / in.)14.17 x 11.80 x 0.50
Shipping Weight (lbs.)1.05
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range20% TO 80% RH, Non-Condensing
Storage Humidity Range20% to 80% RH, Non-Condensing
FEATURES & SPECIFICATIONS
Angled PlugYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.